検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

RF&マイクロ波

1-25 / 77

並べ替え
Keysight 5G Trial System Design and Validation Solution Demo 
This video demonstrates Verizon’s early 5G trial system modeling connected to the latest 3GPP TR 38.900 mmWave channel model. These specifications facilitate early 5G trial system deployments and provide the wireless industry with the ability to test and validate key 5G technical components.

デモ 2016-12-19

 
Synthesis Made Easy With Keysight Genesys  
Learn how to quickly design many different RF circuits with various topologies in these short tutorial videos. These step-by-step tutorials walk you through the steps to accelerate your routine design tasks from hours to minutes with automatic RF circuit and system synthesis tools.

デモ 2016-12-01

 
Transform 5G Concepts into “This Changes Everything” Reality  
Evolve existing technologies. Invent new ones. Go from 5G waveform concept to “this changes everything" reality – while saving time, money and silicon. It starts with Keysight’s testbed for 5G waveform generation and analysis.

デモ 2016-10-19

 
The High-Frequency, High Speed Design Revolution: Why Your Design & Test Flow Will Soon Be Obsolete 
In this keynote from EDI CON USA 2016, Todd Cutler, vice president and general manager of Keysight Design & Test Software, discusses these trends and explains how, when coupled with market pressures, they are driving a revolution in the design and measurement industry.

デモ 2016-10-11

 
Unlocking Millimeter Wave Insights 
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

デモ 2016-09-30

 
Getting Started with ADS 
In this short video, you will learn how to navigate through the ADS environment to create a new workspace, build a new schematic, and run a simulation.

デモ 2016-09-11

 
How to Design Custom RF, Microwave and Analog Filters 
This video shows a custom filter design technique based on Direct or Exact Synthesis in which the filter response is first shaped and customized to meet specifications before a suitable topology is extracted and transformed for the most economical realization.

使用法の説明ビデオ 2016-09-01

 
Introducing SystemVue 2016 
See a live demo of SystemVue 2016. The new capabilities enable researchers and system architects working on platforms using beamforming algorithms for 5G, satellite, NewSpace, radar and EW applications, to reduce interference and power consumption, while increasing physical range.

デモ 2016-06-27

 
How to Eliminate Layout Induced Oscillations 
This video describes how to predict and ultimately eliminate layout induced oscillation using electromagnetic analysis.

使用法の説明ビデオ 2016-06-14

 
IMS-MTT 2016 from Keysight EEsof EDA 
Highlights from Keysight EEsof EDA on the show floor at IMS-MTT 2016 in San Francisco, CA on May 22-26, 2016.

デモ 2016-06-05

 
How to Design for Power Integrity: Selecting a VRM 
This video explains why you should avoid Voltage mode VRMs and shunt compensation for the VRM Error Amplifier. The better performance of a current mode VRM with series compensation for the Error Amplifier is clearly demonstrated with simulations and measurements.

使用法の説明ビデオ 2016-05-05

 
Genesys Overview 
Genesys continues to offer the industry’s most powerful RF circuit and system synthesis capabilities in an affordable, accurate and easy-to-use simulation software that you’ve come to love. Keysight Sys-Parameters provide breakthrough convenience in using component datasheet parameters such as amplifier P1dB, IP3, gain and noise figure over frequency, temperature and bias for simulation without the need to create custom files and equations.

デモ 2016-02-11

 
YouTubeのADSビデオライブラリ 
YouTubeのKeysight EEsof EDAのチャネルのAdvanced Design System(ADS)のビデオライブラリのプレイリスト

デモ 2016-01-28

 
How to Design DC-to-DC Converters 
This video introduces basic DC-to-DC converter operation, explains why voltage spikes occur in these circuits, and shows the importance of modeling PC board layout effects. There is an example in which current visualization is used to see potential problem areas in the PC board. The layout is then modified to improve performance.

使用法の説明ビデオ 2015-08-24

 
Transmission Line and Advanced Tline Synthesis 
Transmission line synthesis provides 24 types of rectangular and circular transmission line structures for interactive electrical-to-physical or physical-to-electrical synthesis of transmission line parameters such as impedance, even-odd mode impedance, coupling, spacing and width. Learn how to automatically convert a distributed electrical schematic into transmission line structures with automatic insertion and absorption of discontinuities such as chamfered bends, Tee’s, steps and end effects with Advanced Tline synthesis.

デモ 2015-08-15

 
Phase Locked Loop PLL Synthesis 
Designing phase locked loops (PLL) for frequency synthesizers or frequency/phase modulator/demodulator can be a daunting task because of the multiple interactions of the PLL components such as reference source, loop filter, phase-frequency-detector, divider and VCO. PLL synthesis interactively guides the designer in selecting the appropriate specs for these components in order to achieve the desired balance of loop stability, phase noise and lock time.

デモ 2015-08-15

 
Splitter, Coupler, Balun and Attenuation Synthesis 
Learn about RF/microwave signal control using splitters, combiners, couplers, baluns and attenuators. Then quickly design from 27 different popular topologies such as Wilkinson splitter, Lange Coupler and 90 degree branch line including generation of their distributed layouts on microstrips using signal control synthesis.

デモ 2015-08-15

 
Active Analog Filter Synthesis 
Learn how to quickly design active analog filters with op-amps from a complete selection of response shapes such as Chebyshev, Butterworth, Bessel Cauer or user-defined G-value tables. Select from all popular topologies such as biquad, elliptic, single or multiple feedback for fast realization with active filter synthesis. Includes singly terminated topologies for diplexer and multiplexer designs.

デモ 2015-08-15

 
WhatIF Frequency Planning Synthesis 
When selecting LO and IF frequencies in RF systems for receivers or transmitters, it is extremely tideous to identify all interfering frequency mixing spurious and intemod signals that result near the desired IF. Learn how to do frequency planning quickly and interactively compare high-side or low-side mixing to obtain a spurious-free frequency plan that requires minimal filtering. This video also shows how to perform multi-band down conversion frequency planning to a common IF for economical realization.

デモ 2015-08-15

 
Oscillator Synthesis 
Learn the foundations of practical RF oscillation design in understanding the interaction of loop gain, zero phase crossing, phase slope and resonator characteristics on oscillator performance and transient startup. Then know how to select from 19 types of oscillator topologies and design them quickly with automatic calculation and optimization of component values through oscillator circuit synthesis.

デモ 2015-08-15

 
Equalization Network Synthesis 
Learn how to quickly design active and passive equalization networks to correct for group delay and phase distortions in your RF systems or circuits such as filters and amplifiers defined by measured S-parameters or equivalent circuits. Automatically calculate and optimize component values of analog equalization networks with equalization network synthesis.

デモ 2015-08-15

 
RF Mixer Synthesis 
Learn about RF mixer characteristics and how to select from 11 different passive and active topologies including single ended, balanced, double-balanced and Gilbert Cell for achieving the required frequency translation conversion gain and LO-RF-IF isolation. Then design them quickly with automatic calculation of component values through mixer circuit synthesis.

デモ 2015-08-15

 
Passive Filter Synthesis 
Learn how to quickly design LPF, BPF, HPF and Bandstop filters from a complete selection of response shapes such as Chebyshev, Butterworth, Cauer, Bessel or user-defined G-value tables. Automatically calculate LC component values for single-ended or balanced differential topologies for fast realization with passive filter synthesis. Includes singly terminated topologies for diplexer and multiplexer designs.

デモ 2015-08-15

 
IMS 2015 Demos from Keysight EEsof EDA 
YouTube video playlist containing International Microwave Symposium (IMS) 2015 demo videos from Keysight EEsof EDA MicroApps.

デモ 2015-06-19

 
How to Match RF Impedance Effectively By Optimally Selecting SMT Devices 
This video demonstrates a very effective RF impedance matching methodology with SMT devices that helps RF engineers save time and cost. With this methodology, RF engineers can start to match the design with a list of good combinations of SMT devices which satisfies the target impedance and loss specifications instead of trying out unlimited possibilities at the workbench. This methodology should work very well with typical wireless or mobile product designs such as smart phones.

使用法の説明ビデオ 2015-06-11

 

1 2 3 4 次へ