Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

RF & Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

1-20 of 20

Sort:
Making Better Models with User Data 
This paper details the process of combining MATLAB and the RF System analysis to improve the accuracy of simulations via personalized models.

Application Note 2017-06-24

PDF PDF 1.44 MB
Genesys S/Filter Software Synthesizes Custom RF, MW and Analog Filters for Realization 
This white paper describes direct filter synthesis capabilities in Keysight Genesys S/Filter design software used to realize custom filter response.

Application Note 2016-09-23

Educational Overview of RF Power Measurement and Applications - Application Note 
RF power measurement is the basic for the study of RF & microwave theories. Understand how RF power meter and sensor works and its applications from the educational perspectives.

Application Note 2016-08-22

PDF PDF 4.39 MB
Bluetooth Audio Measurement with the U8903B Performance Audio Analyzer - Application Note 
This article focuses on the Bluetooth audio measurement applications of the U8903B performance audio analyzer. Bluetooth audio is also part of the whole audio measurement and analysis ecosystem.

Application Note 2016-01-28

Recommendations for Port Setup When Using ADS Momentum and Modelithics Models 
This application note is intended to help Advanced Design System (ADS) users using Modelithics models, simulate RF & Microwave circuits. The focus is on finding the optimum port setup for EM simulation of circuit layouts that include surface-mount technology (SMT) devices.

Application Note 2015-02-05

PDF PDF 1.43 MB
The Impact of Electro-Thermal Coupling on HBT Power Amplifiers 
This paper describes the use of electrothermal simulation to understand, predict, and account for cross-circuit thermal coupling in a commercial HBT power amplifier.

Application Note 2014-10-19

 
Using ADS to Investigate Optimal Performance of a Cree FET 
This application note documents a workspace that shows how to apply ADS load pull simulations to attain optimal performance of a Cree FET.

Application Note 2014-08-04

Simulating Envelope Tracking with Advanced Design System Software - Application Note 
This example applies envelope tracking to an example amplifier to show techniques of using Advanced Design System (ADS) for this type of design.

Application Note 2014-08-02

PDF PDF 2.38 MB
Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

Application Note 2014-08-01

State of the Art in EM Software for Microwave Engineers - White Paper 
This article discusses the three most established EM simulation technologies: MoM, FEM, and FDTD, linking the simulation technology to solving specific applications.

Application Note 2014-07-31

EM Insights Series 
The EM Insights series is a collection of EM applications from Keysight EEsof EDA.

Application Note 2013-05-06

 
Equivalent Circuit Based Models For Surface Mount RLC Components 
Modelithics white paper on understanding S-parameter versus equivalent circuit-based models for surface mount RFC components.

Application Note 2013-02-06

 
Explore the SERDES Design Space Using the IBIS AMI Channel Simulation Flow 
Simulation of modern chip-to-chip links requires you abandon the SPICE-based approach and adopt a new approach based on an IBIS AMI channel simulation flow.

Application Note 2012-09-21

Load Pull + NVNA = Enhanced X-Parameters for PA Designs  
With high mismatch and technology-independent large-signal device models.

Application Note 2011-09-08

 
Practical RF Amp. Design Using the Available Gain Procedure & the ADS EM/Circuit Co-Sim. Capability 
This white paper features a method of designing a low noise RF amplifier for an 802.11b receiver application and contains an Avago ATF54143 PHEMT transistor.

Application Note 2009-06-25

GoldenGate Technical Notes (requires login) 
Technical Support Documents & Examples related to Keysight EEsof EDA's GoldenGate RFIC Simulation Software

Application Note 2009-03-16

 
Large-Signal LDMOS Model Simulation Using Keysight Genesys 
This application note guides the user through simulation of DC IV, S-parameters and swept power data of an LDMOS transistor (NEC NE5511279A) using Keysight Genesys software.

Application Note 2008-08-21

 
Data Mining 12-Port S-Parameters 

Application Note 2008-08-11

PDF PDF 830 KB
Creating Measurement-Based Amplifier Behavioral Models 
This Application Note describes a behavioral model used in circuit and system simulations to verify performance of the amplifier within a circuit or system.

Application Note 2003-10-01

Using Advanced Design System to Design an MMIC Amplifier 
This AN illustrates the design of a MMIC amplifier, problems faced in designing, simulating, and producing a physical layout of an MMIC circuit, validation steps needed to verify that the physical layout.

Application Note 2003-06-17