这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

射频与微波

为了满足您的大多数射频和微波测量需求,您可以在这里找到适合的应用和解决方案信息。

请务必查看一下应用指南资料库,详细了解如何使用您的设备以及如何成功完成所需的测量。

是德科技射频和数字技术学习中心――行业专家坐镇,为您的学习提供专业指导

1-22 / 22

排序:
Making Better Models with User Data 
This paper details the process of combining MATLAB and the RF System analysis to improve the accuracy of simulations via personalized models.

应用说明 2017-06-24

PDF PDF 1.44 MB
Keysight EEsof EDA 使用 3D 场景建模框架的汽车 FMCW 雷达系统设计 
Keysight EEsof EDA 使用 3D 场景建模框架的汽车 FMCW 雷达系统设计

应用说明 2017-06-06

NB-IoT System Modeling: Simple Doesn’t Mean Easy - White Paper 
This paper presents a method for modeling and evaluating a new Narrowband Internet of Things (NB-IoT) system in a combined multi-domain simulation environment.

应用说明 2016-08-12

Virtual Flight Testing of Radar System Performance Using SystemVue and STK - White Paper 
Keysight SystemVue and AGI STK can be integrated to provide virtual flight testing of radar and electronic warfare algorithms, saving both time and money.

应用说明 2016-02-05

Radar Development Using Model-Based Engineering 
This application note describes how SystemVue is well suited for use in model-based engineering. It is for system engineers, directors of engineering and people involved in the development of Radar.

应用说明 2015-04-14

PDF PDF 1.59 MB
Generating Multi-Dimensional Signals to Test Radar/EW Systems 
This application note describes how to use SystemVue to generate multi-dimensional signals for testing Radar and modern Electronic Warfare (EW) systems.

应用说明 2014-11-09

Understanding the SystemVue To ADS Simulation Bridge - Application Note 
This application note shows how RF designers using Advanced Design System (ADS), as well as system architects and DSP developers using SystemVue, can co-simulate for greater functionality and cross-platform debug and verification.

应用说明 2014-08-31

PDF PDF 1.95 MB
Simulation and Verification of Pulse Doppler Radar Systems - Application Note 
Keysight SystemVue illustrates key algorithms in modern Pulsed Doppler radar system design, and also connects to Keysight sources and signal analyzers to verify hardware performance.

应用说明 2014-08-02

PDF PDF 10.44 MB
FPGA Prototyping Using Keysight SystemVue 
This application note describes a top-down FPGA design flow using SystemVue for rapid prototyping of physical layer communications signal processing.

应用说明 2014-08-01

Cognitive Radio Algorithm Development and Testing White Paper 
This paper describes some of these challenges and introduces the cognitive radio algorithm R&D testbed, which uses SystemVue software.

应用说明 2014-07-31

PDF PDF 1.53 MB
Overcoming the Challenges of Simulating Phased-Array Radar Systems 
This application note discusses a solution that reduces design cycles, significantly reduces cost and allows you to simulate a scenario before taking it to land, skies and seas.

应用说明 2014-02-26

Electronic System-Level (ESL) Applications Center 
Electronic System-Level application examples highlighting Keysight’s broad range of ESL applications, design functions and product areas.

应用说明 2013-04-02

 
Creating C++ Algorithms in SystemVue Using Model Builder 
The SystemVue C++ Model Builder interface provides a powerful mechanism for exploring signal processing algorithms for communications system design.

应用说明 2012-11-14

PDF PDF 1.53 MB
使用 SystemVue 生成定制 OFDM 信号 
该应用指南描述了基于 OFDM 的最新通信标准。该标准由 SystemVue 2011 提出,旨在结合最新 89600B VSA 软件创建仿真和测量,以便进一步解调和分析。

应用说明 2011-12-09

使用 Keysight SystemVue 和 PXI 模块化仪器进行宽带数字预失真 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

应用说明 2011-09-14

使用 SystemVue 雷达程序库生成信号,以用于雷达设计和验证 
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

应用说明 2011-01-28

Combining Simulation and Test to Accelerate SDR Development 
The note reviews the major attributes of SDRs then looks at two key topics: the use of multiple waveforms during SDR design and the use of simulation to add flexibility to SDR testing.

应用说明 2010-11-19

PDF PDF 2.22 MB
Digital Pre-Distortion and Hardware Verification using SystemVue 
This application note reviews DPD concepts, modeling and extraction techniques, and direct interaction with test equipment to help you improve 4G/LTE component performance by up to 20dB.

应用说明 2010-10-25

PDF PDF 2.08 MB
Accounting for Antenna and MIMO Channel Effects Using SystemVue 
This application note helps MIMO architects and system verifiers predict the effects of propagation and physical imperfections of 8x8 MIMO antennas on 4G system performance, before hardware prototypes are av.

应用说明 2010-09-24

Using SystemVue to Integrate a Flexible R&D Testbed for LTE 
This application note describes an integrated solution for testing wireless communication systems based on the quickly evolving LTE standard.

应用说明 2010-07-19

PDF PDF 1.08 MB
Radar System Design and Interference Analysis Using Keysight SystemVue 
This application note outlines key value propositions of Keysight SystemVue software for Radar System design and jammer/interferer analysis.

应用说明 2010-03-03

Solutions for Addressing SDR Design and Measurement Challenges 
This "solutions for" application brief discusses how to use COTS technology and an integrated design-to-test flow to quickly develop optimal SDRs.

应用说明 2009-08-03

PDF PDF 986 KB