Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

RF & Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

1-5 of 5

Sort:
Using SystemVue’s Radar Library to Generate Signals for Radar Design and Verification - App Note 
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

Application Note 2011-01-25

81100 Family of Pulse/Pattern Generators the Dual Clock Gbit Chip Test (PN 2) - Application Note 
In this Product Note the principle is to deliver a variable clock to feed either your device(s), board(s) or instrument(s). Due to the two channel capability it is also possible to generate clocks which ...

Application Note 2004-10-18

PDF PDF 220 KB
81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note 
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

Application Note 2004-10-12

PDF PDF
8753/8720 Pulsed Measurements - Application Note 
The aim of this Product Note is to show that under certain conditions, network analyzers such as the Keysight 8720ES and 8753ES can produce good results at a much lower cost.

Application Note 2000-05-01

PDF PDF 392 KB
Timing Considerations in Clock Distribution Networks (AN 1210-10) - Application Note 
This Application Note discusses the different causes of skew in a clock distribution network. It shows how to use the Keysight 8133A and 54720A to measure and analyze the causes.

Application Note 1992-09-01

PDF PDF 253 KB