Here’s the page we think you wanted. See search results instead:


Contact an Expert

RF & Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

1-3 of 3

Impedance Measurement Handbook - 5th Edition - Application Note 
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

Application Note 2015-10-07

Multifrequency C-V Measurements of Semiconductors (AN 369-5) 
The Keysight 4284A has a DC bias capability of +/- 40V and a wide frequency cover age of 20 Hz - 1 MHz, which enable us to make semiconductor C-V measurements.

Application Note 2008-12-10

Evaluation of MOS Capacitor Gate Oxide C-V Characteristics Using the Keysight 4294A(PN4294-3) 
As a result of extremely high integration of logic LSIs, MOS FETs with gate lengths of 0.1 mm or less have been produced recently. A consequence of this miniaturization has been the need for very thin gate oxide layers.

Application Note 2003-06-26