Contact an Expert

RF & Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Refine the List

By Industry/Technology

By Type of Content

By Product Category

1-25 of 593

Sort:
How to Predict Package and Bondwire Effects on Your RF-Module Designs 
This short video shows how to predict package, board, and bond wire effects on your RF-module designs which subsequently enables you to fix the design prior going to fabrication. The video demonstrates the process of building modules that comprise different technologies and performing EM simulation on them.

How-To Video 2015-02-19

 
How to Use Envelope Tracking to Improve Power Amplifier Efficiency 
This video introduces basic concepts regarding applying envelope tracking to improve power amplifier efficiency.

How-To Video 2015-02-10

 
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Technical Overview 2015-02-10

PDF PDF 2.34 MB
Recommendations for Port Setup When Using ADS Momentum and Modelithics Models 
This application note is intended to help Advanced Design System (ADS) users using Modelithics models, simulate RF & Microwave circuits. The focus is on finding the optimum port setup for EM simulation of circuit layouts that include surface-mount technology (SMT) devices.

Application Note 2015-02-05

PDF PDF 1.43 MB
How to Setup and Run Load Pull Simulations: The Basics 
This video introduces basic concepts regarding running load pull simulations. It then uses load pull simulation to find a load impedance that enables you to obtain greater than 43 dBm output power and greater than 55% PAE from a Cree FET.

How-To Video 2015-01-27

 
How to Make Accurate, Automated RF Wafer-level Measurements 
The video introduces automation as a way to increase productivity and efficiency. Keysight WaferPro Express measurement software is used to illustrate the various steps in combination with Cascade Microtech Velox software for prober control and Cascade WinCalXE software for automated calibration.

How-To Video 2015-01-27

 
How to Design an RF Power Amplifier: Class F 
This short video will provide an introduction to Class F Power Amplifier Design by first building a nonlinear device model and then using this model in a circuit simulation environment to generate the idealized “square” Class F waveforms.

How-To Video 2015-01-27

 
LTE Reference Vector 
A fresh approach to Comms PHY system design challenges.

Application Note 2015-01-20

PDF PDF 270 KB
How to Characterize and Optimize Connector to Board Transition Designs 
This video demonstrates how to accurately model an SMA to PCB transition to obtain agreement between simulated and measured results and how to improve the transition performance.

How-To Video 2015-01-15

 
E4416A/E4417A EPM-P Series Power Meters and E-Series E9320 Peak and Average Power Sensors 
This data sheet covers the specifications for the E4416A/E4417A EPM-P series power meters and the E-series E9320 peak and average power sensors.

Data Sheet 2015-01-15

How to Design an RF Power Amplifier: The Basics  
This video provides a foundation for understanding how power amplifier circuits work. If you are new to High Frequency Power Amplifier Circuit Design, this is the place to start.

How-To Video 2015-01-15

 
EPM and EPM-P Series Power Meters E-Series Power Sensors - Configuration Guide 
This configuration guide describes the standard configurations, options, and compatible accessories of EPM Series and EPM-P Series power meters.

Configuration Guide 2015-01-15

How to Design an RF Power Amplifier: Class A, AB and B 
This video provides an introduction to the most basic modes of power amplifier operation by first building a nonlinear device model from scratch and then using this model in a circuit simulation environment to demonstrate various modes of power amplifier operation.

How-To Video 2015-01-15

 
N1911A/N1912A P-Series Power Meters and N1921A/N1922A Power Sensors - Data Sheet 
This data sheet contains technical specifications and information for the N1911A/N1912A P-Series Power Meters and N1921A/N1922A Power Sensors.

Data Sheet 2015-01-15

How to Apply EM Port Calibration to Improve Simulation Accuracy (MoM) 
This video covers 5 different Momentum calibration methods and shows how the different types of calibration methods impact simulation results along with where and how to use them properly.

How-To Video 2015-01-15

 
N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet 
This documents describe in the details the product specification and features for N1913A and N1914A.

Data Sheet 2015-01-15

How to Design RF and Microwave Impedance Matching Networks 
This video describes how to design RF and Microwave impedance matching networks.

How-To Video 2015-01-14

 
Satellite Signal Monitoring, Reference Solution - Solution Brochure 
This brochure describes the Satellite Signal Monitoring, Reference Solution - a solution which includes recommended modular hardware and software.

Brochure 2015-01-14

PDF PDF 2.32 MB
How to Use “Design of Experiments” to Create Robust Designs With High Yield 
This video explains how to use the DOE methodology to help you create and produce robust designs with first pass success and high yield.

How-To Video 2015-01-14

 
How to Optimize the Performance of Your RF Layout 
This video shows a practical and effective approach to optimize the performance of your RF layout by parameterizing it and performing EM optimization prior to going to fabrication – thus helping to achieve fist pass success.

How-To Video 2015-01-14

 
Keysight Technologies’ GoldenGate Software Release Delivers New and Enhanced Capabilities 
Keysight announces the latest release of GoldenGate software, the industry's most trusted and proven simulation, analysis and verification solution for large-scale RFIC circuit design.

Press Materials 2015-01-13

 
University of Utah Goes to Extremes to Investigate the Characteristics of Polar Ice 
Read how Professors Ken Golden and Cynthia Furse and colleagues from the University of Utah used Keysight’s FieldFox handheld analyzer to measure the electromagnetic properties of polar ice

Article 2015-01-07

 
Keysight Unveils Silicon RFIC Interoperability in Latest Advanced Design System Software Release 
Keysight introduces the latest release of its powerful ADS software, ADS 2015. Featuring silicon RFIC interoperability with Cadence’s Virtuoso, GoldenGate-in-ADS, and a host of capabilities intended to increase design efficiency, the Keysight EEsof EDA software, ADS 2015, is changing how silicon RFIC and multi-technology module design is performed.

Press Materials 2015-01-06

 
U2040 X-Series Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

Data Sheet 2015-01-05

Keysight Silicon RFIC Design Solutions 
In this video we show the Keysight Silicon RFIC design solutions that help you achieve your goals for designing today´s challenging RFICs and successfully going beyond the IC to verify its performance in higher levels of integration.

Demo 2015-01-05

 

1 2 3 4 5 6 7 8 9 10 ... Next