Contact an Expert

RF & Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Refine the List

By Industry/Technology

By Type of Content

By Product Category

1-25 of 598

Sort:
Mobile Phone Load Pull Measurements - Maury Microwave 
Automated Mobile Phone Load Pull Measurement Solution from Maury Microwave and Keysight

Solution Brief 2015-03-26

 
5G Channel Sounding 
This video discusses Keysight's This video discusses Keysight's mmWave MIMO channel sounding solution for 5G. 5G is aiming to achieve gigabytes per second data rate anywhere, anytime, and to get there, we need to use new technologies such as massive MIMO and millimeter wave broadband. solution for 5G. 5G is aiming to achieve gigabytes per second data rate anywhere, anytime, and to get there, we need to use new technologies such as massive MIMO and millimeter wave broadband.

Demo 2015-03-19

 
Performing Line Sweep Measurements with Fieldfox Cable and Antenna Analyzers – Technical Overview 
This technical overview highlights the key features and benefits of performing line sweep measurements using FieldFox cable and antenna analyzers.

Technical Overview 2015-03-17

PDF PDF 2.06 MB
Turn-key conducted and radiated EMC test systems for complete test confidence – Frankonia EMC Test 
Turn-key conducted and radiated EMC test systems for complete test confidence – Frankonia and Keysight

Solution Brief 2015-03-17

 
Noise Figure Uncertainty Calculator 
The noise figure uncertainty calculator has been created to aid your design work, from components through to systems, helping you meet the continued demand for higher system performance.

Analysis Tool 2015-03-13

 
How to Design an RF Power Amplifier: Class E 
This video provides an introduction to Class E Power Amplifiers and demonstrates a superior, time saving methodology to design and practically realize a Class E RF power amplifier using first principles to build an ideal circuit and then utilizing circuit design tools to synthesize a more realistic circuit topology from the ideal case.

How-To Video 2015-03-11

 
U2040 X-Series Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

Data Sheet 2015-03-10

Keysight Technologies to Demonstrate Latest EMC Design, Test Tools at EMCSI Symposium 
Keysight announces it will demonstrate and discuss the latest tools and techniques on 1) EMC design and testing, and 2) signal and power integrity at the EMCSI 2015 Symposium, Santa Clara Convention Center, Booth 618, March 17-19.

Press Materials 2015-03-09

 
Keysight 5G signal generation and analysis demonstration at Mobile World Congress 
Keysight demonstrates candidate 5G FBMC waveform co-existence with 4G LTE, and up to 2GHz wideband FBMC signal generation and analysis using SystemVue W1906 5G library, N7608B Signal Studio for custom modulation, and 89600 VSA software applications with Keysight wideband test equipment.

Demo 2015-03-09

 
Keysight 5G Millimeter-Wave Channel Sounding demonstration at Mobile World Congress 
Keysight demonstrates a multi-channel Channel Sounding system at milimeter-wave frequencies, to enable 5G research and system validation

Demo 2015-03-09

 
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

Newsletter 2015-03-04

 
Spectrum Analyzer and Signal Analyzer - Selection Guide 
Keysight offers a wide range of spectrum and signal analyzers, from DC to 325 GHz and beyond, designed to accurately measure frequency, amplitude, and modulation.

Selection Guide 2015-02-25

E5052B Signal Source Analyzer - Brochure 
This 16-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Brochure 2015-02-25

PDF PDF 1.92 MB
How to Predict Package and Bondwire Effects on Your RF-Module Designs 
This short video shows how to predict package, board, and bond wire effects on your RF-module designs which subsequently enables you to fix the design prior going to fabrication. The video demonstrates the process of building modules that comprise different technologies and performing EM simulation on them.

How-To Video 2015-02-19

 
Genesys - Brochure 
12-page Genesys color brochure and configuration guide. Provides information to help with purchasing decisions and justifications.

Brochure 2015-02-15

PDF PDF 7.40 MB
How to Use Envelope Tracking to Improve Power Amplifier Efficiency 
This video introduces basic concepts regarding applying envelope tracking to improve power amplifier efficiency.

How-To Video 2015-02-10

 
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Technical Overview 2015-02-10

PDF PDF 2.39 MB
Recommendations for Port Setup When Using ADS Momentum and Modelithics Models 
This application note is intended to help Advanced Design System (ADS) users using Modelithics models, simulate RF & Microwave circuits. The focus is on finding the optimum port setup for EM simulation of circuit layouts that include surface-mount technology (SMT) devices.

Application Note 2015-02-05

PDF PDF 1.43 MB
How to Setup and Run Load Pull Simulations: The Basics 
This video introduces basic concepts regarding running load pull simulations. It then uses load pull simulation to find a load impedance that enables you to obtain greater than 43 dBm output power and greater than 55% PAE from a Cree FET.

How-To Video 2015-01-27

 
How to Make Accurate, Automated RF Wafer-level Measurements 
The video introduces automation as a way to increase productivity and efficiency. Keysight WaferPro Express measurement software is used to illustrate the various steps in combination with Cascade Microtech Velox software for prober control and Cascade WinCalXE software for automated calibration.

How-To Video 2015-01-27

 
How to Design an RF Power Amplifier: Class F 
This short video will provide an introduction to Class F Power Amplifier Design by first building a nonlinear device model and then using this model in a circuit simulation environment to generate the idealized “square” Class F waveforms.

How-To Video 2015-01-27

 
LTE Reference Vector 
A fresh approach to Comms PHY system design challenges.

Application Note 2015-01-20

PDF PDF 270 KB
How to Characterize and Optimize Connector to Board Transition Designs 
This video demonstrates how to accurately model an SMA to PCB transition to obtain agreement between simulated and measured results and how to improve the transition performance.

How-To Video 2015-01-15

 
E4416A/E4417A EPM-P Series Power Meters and E-Series E9320 Peak and Average Power Sensors 
This data sheet covers the specifications for the E4416A/E4417A EPM-P series power meters and the E-series E9320 peak and average power sensors.

Data Sheet 2015-01-15

N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet 
This documents describe in the details the product specification and features for N1913A and N1914A.

Data Sheet 2015-01-15

1 2 3 4 5 6 7 8 9 10 ... Next