이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

광학 및 포토닉

1-25 / 109

정렬방식:
M8040A High-Performance BERT 64 GBaud - Data Sheet 
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

데이터시트 2017-02-23

PDF PDF 3 MB
Download latest M8195A AWG application notes - Explore the possibilities in signal generation 
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

어플리케이션 노트 2016-12-09

 
Keysight M8000 Series of BER Test Solutions - User Guide 
The Keysight J-BERT M8020A high-performance BERT enables fast, accurate receiver characterization of single-and multi-lane devices running up to 16 or 32 Gb/s. With today’s highest level of integration, the M8020A streamlines your test setup.

작동 매뉴얼 2016-12-08

PDF PDF 18.81 MB
Simplify PAM-4 receiver test with M8040A 64Gbaud BERT – Video 
Overview of the M8040A 64Gbaud high-performance BERT for PAM-4 and NRZ. This video explains target applications and shows key capabilities and output performance.

기본 데모 2016-11-30

 
N4917B Optical Receiver Stress Test Solution – Video 
This video provides an overview about Keysight’s automated 100G optical receiver stress test solution N4917B. See why Keysight’s N4917B solution can help to significantly speed up the LR4, ER4 and SR4 optical receiver compliance test for 100G.

기본 데모 2016-11-30

 
How to characterize PAM-4 transmitters 
This video will illustrate how to characterize PAM-4 signals described in standards such as IEEE 802.3bs (200G/400G Ethernet) and the Optical Internetworking Forum-Common Electrical Interface–56G implementation agreement (CEI-56G-XX-PAM4), using the Keysight N109X DCA-M Series of Oscilloscopes.

기본 데모 2016-11-17

 
Product and market news - Live from ECOC 2016 
VP of Internet Infrastructure Solutions Joachim Peerlings provides product and market updates

기본 데모 2016-10-21

 
Infoline Instrument Management Security, Reliability and Privacy - Product Fact Sheet 
Trust in the security, reliability and privacy of Keysight Infoline Instrument Management application.

브로셔 2016-10-20

PDF PDF 174 KB
Calibration Services - Flyer 
Measurement confidence comes from equipment operating with accuracy and precision

브로셔 2016-10-17

PDF PDF 414 KB
Infoline Asset Manager - Brochure 
Keysight Infoline Asset Manager - Free. Easily track and manage your company’s hardware, software and systems.

브로셔 2016-10-13

PDF PDF 3.30 MB
Infoline Web Services Suite - Data Sheet 
Achieve your software and hardware management goals with our online and professional services options

데이터시트 2016-09-16

PDF PDF 192 KB
Infoline Asset Management - Flyer 
2-page flyer that explains Keysight Infoline Asset Management

브로셔 2016-09-14

PDF PDF 523 KB
Transient Optical Power Measurements with the N774x-Series Multiport Power Meter - Application Note 
This note describes the details for making time-dependent measurements of optical power levels, for applications like testing transients and determining switching times.

어플리케이션 노트 2016-08-31

PDF PDF 1.45 MB
M8196A 92 GSa/s Arbitrary Waveform Generator - Data Sheet 
The Keysight M8196A is the Arbitrary Waveform Generator with the highest sample rate and the widest bandwidth on up to 4 synchronized channels - simultaneously on one module.

데이터시트 2016-08-04

Video: How to test coherent digital signal processors by generating impairments 
This video covers how to test coherent digital signal processors. Through using an arbitrary waveform generator, together with optical modulation generation software, the video shows how to generate waveforms in real-time and change the properties of the signals generated at run-time to test coherent DSPs.

기본 데모 2016-05-18

 
View PAM-4 Seminar and Application Notes 
Cut through the challenges of gigabit digital designs with these useful tools, app notes, and seminars. Keysight - insights for your best design.

어플리케이션 노트 2016-05-16

 
Get technical presentations from DesignCon 2016 
Keysight Technologies is pleased to offer you all 8 Keysight Education Forum (KEF) sessions from DesignCon 2016. All video footage as well as the technical presentation materials are available, sign up and review the materials that made KEF a huge success with over 600 attendees.

브로셔 2016-05-08

 
81602A Extra High Power Tunable Laser - video 
The Keysight 81602A is an extra high power tunable laser operating from 1250 nm to 1370 nm. With over +17 dBm peak power and +16 dBm in the 100GBASE-LR4 range, it improves tolerance for optical power budgets in test setups.

기본 데모 2016-04-19

 
Keysight Premium Used - Flyer 
Keysight Premium Used offers you a vast selection of high-quality test equipment, re-manufactured to like-new specifications and appearance.

브로셔 2016-04-18

PDF PDF 283 KB
Keysight Trade-In - Flyer 
Keysight Premium Used instruments undergo a comprehensive final inspection as this flyer explains.

브로셔 2016-04-18

PDF PDF 330 KB
Technology Refresh Services for X-Series Signal Analyzers - Flyer 
2-page flyer that explains and links to X-Series signal analyzer Technology Refresh Services including, trade-in, upgrades, extended service, premium used and consulting.

판촉 자료 2016-04-12

PDF PDF 931 KB
Technology Refresh Services for V-Series, Z-Series Oscilloscopes - Flyer 
2-page flyer that explains and links to V-Series,Z-Series Oscilloscopes Technology Refresh Services including, trade-in, upgrades, extended service, premium used and consulting.

판촉 자료 2016-04-12

PDF PDF 1.25 MB
Technology Refresh Services for FieldFox Handheld Analyzers - Flyer 
2-page flyer that explains and links to FieldFox handheld analyzers Technology Refresh Services including, trade-in, upgrades, extended service, premium used and consulting

판촉 자료 2016-04-12

PDF PDF 1.43 MB
Introduces Tunable Laser Sources for Testing Data Center Devices, Integrated Components 
+17dBm Enables Verification of Silicon Photonics Designs, New O-Band Option Accelerates High-Volume Testing

보도자료 2016-03-23

 
81602A 튜닝 가능한 초고전력 레이저 - 데이터시트 (영어) 
The 81602A Tunable Laser Source has been designed to explore new application areas in photonic device testing: it sports output power levels beyond 50 mW (+17 dBm) and covers the O-band.

데이터시트 2016-03-17

1 2 3 4 5 다음