您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

光學與光子

1-25 / 101

排序:
N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet 
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

產品型錄 2017-10-09

PDF PDF 3.91 MB
New 64 GBaud BERT Solution Simplifies Test Setup, Accelerates 400G Receiver Testing 
Industry's most-integrated bit error ratio tester (BERT) for PAM-4 and NRZ features new adjustable equalizer.

新聞資料 2017-09-05

 
PXI and AXIe Products and Solutions Catalog 
Catalog for PXI and AXIe Products and Solutions

目錄 2017-09-01

PDF PDF 10.82 MB
N8827A/B PAM-4 Analysis Software for Infiniium Oscilloscopes - Data Sheet 
Keysight's N8827A/B PAM-4 analysis software for select Infiniium oscilloscopes helps you quickly and accurately analyze electrical Pulse Amplitude Modulation (PAM) signals.

產品型錄 2017-08-23

M8040A High-Performance BERT 64 GBaud - Data Sheet 
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

產品型錄 2017-08-21

Keysight M8000 Series of BER Test Solutions - User Guide 
The Keysight J-BERT M8020A high-performance BERT enables fast, accurate receiver characterization of single-and multi-lane devices running up to 16 or 32 Gb/s. With today’s highest level of integration, the M8020A streamlines your test setup.

操作手冊 2017-08-01

PDF PDF 19.14 MB
Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet 
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80 Gb/s on up to 16 channels simultaneously.

產品型錄 2017-06-22

脈衝振幅調變(PAM-4)設計和測試解決方案 
查看 PAM-4 和 PAM-N 模擬、輸出 / 傳輸、互連,及輸入 / 接收設計和測試解決方案範例。

選購指南 2017-05-09

 
Master 400G - Free Poster on 400 Gb/s Technologies 
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

型錄 2017-05-03

 
Download the 2017 Lightwave Catalog 
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

目錄 2017-03-31

 
Download latest M8195A AWG application notes - Explore the possibilities in signal generation 
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

應用手冊 2016-12-09

 
N4917B 光接收器應力測試解決方案 - 影片 
此影片提供是德科技 N4917B 自動化 100G 光接收器應力測試解決方案的概述。了解 Keysight N4917B 解決方案如何協助您大幅加快執行 100G LR4、ER4 和 SR4 光接收器相符性測試。

基本展示 2016-11-30

 
Video: How to test coherent digital signal processors by generating impairments 
This video covers how to test coherent digital signal processors. Through using an arbitrary waveform generator, together with optical modulation generation software, the video shows how to generate waveforms in real-time and change the properties of the signals generated at run-time to test coherent DSPs.

基本展示 2016-11-30

 
利用 M8040A 64Gbaud BERT 簡化 PAM-4 接收器測試 - 影片 
適用於 PAM-4 和 NRZ 之 M8040A 64Gbaud 高效能 BERT 概述。此影片解釋目標應用並展示重要功能和輸出效能。

基本展示 2016-11-30

 
M8196A Arbitrary Waveform Generator - User's Guide 
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

使用手冊 2016-11-29

How to characterize PAM-4 transmitters 
This video will illustrate how to characterize PAM-4 signals described in standards such as IEEE 802.3bs (200G/400G Ethernet) and the Optical Internetworking Forum-Common Electrical Interface–56G implementation agreement (CEI-56G-XX-PAM4), using the Keysight N109X DCA-M Series of Oscilloscopes.

基本展示 2016-11-17

 
Product and market news - Live from ECOC 2016 
VP of Internet Infrastructure Solutions Joachim Peerlings provides product and market updates

基本展示 2016-10-21

 
Infoline Instrument Management Security, Reliability and Privacy - Product Fact Sheet 
Trust in the security, reliability and privacy of Keysight Infoline Instrument Management application.

型錄 2016-10-20

PDF PDF 174 KB
Calibration Services - Flyer 
Measurement confidence comes from equipment operating with accuracy and precision

型錄 2016-10-17

PDF PDF 414 KB
Infoline Asset Manager - Brochure 
Keysight Infoline Asset Manager - Free. Easily track and manage your company’s hardware, software and systems.

型錄 2016-10-13

PDF PDF 3.30 MB
現場校驗服務 - 產品簡易傳單 
是德科技提供測試設備現場校驗和專業指導服務,可有效減少停機時間。

型錄 2016-10-07

PDF PDF 2.32 MB
Infoline Web Services 세트 - 데이터 시트(영어) 
키사이트의 온라인 및 전문 서비스 옵션으로 소프트웨어 및 하드웨어 관리 목표를 달성하십시오.

產品型錄 2016-09-16

PDF PDF 192 KB
Transient Optical Power Measurements with the N774x-Series Multiport Power Meter - Application Note 
This note describes the details for making time-dependent measurements of optical power levels, for applications like testing transients and determining switching times.

應用手冊 2016-08-31

PDF PDF 1.45 MB
81602A Extra High Power Tunable Laser - Data Sheet 
The 81602A Tunable Laser Source has been designed to explore new application areas in photonic device testing: it sports output power levels beyond 50 mW (+17 dBm) and covers the O-band.

產品型錄 2016-08-28

Overcoming Test Challenges of USB Type-C - Application Note 
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

應用手冊 2016-08-10

PDF PDF 3.19 MB

1 2 3 4 5 下一頁