Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Optical & Photonic

Keysight offers a wide-range of innovative test and measurement solutions to accelerate the progress of next-generation intelligent optical networks.

Keysight's mission in the optical market is to shorten time-to-market and reduce cost-of-test for customers in R&D and manufacturing, as well as enable new technologies which include innovative optical components, network elements & systems, and all-optical fiber networks.

Download the Lightwave Catalog

1-25 sur 113

Tri:
Master 400G - Free Poster on 400 Gb/s Technologies 
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

Brochure 2017-05-03

 
Download the 2017 Lightwave Catalog 
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

Catalogue 2017-03-31

 
VOSCAL (Volume Onsite Calibration) - Application Brief 
Minimize downtime by bringing Keysight calibration equipment and expertise to your site

Brochure 2017-03-20

PDF PDF 259 KB
PXI and AXIe Products and Solutions Catalog 
Catalog for PXI and AXIe Products and Solutions

Catalogue 2017-03-08

PDF PDF 5.84 MB
M8040A High-Performance BERT 64 GBaud - Data Sheet 
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Fiche signalétique 2017-02-23

PDF PDF 3 MB
Download latest M8195A AWG application notes - Explore the possibilities in signal generation 
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

Notes d’application 2016-12-09

 
Keysight M8000 Series of BER Test Solutions - User Guide 
The Keysight J-BERT M8020A high-performance BERT enables fast, accurate receiver characterization of single-and multi-lane devices running up to 16 or 32 Gb/s. With today’s highest level of integration, the M8020A streamlines your test setup.

Manuel d'exploitation 2016-12-08

PDF PDF 18.81 MB
N4917B Optical Receiver Stress Test Solution – Video 
This video provides an overview about Keysight’s automated 100G optical receiver stress test solution N4917B. See why Keysight’s N4917B solution can help to significantly speed up the LR4, ER4 and SR4 optical receiver compliance test for 100G.

Démonstration de base 2016-11-30

 
Simplify PAM-4 receiver test with M8040A 64Gbaud BERT – Video 
Overview of the M8040A 64Gbaud high-performance BERT for PAM-4 and NRZ. This video explains target applications and shows key capabilities and output performance.

Démonstration de base 2016-11-30

 
M8196A Arbitrary Waveform Generator - User's Guide 
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

Manuel de l'utilisateur 2016-11-29

How to characterize PAM-4 transmitters 
This video will illustrate how to characterize PAM-4 signals described in standards such as IEEE 802.3bs (200G/400G Ethernet) and the Optical Internetworking Forum-Common Electrical Interface–56G implementation agreement (CEI-56G-XX-PAM4), using the Keysight N109X DCA-M Series of Oscilloscopes.

Démonstration de base 2016-11-17

 
Americas Calibration Services - Product Fact Sheet 
Get your instrument calibrated right by the company who designed and built it.

Brochure 2016-11-14

PDF PDF 257 KB
Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet 
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80Gb/s.

Fiche signalétique 2016-11-09

Extended Service Period Solutions - Flyer 
Keysight offers a variety of service and replacement options for older, critical instruments, including trade-ins, premium used equipment, and Extended Service Period Repair and Cal.

Brochure 2016-10-25

PDF PDF 230 KB
Product and market news - Live from ECOC 2016 
VP of Internet Infrastructure Solutions Joachim Peerlings provides product and market updates

Démonstration de base 2016-10-21

 
Infoline Instrument Management Security, Reliability and Privacy - Product Fact Sheet 
Trust in the security, reliability and privacy of Keysight Infoline Instrument Management application.

Brochure 2016-10-20

PDF PDF 174 KB
Calibration Services - Flyer 
Measurement confidence comes from equipment operating with accuracy and precision

Brochure 2016-10-17

PDF PDF 414 KB
Infoline Asset Manager - Brochure 
Keysight Infoline Asset Manager - Free. Easily track and manage your company’s hardware, software and systems.

Brochure 2016-10-13

PDF PDF 3.30 MB
Infoline Web Services Suite - Data Sheet 
Achieve your software and hardware management goals with our online and professional services options

Fiche signalétique 2016-09-16

PDF PDF 192 KB
Infoline Asset Management - Flyer 
2-page flyer that explains Keysight Infoline Asset Management

Brochure 2016-09-14

PDF PDF 523 KB
Transient Optical Power Measurements with the N774x-Series Multiport Power Meter - Application Note 
This note describes the details for making time-dependent measurements of optical power levels, for applications like testing transients and determining switching times.

Notes d’application 2016-08-31

PDF PDF 1.45 MB
81602A Extra High Power Tunable Laser - Data Sheet 
The 81602A Tunable Laser Source has been designed to explore new application areas in photonic device testing: it sports output power levels beyond 50 mW (+17 dBm) and covers the O-band.

Fiche signalétique 2016-08-28

Overcoming Test Challenges of USB Type-C - Application Note 
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

Notes d’application 2016-08-10

PDF PDF 3.19 MB
M8196A 92 GSa/s Arbitrary Waveform Generator - Data Sheet 
The Keysight M8196A is the Arbitrary Waveform Generator with the highest sample rate and the widest bandwidth on up to 4 synchronized channels - simultaneously on one module.

Fiche signalétique 2016-08-04

8160xx Family of Tunable Laser Sources - Data Sheet 
The Keysight 8160xx Family of Tunable Laser Sources offers the full wavelength range from 1260 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability

Fiche signalétique 2016-06-15

1 2 3 4 5 Page suivante