Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Optical & Photonic

Keysight offers a wide-range of innovative test and measurement solutions to accelerate the progress of next-generation intelligent optical networks.

Keysight's mission in the optical market is to shorten time-to-market and reduce cost-of-test for customers in R&D and manufacturing, as well as enable new technologies which include innovative optical components, network elements & systems, and all-optical fiber networks.

Download the Lightwave Catalog

1-14 of 14

Sort:
N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet 
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

Data Sheet 2017-10-09

PDF PDF 3.91 MB
N8827A/B PAM-4 Analysis Software for Infiniium Oscilloscopes - Data Sheet 
Keysight's N8827A/B PAM-4 analysis software for select Infiniium oscilloscopes helps you quickly and accurately analyze electrical Pulse Amplitude Modulation (PAM) signals.

Data Sheet 2017-08-23

M8040A High-Performance BERT 64 GBaud - Data Sheet 
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Data Sheet 2017-08-21

Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet 
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80 Gb/s on up to 16 channels simultaneously.

Data Sheet 2017-06-22

Infoline Web Services 세트 - 데이터 시트(영어) 
키사이트의 온라인 및 전문 서비스 옵션으로 소프트웨어 및 하드웨어 관리 목표를 달성하십시오.

Data Sheet 2016-09-16

PDF PDF 192 KB
81602A Extra High Power Tunable Laser - Data Sheet 
The 81602A Tunable Laser Source has been designed to explore new application areas in photonic device testing: it sports output power levels beyond 50 mW (+17 dBm) and covers the O-band.

Data Sheet 2016-08-28

M8196A 92 GSa/s Arbitrary Waveform Generator - Data Sheet 
The Keysight M8196A is the Arbitrary Waveform Generator with the highest sample rate and the widest bandwidth on up to 4 synchronized channels - simultaneously on one module.

Data Sheet 2016-08-04

8160xx Family of Tunable Laser Sources - Data Sheet 
The Keysight 8160xx Family of Tunable Laser Sources offers the full wavelength range from 1260 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability

Data Sheet 2016-06-15

81195A Optical Modulation Generator Software - Data Sheet 
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A AWG to generate 32 GBaud dual-I/Q signals and synthesize optical signal properties.

Data Sheet 2016-02-20

PDF PDF 1.62 MB
N8836A PAM-4 Measurement Application - Data Sheet 
Characterize electrical Pulse Amplitude Modulated (PAM) signals quickly and accurately according to IEEE 802.3-2014 Clause 94 and the OIF-CEI 4.0 draft spec.

Data Sheet 2016-02-05

PDF PDF 1.46 MB
N1085A PAM-4 Measurement Application - Data Sheet 
Keysight N1085A PAM-4 measurement software saves engineers time and money by automating PAM-4 “pre-compliance” measurements for standards that have not yet been ratified.

Data Sheet 2015-12-14

PDF PDF 2.10 MB
Electrical and Optical Clock Data Recovery Solutions - Data Sheet 
Wide bandwidth instrumentation-grade clock data recovery for physical layer characterization and validation

Data Sheet 2015-07-13

PDF PDF 2.76 MB
N4391A Optical Modulation Analyzer Measure with Confidence - Data Sheet 
Literature update with new teaser and publication information.

Data Sheet 2015-02-10

86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes - Data Sheet 
The 86100D-9FP PAM-N analysis software for 86100D DCA-X Series oscilloscopes helps you quickly and accurately analyze electrical and optical Pulse Amplitude Modulated (PAM) signals.

Data Sheet 2015-01-23

PDF PDF 3.16 MB