您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

放大器

1-25 / 79

排序:
Genesys Overview 
Genesys continues to offer the industry’s most powerful RF circuit and system synthesis capabilities in an affordable, accurate and easy-to-use simulation software that you’ve come to love. Keysight Sys-Parameters provide breakthrough convenience in using component datasheet parameters such as amplifier P1dB, IP3, gain and noise figure over frequency, temperature and bias for simulation without the need to create custom files and equations.

基本展示 2016-02-11

 
Genesys 2015 Software Enables Industry’s Fastest Realization of RF Systems and Circuits 
Keysight announces the latest release of its industry leading, affordable RF simulation and synthesis software, Genesys 2015. Designed for circuit and system designers, the software features breakthrough Keysight Sys-Parameters that enables RF system simulation with off-the-shelf component datasheets; and comprehensive RF circuit synthesis to enable the industry’s fastest realization of RF systems and circuits.

新聞資料 2016-01-26

 
The Modelithics COMPLETE Library v12.3 for Keysight Technologies' Genesys RF Simulation Tool 
Modelithics announces the release of a new version of The Modelithics® COMPLETE Library, version 12.3, for use with Genesys RF simulation and synthesis software.

新聞資料 2016-01-08

 
Using Automatic Synthesis of RF, Microwave & Analog Circuits to Increase Design Productivity by 10x 
Microwave Product Digest's October 2015 Featured Article written by How-Siang Yap of Keysight Technologies.

專題報導 2015-10-28

 
Keysight EEsof EDA makes it easy to get back to school—at least virtually 
Rick Nelson, executive editor of Evaluation Engineering, visited Keysight Technologies and had this to say about Keysight EEsof EDA.

專文 2015-09-11

 
Automotive FMCW Radar System Design using 3D Framework for Scenario Modeling 
Automotive Radar Architects can take advantage of Keysight SystemVue’s 3D simulation framework, radar reference designs, and links to MATLAB and T&M equipment to model FMCW radar system scenarios.

應用手冊 2015-08-31

PDF PDF 1.83 MB
Keysight Demonstrates Latest Design, Test, Characterization Solutions at European Microwave Week 
Keysight announces that it will demonstrate a wide range of design, test and characterization solutions at European Microwave Week 2015, Palais des Congrès, Booth E 110, Paris, Sept. 8–10.

新聞資料 2015-08-24

 
Keysight Technologies' University Educational Support Programs Now in More Than 200 Universities 
Keysight announces that more than 200 universities in North America are now participating in the Keysight EEsof EDA University Educational Support Programs, which provide several thousand students with EDA software licenses.

新聞資料 2015-08-20

 
Synthesis Made Easy With Keysight Genesys  
Learn how to quickly design many different filters with various topologies in these short tutorial videos. The Genesys Synthesis building block contains the RF industry’s widest coverage of circuit and system synthesis capabilities for passive and active components. These step-by-step tutorials walk you through the steps to accelerate your routine design tasks from hours to minutes.

基本展示 2015-08-20

 
Keysight EEsof EDA Premier Communications Design Software 
Keysight EEsof EDA premier communications design software product overview brochure.

型錄 2015-08-19

PDF PDF 1.61 MB
Equalization Network Synthesis 
Learn how to quickly design active and passive equalization networks to correct for group delay and phase distortions in your RF systems or circuits such as filters and amplifiers defined by measured S-parameters or equivalent circuits. Automatically calculate and optimize component values of analog equalization networks with equalization network synthesis.

基本展示 2015-08-15

 
IMS 2015 Demos from Keysight EEsof EDA 
YouTube video playlist containing International Microwave Symposium (IMS) 2015 demo videos from Keysight EEsof EDA MicroApps.

基本展示 2015-06-19

 
Determining the Best RF Simulation Tools as an RF Consulting Engineer 
Independent consulting in RF and microwave engineering is a growing trend and many engineers are delivering their highly sought after RF expertise back to the industry.

專文 2015-06-08

PDF PDF 2.64 MB
How to Design an RF Power Amplifier: Class J 
This short video will provide an introduction to Class J Power Amplifiers and demonstrate a superior, time saving methodology to design and practically realize a Class J RF power amplifier. First,a theoretical approach will be used to design an ideal circuit from first principles and then circuit design tools will be utilized to synthesize a more realistic circuit topology from the ideal case. The design process will be illustrated using a commercially available GaN MMIC device from Qorvo.

使用說明影片 2015-05-07

 
Drive Down the Cost of Test Using the ENA Series of Network Analyzers - Application Note 
In this application note, we discuss the contributions of Keysight Technologies, Inc.’s ENA Series of Vector Network Analyzers (ENA, hereafter) to drive down the cost of test in production lines.

應用手冊 2015-05-01

PDF PDF 2.46 MB
Keysight EEsof EDA "How To Design Power Amplifier" Videos 
A collection of "How to Design Power Amplifier" Videos from Keysight EEsof EDA.

使用說明影片 2015-04-22

 
How to Design an RF Power Amplifier: Class E 
This video provides an introduction to Class E Power Amplifiers and demonstrates a superior, time saving methodology to design and practically realize a Class E RF power amplifier using first principles to build an ideal circuit and then utilizing circuit design tools to synthesize a more realistic circuit topology from the ideal case.

使用說明影片 2015-03-11

 
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

技術總覽 2015-02-10

PDF PDF 2.39 MB
How to Use Envelope Tracking to Improve Power Amplifier Efficiency 
This video introduces basic concepts regarding applying envelope tracking to improve power amplifier efficiency.

使用說明影片 2015-02-10

 
How to Design an RF Power Amplifier: Class F 
This short video will provide an introduction to Class F Power Amplifier Design by first building a nonlinear device model and then using this model in a circuit simulation environment to generate the idealized “square” Class F waveforms.

使用說明影片 2015-01-27

 
How to Make Accurate, Automated RF Wafer-level Measurements 
The video introduces automation as a way to increase productivity and efficiency. Keysight WaferPro Express measurement software is used to illustrate the various steps in combination with Cascade Microtech Velox software for prober control and Cascade WinCalXE software for automated calibration.

使用說明影片 2015-01-27

 
How to Setup and Run Load Pull Simulations: The Basics 
This video introduces basic concepts regarding running load pull simulations. It then uses load pull simulation to find a load impedance that enables you to obtain greater than 43 dBm output power and greater than 55% PAE from a Cree FET.

使用說明影片 2015-01-27

 
How to Design an RF Power Amplifier: Class A, AB and B 
This video provides an introduction to the most basic modes of power amplifier operation by first building a nonlinear device model from scratch and then using this model in a circuit simulation environment to demonstrate various modes of power amplifier operation.

使用說明影片 2015-01-15

 
How to Design an RF Power Amplifier: The Basics  
This video provides a foundation for understanding how power amplifier circuits work. If you are new to High Frequency Power Amplifier Circuit Design, this is the place to start.

使用說明影片 2015-01-15

 
How to Use “Design of Experiments” to Create Robust Designs With High Yield 
This video explains how to use the DOE methodology to help you create and produce robust designs with first pass success and high yield.

使用說明影片 2015-01-14

 

1 2 3 4 下一頁