Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Current Drain Characterization for Wireless Handsets

Battery operating time and current drain characterization is a top priority for all aspects of handset design & development.

With ever expanding capabilities such as video streaming, text messaging and music downloads, today´s cell phones are packed with features that delight consumers. For the cell phone designer, these features translate into higher demand for battery power and a need to perform current drain measurements and analysis.

The 14565B device characterization software and 66319B/D or 66321B/D Series mobile communication DC sources provide a powerful solution for visualizing and analyzing cell phone current drain in all phases of the design cycle.

Now featuring programmability the 14565B can be integrated with test executives. This allows you to "automate" your testing by controlling your RF stimulus (Keysight E5515C) and measuring current drain (14565B+66319D or 66321D) from the same test program. By using Keysight´s Wireless Test Manager Software you can quickly build automated tests with minimal effort by dragging and dropping commands into a test sequence. Supported applications include Keysight´s Wireless Test Manager, Keysight VEE, NI LABVIEW, etc.

1-7 sur 7

Tri:
Solutions For Wireless Handset Battery Drain Characterization 
This brochure describes the use of wireless handset battery drain characterization to maximize battery operating time without jeopardizing your schedule.

Brochure 2014-07-31

PDF PDF 4.74 MB
IFT Battery Current Drain Solution - Application Note 
Provides an overview of the Interactive Functional Test (IFT) battery current drain analysis solution using the 8960 (E5515C) and the 66319/21B or D.

Notes d’application 2008-09-30

Accelerate Wireless Mobile Device Design Validation with Automated Test Solution 
This document describes how to accelerate wireless mobile device design validation using Keysight automated test solutions.

Notes d’application 2007-10-11

Automating Keysight 14565B Software Battery Drain Measurements with LabVIEW 
This document describes the process of making battery drain measurements with the Keysight 14565B and National Instruments Labview

Notes d’application 2007-10-11

PDF PDF 188 KB
Battery Drain Analysis Improves Mobile-Device Operating Time - Application Note 
Using specialized tools and analysis techniques can help you create mobile-device designs that extend battery life and improve your productivity.

Notes d’application 2007-02-01

Evaluating Battery Run-down Performance of the 66319D and the 14565B (AN 1427) 
This application note describes how to easily and accurately evaluate the performance of a mobile wireless device while being directly powered by its battery.

Notes d’application 2007-01-31

Current Drain Analysis Enhances WLAN Network Card Design and Test - Application Note 
This application note explains how to simplify the complex task of accurately measuring and evaluating the current drain of a WLAN network card for its various operating modes.

Notes d’application 2006-12-14