Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Manufacturing WiMAX™ Test Equipment

In the manufacturing environment you feel intense time-to-market pressures, especially for new technologies such as WiMAX. You need to get your products to market ahead of your competitors, while protecting your profit potential and ensuring the shortest testing time. With Keysight’s portfolio of fast, accurate, flexible and cost-effective test solutions, plus local support services, you can stay on top of the evolving standard while meeting your manufacturing throughput and time-to-market goals.

Explore YouTube Videos 

  • E6607A EXT Wireless Communications Test Set E6607B EXT Wireless Communications Test Set 
    E6607A EXT Wireless Communications Test Set

    E6607B EXT Wireless Communications Test Set

    The E6607B EXT is a one-box test set integrating an innovative test sequencer, vector signal analyzer, vector signal generator, and multi-port RF hardware in a single box for non-signaling test in cellular and wireless device manufacturing.

  • N9075A Modulation analysis views and auto-detected DL-MAP image U9075A Mobile WiMAX™ Measurement Application for EXT 
    N9075A Modulation analysis views and auto-detected DL-MAP image

    U9075A Mobile WiMAX™ Measurement Application for EXT

    The U9075A WiMAX 802.16 OFDMA measurement application in combination with the Keysight EXT (E6607A) measures complex WiMAX signals with world-class accuracy and repeatability for non-signaling test in cellular and wireless device manufacturing.

  • E5061B E6617A Multiport Adapter for EXT 
    E5061B

    E6617A Multiport Adapter for EXT

    The E6617A Multiport Adapter extends EXT to eight fully calibrated RFIO interfaces and four GPS ports, enables parallel device test without extra hardware fixture.

  • Sequence Studio Screen Shot U9066A Sequence Studio for EXT 
    Sequence Studio Screen Shot

    U9066A Sequence Studio for EXT

    The graphical Sequence Studio software dramatically simplifies test plan calibration, verification development, troubleshooting and reduces the need for test programming support.

  • N9075A Image N9075A Mobile WiMAX™ Measurement Application 
    N9075A Image

    N9075A Mobile WiMAX™ Measurement Application

    N9075A 802.16 OFDMA Mobile WiMAX™ measurement application provides 1-button standards-based RF conformance measurement transmitter testers for R&D through manufacturing of OFDMA base station and mobile station devices.

  • Option B7S as comprehensive WiMAX modulation analysis image 89601B-B7S WLAN 802.16 OFDM Modulation Analysis 
    Option B7S as comprehensive WiMAX modulation analysis image

    89601B-B7S WLAN 802.16 OFDM Modulation Analysis

    Option B7S offers OFDM and IEEE 802.16-2004 (Fixed WiMAX) specific troubleshooting tools to evaluate your signal’s modulation, time, and frequency characteristics.

  • E6651A Mobile WiMAX Test Set E6651A Mobile WiMAX Test Set 
    E6651A Mobile WiMAX Test Set

    E6651A Mobile WiMAX Test Set

    Flexible WiMAX base station emulation for subscriber station test. Provides network entry, traffic connection, data transfer and RF tests plus the ability to stress, test and debug protocol and data handling

  • N9074A Combined Fixed WiMAX measurement tabular result display image N9074A Fixed WiMAX™ Single Acquisition Combined Measurement Application 
    N9074A Combined Fixed WiMAX measurement tabular result display image

    N9074A Fixed WiMAX™ Single Acquisition Combined Measurement Application

    N9074A combined Fixed WiMAX measurement application provides standard-based transmitter testers with 1-button RF conformance for high-volume, high-throughput production manufacturing test of WLAN RF transmitters.

  • no image available E6618A Multiport Adapter for E6630A 
    no image available

    E6618A Multiport Adapter for E6630A

    The E6618A multiport adapter extends E6630A to up to sixteen fully calibrated RFIO interfaces and eight GNSS output ports, enables parallel device test without extra hardware fixture.

  • no image available Y9075B Mobile WiMAX™ Measurement and Waveform Application for EXM 
    no image available

    Y9075B Mobile WiMAX™ Measurement and Waveform Application for EXM

    Y9075B WiMAX™ 802.16 OFDMA measurement and waveform application measures complex WiMAX signals used in multi-format devices. Use with the EXM wireless test set.

  • Signal Studio for 802.16-2004 WiMAX N7613A Signal Studio for Fixed WiMAX™ 
    Signal Studio for 802.16-2004 WiMAX

    N7613A Signal Studio for Fixed WiMAX™

    N7613A Signal Studio enables creation of 802.16-2004 (WiMAX) waveforms for component/ receiver test: Spectrally correct Fixed WiMAX signals for component test and fully coded MAC layer signals for receiver test.

  • no image available PXI Signal Generators (Signal Sources) 
    no image available

    PXI Signal Generators (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.

  • no image available PXI Signal Generator (Signal Sources) 
    no image available

    PXI Signal Generator (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing