Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Mixers, Frequency Converters & Modulators

Keysight offers various software tools for design, synthesis, and simulation of mixers, frequency converters and modulators. Keysight's Advanced Design System (ADS) and Genesys EDA tools include multiple examples, templates and DesignGuides that enable you to quickly get started with your mixer design projects.

Once you have designed your mixer and built a prototype, Keysight offers a wealth of test and measurement equipment that can help you measure and validate your design.
 

  • Advanced Design System (ADS) 

    Advanced Design System (ADS)

    The industry’s leading RF, microwave & high speed digital electronic design automation software for wireless communications & networking, aerospace & defense, and signal integrity applications.

  • W2300 W2300EP Harmonic Balance Element 
    W2300

    W2300EP Harmonic Balance Element

    Provides analysis of nonlinear circuits excited with multi-tone sources, and extensive, preconfigured simulation setups useful in amplifier, RF, microwave, oscillator and custom circuit designs.

  • W2305 W2305EP X-Parameter Generator 
    W2305

    W2305EP X-Parameter Generator

    Enables MMIC, RF-SIP and RF module design houses to build accurate, pre-prototype models of nonlinear devices (e.g. power amplifiers, front-end modules and transceivers).

  • W2306EP Linear Simulator W2306EP Linear Simulator Element 
    W2306EP Linear Simulator

    W2306EP Linear Simulator Element

    The Linear Simulator Element is a frequency-domain circuit simulator that analyzes a large variety of RF and microwave circuits operating under linear conditions.

  • W2300 W2300ET Harmonic Balance Element 
    W2300

    W2300ET Harmonic Balance Element

    Provides analysis of nonlinear circuits excited with multi-tone sources, and extensive, preconfigured simulation setups useful in amplifier, RF, microwave, oscillator and custom circuit designs.

  • W2305 W2305ET X-Parameter Generator 
    W2305

    W2305ET X-Parameter Generator

    Enables MMIC, RF-SIP and RF module design houses to build accurate, pre-prototype models of nonlinear devices (e.g. power amplifiers, front-end modules and transceivers).

  • no image available Analisadores de Rede ENA, de 5 Hz a 20 GHz 
    no image available

    Analisadores de Rede ENA, de 5 Hz a 20 GHz

    Visão geral: O ENA padrão expande a análise de rede com recursos avançados para múltiplas portas e medições balanceadas, enquanto os analisadores ENA-L de menor custo fornecem parâmetros S básicos com um conjunto de teste integrado, de 50 ou 75 ohms.

  • no image available Analisadores de Rede 
    no image available

    Analisadores de Rede

    Visão geral: a família de analisadores de rede da Keysight inclui analisadores de rede de micro-ondas & RF (econômicos e de alto desempenho), analisador de rede vetorial e sistema analisador de rede.

  • no image available Analisadores de Rede PNA, 300 kHz e 1,1 THz 
    no image available

    Analisadores de Rede PNA, 300 kHz e 1,1 THz

    PNA-L is a general-purpose network analyzer, PNA is the highest performing suitable for passive and active device test, and PNA-X is Keysight's most advanced and flexible enabling linear and nonlinear device characterization in a single instrument.

  • no image available Acessórios de teste de RF e micro-ondas 
    no image available

    Acessórios de teste de RF e micro-ondas

    Visão geral: A Keysight oferece uma ampla variedade de acessórios de teste para atender sua aplicação específica. Aprenda sobre os mais novos produtos e informação de suporte para comutadores, atenuadores, amplificadores, detectores e muito mais.