Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Premier Si/III-V Device Modeling and Characterization Solutions

Keysight provides premier solutions for characterization and modeling of cutting-edge CMOS and compound semiconductor devices. Keysight is the only vendor that provides complete end-to-end modeling solutions, from automated measurements, accurate device model extraction, comprehensive qualification to final process design kit (PDK) validation. Comprehensive modeling services are offered, supported by Keysight’s expert engineers and advanced labs (see Device Modeling Services). Some of our key device modeling and characterization EDA software solutions include:

  • IC-CAP: A versatile and user programmable industry standard for semiconductor device modeling
  • IC-CAP WaferPro: Fast and accurate automated measurement software
  • WaferPro Express: Efficient, flexible and powerful wafer-level measurement software
  • Model Builder Program (MBP): Complete Silicon turnkey device modeling software
  • Model Quality Assurance (MQA): Industry standard SPICE model signoff and acceptance software

Device modeling and characterization challenges

  • As device geometries get smaller, the need to use accurate models and to control statistical variations in device processing performance becomes ever more important
  • Circuit designers need models that can accurately predict DC behaviors, as well as RF and noise behaviors
  • Different process technologies require a variety of models that can be quickly adapted to the unique processes
  • With modeling measurements taking hours or even days, measurement control software must also work with probers and instruments to allow automated measurements across temperature

Explore YouTube Videos 

Refine the List

remove all refinements

By Type of Content

By Product Category

1-5 of 5

Sort:
Using WaferPro Express with B2200A Switch Matrix 
We demonstrate sequencing measurements on packaged devices using a B2200A switch matrix, E5270B source measurement unit and socket test fixture. In this paper, we successfully automated the measurement of 8 BJT devices in a single 24 pin package.

Seminar Materials 2016-12-21

PDF PDF 2.35 MB
Automating SPICE Library Validation 
Recorded webcast and slide set for a Model Quality Assurance (MQA) webcast held on October 22, 2013.

Seminar Materials 2013-10-22

 
MQA: Automating Library Validation 
MQA is the industry standard qualification platform that assists modeling experts and model users to perform comprehensive model qualification with an knowledge-based, rules-driven approach.

Seminar Materials 2013-10-22

PDF PDF 1.48 MB
Measurement Based FET Modeling using Artifical Neural Networks (ANN) 
This presentation was given by Jianjun Xu with introduction by David Root as part of the Innovations in EDA Webcast Series.

Seminar Materials 2012-02-07

PDF PDF 2.51 MB
Setting up IC-CAP WaferPro for On-Wafer Measurements 
IC-CAP WaferProIs is an extremely powerful test plan suite, for on-Wafer DC/CV and RF device modeling measurements.

Seminar Materials 2011-06-22

PDF PDF 3.07 MB