这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

器件建模

是德为直流和射频半导体器件表征及建模提供硬件和软件解决方案。当前大多数领先的半导体制造商和集成器件制造商(IDMs)都采用是德工具来获得器件建模方案,以便用于芯片 CMOS、Bipolar、混合砷化镓(GaAs)、氮化镓(GaN)和许多其它器件技术。

器件建模挑战

  • 随着器件几何尺寸越来越小,使用精确模型并控制器件处理性能中的统计变量这种需求显得越来越重要。
  • 电路设计人员需要在直流以及射频和微波频率范围内可以精确预测器件行为的模型。
  • 不同的处理技术需要大量的可以迅速适应独特程序的模型。
  • 建模测量通常耗时数个小时甚至数天,测量控制软件也必须与探测器和仪器协同工作,以便在不同温度条件下执行自动测量。

查看相关视频(优酷) 

1-25 / 95

排序:
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

内部通讯 2017-09-01

 
Customizing Tables Just Got Easier with a New Python Module for MQA Software 
Working with data tables is a basic skill every engineer learns early on in their career. When organized properly, tables can summarize a great deal of device data into a helpful information format, and that makes them extremely useful.

文章 2017-07-12

 
Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note 
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

应用说明 2017-07-05

PDF PDF 2.47 MB
How to Simplify Device Model Extraction using an Open Source User Interface 
This video shows an example of an IC-CAP custom user interface (UI) for device modeling. In the selected modeling application, the DC modeling of a Zener diode is intentionally kept simple in order to demonstrate the features of the UI.

视频演示 2017-06-26

 
Static Random Access Memory (SRAM) Cell Modeling in MBP 2017 
This video introduces a new turnkey solution for SRAM modeling now available in Keysight’s Model Builder Program 2017. The video describes the concept of SRAM cell modeling and highlights the major challenges of that process.

基本演示 2017-06-12

 
Extending the Power of IC-CAP Software with Python—PyVISA Instrument Control 
Learn how to access the full capabilities of PyVISA from IC-CAP 2016 and create transforms for instrument control and data acquisition over any supported interface.

文章 2017-05-31

 
是德科技全球器件建模服务 
是德科技全球器件建模服务

手册 2017-05-27

PDF PDF 2 MB
How to Extract a BSIM4 DC Model 
This video introduces a general DC modeling and characterization flow for the BSIM4 model, which is one of the most popular models used by the industry today for bulk CMOS.

视频演示 2017-05-24

 
SRAM Cell Model Generation and Modeling Efficiency Take Center Stage in New Software Releases 
Accurate and efficient modeling is critical to successful design, especially when it comes to the Static Random Access Memory (SRAM) cell, the minimum geometry devices in integrated circuit technology.

文章 2017-05-04

 
Global Device Modeling Services - Brochure 
Keysight Technologies' Device Modeling Services delivers accurate device parameters rapidly for your advanced devices.

手册 2017-03-16

PDF PDF 1.59 MB
WaferPro Express Software 
WaferPro Express software is an efficient and powerful automated measurement test platform for wafer-level characterization.

手册 2017-02-22

PDF PDF 2.75 MB
为何需要器件建模服务? 
IC 设计以器件建模和表征为基础。

文章 2017-02-03

 
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

产品资料 2017-01-25

PDF PDF 1008 KB
Keysight EEsof EDA Premier Communications Design Software 
Keysight EEsof EDA premier communications design software product overview brochure.

手册 2017-01-24

PDF PDF 2.54 MB
Transconductance Modeling for Low-Power Design 
Raj Sodhi explains how to extract Gm near Vth using Keysight’s Model Builder Program (MBP) in 3 simple steps.

期刊 2017-01-18

 
Device Modeling 101 - What are Ft and Fmax? 
Ft and Fmax are figures of merit used to benchmark the high frequency performance of RF transistors. This blog post describes the equations for these 2 parameters and how to improve the performance of RF transistors.

期刊 2016-12-18

 
Device Modeling 101 - How to Extract Threshold Voltage of MOSFETs 
Threshold voltage (Vth) is one of the most important electrical parameters in MOSFET modeling. Learn how to extract Vth using MBP.

期刊 2016-11-17

 
The High-Frequency, High Speed Design Revolution: Why Your Design & Test Flow Will Soon Be Obsolete 
In this keynote from EDI CON USA 2016, Todd Cutler, vice president and general manager of Keysight Design & Test Software, discusses these trends and explains how, when coupled with market pressures, they are driving a revolution in the design and measurement industry.

基本演示 2016-10-11

 
Unlocking Millimeter Wave Insights 
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

基本演示 2016-09-30

 
Advanced Low-Frequency Noise Analyzer Overview 
This video will provide a brief overview of Keysight E4727A Advanced Low-Frequency Noise Analyzer (ALFNA), the next-generation system for measurement of 1/f noise and random telegraph noise. It will describe ALFNA’s innovative modular design and its technical advantages. It will also touch on wide-range applications and how they are enabled by ALFNA’s industry-leading technical specifications and rich feature set.

产品展示 2016-08-29

 
Cascade Microtech Releases 1/f Measurement Solution With Keysight Technologies 
Cascade Microtech announces the release of a comprehensive low-frequency noise measurement solution for device modeling, characterization and reliability testing with MeasureOne solution partner Keysight Technologies.

新闻资料 2016-08-04

 
Low Frequency Noise Analyzer Technical Demo 
A more technical dive on the new Advanced Low-Frequency Noise Analyzer with WaferPro Express, which offers the unique ability to measure and model device noise across wafers. This release features a new user interface and tight integration with Keysight's WaferPro Express software, a platform that performs automated wafer-level measurements of semiconductor devices.

基本演示 2016-07-20

 
Keysight Seamlessly Integrates Low-Frequency Noise Measurements in Wafer Level Solution Platform 
New Advanced Low-Frequency Noise Analyzer Offers Unique Ability to Measure and Model Device Noise Across Wafers.

新闻资料 2016-07-19

 
Introducing the 2016 Advanced Low-Frequency Noise Analyzer 
The new Advanced Low-Frequency Noise Analyzer Offers Unique Ability to Measure and Model Device Noise Across Wafers. This release features a new user interface and tight integration with Keysight's WaferPro Express software, a platform that performs automated wafer-level measurements of semiconductor devices.

基本演示 2016-07-18

 
Follow Keysight EEsof EDA on Twitter! 
Twitter enables you to keep current on news and updates with Keysight EEsof through the exchange of quick, frequent answers to one simple question: What are you doing?

内部通讯 2016-07-14

 

1 2 3 4 下一页