Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Premier Si/III-V Device Modeling and Characterization Solutions

Keysight provides premier solutions for characterization and modeling of cutting-edge CMOS and compound semiconductor devices. Keysight is the only vendor that provides complete end-to-end modeling solutions, from automated measurements, accurate device model extraction, comprehensive qualification to final process design kit (PDK) validation. Comprehensive modeling services are offered, supported by Keysight’s expert engineers and advanced labs (see Device Modeling Services). Some of our key device modeling and characterization EDA software solutions include:

  • IC-CAP: A versatile and user programmable industry standard for semiconductor device modeling
  • IC-CAP WaferPro: Fast and accurate automated measurement software
  • WaferPro Express: Efficient, flexible and powerful wafer-level measurement software
  • Model Builder Program (MBP): Complete Silicon turnkey device modeling software
  • Model Quality Assurance (MQA): Industry standard SPICE model signoff and acceptance software

Device modeling and characterization challenges

  • As device geometries get smaller, the need to use accurate models and to control statistical variations in device processing performance becomes ever more important
  • Circuit designers need models that can accurately predict DC behaviors, as well as RF and noise behaviors
  • Different process technologies require a variety of models that can be quickly adapted to the unique processes
  • With modeling measurements taking hours or even days, measurement control software must also work with probers and instruments to allow automated measurements across temperature

Explorer les vidéos YouTube 

1-25 sur 83

Tri:
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

Bulletin d'information 2017-04-04

 
Python Programming integration with IC-CAP 
Learn what versions of IC-CAP are supported and see an example of how to get the MOSFET threshold voltage using Python in this blog post.

Article 2017-03-16

 
Global Device Modeling Services - Brochure 
Keysight Technologies' Device Modeling Services delivers accurate device parameters rapidly for your advanced devices.

Brochure 2017-03-16

PDF PDF 1.59 MB
WaferPro Express Software 
WaferPro Express software is an efficient and powerful automated measurement test platform for wafer-level characterization.

Brochure 2017-02-22

PDF PDF 2.75 MB
Why Device Modeling Services? 
IC design stands on the shoulders of device modeling and characterization.

Article 2017-02-03

 
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Fiche signalétique 2017-01-25

PDF PDF 1008 KB
Keysight EEsof EDA Premier Communications Design Software 
Keysight EEsof EDA premier communications design software product overview brochure.

Brochure 2017-01-24

PDF PDF 2.54 MB
Transconductance Modeling for Low-Power Design 
Raj Sodhi explains how to extract Gm near Vth using Keysight’s Model Builder Program (MBP) in 3 simple steps.

Journal 2017-01-18

 
Device Modeling 101 - What are Ft and Fmax? 
Ft and Fmax are figures of merit used to benchmark the high frequency performance of RF transistors. This blog post describes the equations for these 2 parameters and how to improve the performance of RF transistors.

Journal 2016-12-18

 
Device Modeling 101 - How to Extract Threshold Voltage of MOSFETs 
Threshold voltage (Vth) is one of the most important electrical parameters in MOSFET modeling. Learn how to extract Vth using MBP.

Journal 2016-11-17

 
The High-Frequency, High Speed Design Revolution: Why Your Design & Test Flow Will Soon Be Obsolete 
In this keynote from EDI CON USA 2016, Todd Cutler, vice president and general manager of Keysight Design & Test Software, discusses these trends and explains how, when coupled with market pressures, they are driving a revolution in the design and measurement industry.

Démonstration de base 2016-10-11

 
Unlocking Millimeter Wave Insights 
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

Démonstration de base 2016-09-30

 
Advanced Low-Frequency Noise Analyzer Overview 
This video will provide a brief overview of Keysight E4727A Advanced Low-Frequency Noise Analyzer (ALFNA), the next-generation system for measurement of 1/f noise and random telegraph noise. It will describe ALFNA’s innovative modular design and its technical advantages. It will also touch on wide-range applications and how they are enabled by ALFNA’s industry-leading technical specifications and rich feature set.

Visite de produits 2016-08-29

 
Cascade Microtech Releases 1/f Measurement Solution With Keysight Technologies 
Cascade Microtech announces the release of a comprehensive low-frequency noise measurement solution for device modeling, characterization and reliability testing with MeasureOne solution partner Keysight Technologies.

Dossier de presse 2016-08-04

 
Low Frequency Noise Analyzer Technical Demo 
A more technical dive on the new Advanced Low-Frequency Noise Analyzer with WaferPro Express, which offers the unique ability to measure and model device noise across wafers. This release features a new user interface and tight integration with Keysight's WaferPro Express software, a platform that performs automated wafer-level measurements of semiconductor devices.

Démonstration de base 2016-07-20

 
Keysight Seamlessly Integrates Low-Frequency Noise Measurements in Wafer Level Solution Platform 
New Advanced Low-Frequency Noise Analyzer Offers Unique Ability to Measure and Model Device Noise Across Wafers.

Dossier de presse 2016-07-19

 
Introducing the 2016 Advanced Low-Frequency Noise Analyzer 
The new Advanced Low-Frequency Noise Analyzer Offers Unique Ability to Measure and Model Device Noise Across Wafers. This release features a new user interface and tight integration with Keysight's WaferPro Express software, a platform that performs automated wafer-level measurements of semiconductor devices.

Démonstration de base 2016-07-18

 
Follow Keysight EEsof EDA on Twitter! 
Twitter enables you to keep current on news and updates with Keysight EEsof through the exchange of quick, frequent answers to one simple question: What are you doing?

Bulletin d'information 2016-07-14

 
Low-Frequency Noise Measurements with the E4727A and Their Applications 
This application note covers noise basics (1/f and white), applications of noise measurements and analysis, and how noise measurement challenges are addressed by the E4727A A-LFNA.

Notes d’application 2016-04-28

PDF PDF 2.39 MB
Keysight Announces Strategic Collaboration with San'an-IC to Release PDKs for HBT, pHEMT Processes 
Keysight announces that it has signed a memorandum of understanding (MoU) with Xiamen San'an Integrated Circuit Co. Ltd. (San'an-IC) to collaborate on an advanced process design kits (PDKs) for its HBT and pHEMT processes based on Advanced Design System (ADS) software.

Dossier de presse 2016-04-22

 
How to Accurately Measure and Validate S-Parameters for Transistor Modeling 
This video explains and demonstrates a method to develop accurate Spice models based on verified S-parameter measurements. The video walks you through the entire modeling flow for two RF spiral inductors using IC-CAP.

Vidéos pratiques 2016-04-04

 
Enabling Noise Measurements on Magnetic Sensors 
This document describes how to use the Keysight E4727A Advanced Low-Frequency Noise Analyzer to simplify noise measurements on magnetic sensors.

Notes d’application 2016-03-24

Keysight Unveils Latest Release of its Device Modeling and Characterization Software Tool Suite 
Keysight announces the newest release of its industry-leading device modeling and characterization software suite: IC-CAP 2016, MBP 2016, and MQA 2016.

Dossier de presse 2016-02-22

 
How to Model RF Passive Devices: Spiral Inductors 
This video explains and demonstrates a method to develop accurate Spice models based on verified S-parameter measurements. The video walks you through the entire modeling flow for two RF spiral inductors using IC-CAP.

Vidéos pratiques 2016-02-11

 
Model Builder Program (MBP) 
MBP is a one-stop solution that provides both automation and flexibility for silicon device modeling.

Brochure 2016-01-25

PDF PDF 930 KB

1 2 3 4 Page suivante