Contact an Expert

Femtocell Test

As a world leader in test and measurement solutions, Keysight continues to be at the forefront of emerging markets such as femtocells. Also known as access point base stations, femtocells are small base stations typically designed for indoor use in residential or small business environments. They connect to a service provider’s network via the end user’s broadband internet. From R&D through manufacturing to network deployment and service assurance, Keysight has femtocell test equipment available now so you can meet your time to market goals with this new technology. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

  • N5182A MXG RF Vector Signal Generator N5182A MXG Vector Signal Generator, up to 6 GHz 
    N5182A MXG RF Vector Signal Generator

    N5182A MXG Vector Signal Generator, up to 6 GHz

    N5182A MXG mid-performance RF vector signal generators offer 100 kHz to 6 GHz frequency for manufacturing. Consider migrating to the N5171B EXG X-Series for improved low frequency coverage, output power, reverse power protection, phase noise & more.

  • MXA signal analyzer N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 
    MXA signal analyzer

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    The N9020A MXA is a flexible signal analyzer; 10 Hz up to 26.5 GHz with up to 160 MHz analysis bandwidth. MXA addresses testing of multiple wireless formats and devices with built-in applications and is designed to accelerate product development.

  • X-Series Measurement Applications for Benchtop Signal Analyzers 

    X-Series Measurement Applications for Benchtop Signal Analyzers

    A shared library of the industry's broadest offering of signal analyzer measurement applications run inside the X-Series signal analyzers, covering general purpose, cellular, wireless connectivity and digital video.

  • N9010A EXA Signal Analyzer image N9010A EXA Signal Analyzer, 10 Hz to 44 GHz 
    N9010A EXA Signal Analyzer image

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz

    The N9010A EXA is a general purpose signal analyzer; 10 Hz up to 44 GHz. The EXA signal analyzer provides a solid mix of speed and performance to 40 MHz bandwidth.

  • E4438C ESG vector signal generator E4438C ESG Vector Signal Generator 
    E4438C ESG vector signal generator

    E4438C ESG Vector Signal Generator

    E4438C ESG vector signal generators offer frequency from 250 kHz to 6 GHz for R&D or manufacturing. Consider migrating to the N5182B MXG X-Series for greater performance and real-time or arbitrary waveform simulation capabilities.

  • Signal Studio and Creation Software 

    Signal Studio and Creation Software

    Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. Its performance-optimized reference signals enhance the characterization and verification of your devices.

  • N7309A N7309A Chipset Software for Percello 
    N7309A

    N7309A Chipset Software for Percello

    N7309A Chipset Software provides control, calibration and test of devices and modules incorporating Percello femtocell chipset