Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

Femtocell Test

As a world leader in test and measurement solutions, Keysight continues to be at the forefront of emerging markets such as small-cell base stations. Femtocells are small-cell base stations typically designed for indoor use in residential or small business environments. They connect to a service provider’s network via the end user’s broadband internet. As small cells gain momentum, keeping pace with growing demand and aggressive schedules is easier when you have access to deeper resources. From R&D through manufacturing, Keysight has femtocell test equipment available now to help you meet your time to market goals. The EXF is the industry’s first one-box tester dedicated to femtocell manufacturing, and it’s validated with the latest cellular and WLAN chipsets. Access our expertise in base-station and high-volume testing and accelerate femtocell manufacturing with the EXF.

Explore YouTube Videos 

  • no image available E6650A EXF Wireless Test Set for Femtocell 
    no image available

    E6650A EXF Wireless Test Set for Femtocell

    The E6650A EXF is dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. It also delivers the speed, performance and scalability you need to ramp up rapidly and lower your cost of test.

  • no image available X-Series Measurement Applications for EXM and EXF 
    no image available

    X-Series Measurement Applications for EXM and EXF

    These software applications for the EXM and EXF provide standards-based measurements to test multi-format cellular and wireless connectivity devices and Femtocells during manufacturing.

  • no image available V9065B-1FP Sequence Analyzer for BTS Application, Fixed Perpetual License 
    no image available

    V9065B-1FP Sequence Analyzer for BTS Application, Fixed Perpetual License

    V9065B-1FP sequence analyzer for BTS application provides high-speed calibration and verification of your femtocell for maximum manufacturing throughput. Use with the EXF wireless test set for femtocell.

  • no image available Waveform License 5 and 50-Pack for EXF 
    no image available

    Waveform License 5 and 50-Pack for EXF

    Waveform licensing with the 5-pack and 50-pack options is a cost-effective solution for manufacturing that lets you license and playback waveforms created using the multiple radio format Keysight Signal Studio software.

  • N5182B MXG X-Series vector signal generator N5182B MXG X-Series RF Vector Signal Generator, up to 6 GHz 
    N5182B MXG X-Series vector signal generator

    N5182B MXG X-Series RF Vector Signal Generator, up to 6 GHz

    N5182B MXG X-Series RF vector high performance signal generators are fine-tuned to be your “golden transmitter” in R&D with 9 kHz to 6 GHz frequency coverage. Simulate real-world signals with real-time capabilities with Signal Studio software.

  • N5182A MXG RF Vector Signal Generator N5182A MXG Vector Signal Generator, up to 6 GHz 
    N5182A MXG RF Vector Signal Generator

    N5182A MXG Vector Signal Generator, up to 6 GHz

    N5182A MXG mid-performance RF vector signal generators offer 100 kHz to 6 GHz frequency for manufacturing. Consider migrating to the N5171B EXG X-Series for improved low frequency coverage, output power, reverse power protection, phase noise & more.

  • MXA signal analyzer N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 
    MXA signal analyzer

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    The N9020A MXA is a flexible signal analyzer; 10 Hz up to 26.5 GHz with up to 160 MHz analysis bandwidth. MXA addresses testing of multiple wireless formats and devices with built-in applications and is designed to accelerate product development.

  • X-Series Measurement Applications for X-Series Signal Analyzers 

    X-Series Measurement Applications for X-Series Signal Analyzers

    A shared library of the industry's broadest offering of signal analyzer measurement applications run inside the X-Series signal analyzers, covering general purpose, cellular, wireless connectivity and digital video.

  • Signal Studio and Creation Software 

    Signal Studio and Creation Software

    Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. Its performance-optimized reference signals enhance the characterization and verification of your devices.

  • N9010A EXA Signal Analyzer image N9010A EXA Signal Analyzer, 10 Hz to 44 GHz 
    N9010A EXA Signal Analyzer image

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz

    The N9010A EXA is a general purpose signal analyzer; 10 Hz up to 44 GHz. The EXA signal analyzer provides a solid mix of speed and performance to 40 MHz bandwidth.

  • N7309A N7309A Chipset Software for Percello 
    N7309A

    N7309A Chipset Software for Percello

    N7309A Chipset Software provides control, calibration and test of devices and modules incorporating Percello femtocell chipset

  • N5172B EXG X-Series vector signal generator N5172B EXG X-Series RF Vector Signal Generator, up to 6 GHz 
    N5172B EXG X-Series vector signal generator

    N5172B EXG X-Series RF Vector Signal Generator, up to 6 GHz

    N5172B EXG X-Series RF vector mid-performance signal generators offer 9 kHz to 6 GHz frequency & simulation of real-time signals with Signal Studio software. Optimized for manufacturing with faster throughput & greater uptime at the right price.

  • E4438C ESG vector signal generator E4438C ESG Vector Signal Generator 
    E4438C ESG vector signal generator

    E4438C ESG Vector Signal Generator

    E4438C ESG vector signal generators offer frequency from 250 kHz to 6 GHz for R&D or manufacturing. Consider migrating to the N5182B MXG X-Series for greater performance and real-time or arbitrary waveform simulation capabilities.