Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Surveillance & Intelligence System Development

The importance and the complexity of surveillance and intelligence systems are increasing. Keysight helps you focus on your task at hand by providing state of the art test and measurement tools to assist in your development of surveillance and Intelligence systems. Keysight´s areas of expertise include high performance RF and microwave equipment and wireless communications test and development tools to help you keep in front of current security risks.

Explore YouTube Videos 

  • Signal Studio Software 

    Signal Studio Software

    Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. Its performance-optimized reference signals enhance the characterization and verification of your devices.

  • no image available PSA Spectrum Analyzers 
    no image available

    PSA Spectrum Analyzers

    PSA Series high performance spectrum analyzers offers spectrum analysis up to 50 GHz.

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 
    no image available

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    The N9020A MXA is a flexible signal analyzer; 10 Hz up to 26.5 GHz with up to 160 MHz analysis bandwidth. MXA addresses testing of multiple wireless formats and devices with built-in applications and is designed to accelerate product development.

  • no image available Infiniium 90000A Series Oscilloscopes 
    no image available

    Infiniium 90000A Series Oscilloscopes

    2.5 GHz to 13 GHz high-performance real-time lab scopes with up to 1 Gpts deep memory, upgradeable bandwidth, and the industry's lowest noise floor. DSA models additionally include 50M memory, EZJIT+, and Serial Data Analysis software.

  • no image available N9340B Handheld RF Spectrum Analyzer (HSA), 3 GHz 
    no image available

    N9340B Handheld RF Spectrum Analyzer (HSA), 3 GHz

    The 3 GHz handheld spectrum analyzer provides powerful features for field applications, superior performance to build the confidence in field test and exceptional usability to enhance field productivity.

  • no image available E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz 
    no image available

    E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz

    E8267D PSG integrated high-performance microwave vector signal generators offer frequency from 250 kHz to 44 GHz (extendable to 500 GHz) for design and manufacturing in aerospace defense, satellite communications, and broadband wireless.

  • N6030A Arbitrary Waveform Generator N6030A Arbitrary Waveform Generator, 15-Bit, 1.25 GS/s 
    N6030A Arbitrary Waveform Generator

    N6030A Arbitrary Waveform Generator, 15-Bit, 1.25 GS/s

    Keysight's N6030A arbitrary waveform generator delivers unprecedented performance for creation of complex wideband waveforms

  • Agilent N8241A Photo N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s 
    Agilent N8241A Photo

    N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s

    Keysight's N8241A arbitrary waveform generator (AWG) is a synthetic instrument (SI) module that combines unprecedented performance with unsurpassed flexibility.

  • no image available N5106A PXB Baseband Generator and Channel Emulator 
    no image available

    N5106A PXB Baseband Generator and Channel Emulator

    N5106A PXB baseband generator and channel emulators offer customizable test cases/design validation, broad range of test parameters, signal-propagation environment modeling with real-time channel emulation, and Signal Studio software support.

  • no image available PNA Network Analyzers, 300 kHz to 1.1 THz 
    no image available

    PNA Network Analyzers, 300 kHz to 1.1 THz

    PNA-L is a general-purpose network analyzer, PNA is the highest performing suitable for passive and active device test, and PNA-X is Keysight's most advanced and flexible enabling linear and nonlinear device characterization in a single instrument.

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.