Contact an Expert

Signal Survey, Intercept and Collection

The pervasiveness of wireless technologies brings increased security and intelligence challenges. Keysight provides the tools you need to help mitigate these challenges ranging from portable spectrum analyzers to sophisticated signal intercept and collection systems.

Explore YouTube Videos 

1-13 of 13

Sort:
E3238S/N6820E Signal Survey System - Configuration Guide 

Configuration Guide 2010-07-22

E3238S Configuration, Performance and Reference Guide 

Configuration Guide 2010-07-22

PDF PDF 623 KB
N6820E-MR1 Modulation Recognition Capability for E3238S/N6820E Signal Survey Systems 

Technical Overview 2009-10-06

PDF PDF 379 KB
E3238 VHF/UHF Voice Activity Detection System 

Application Note 2009-10-05

E3238 Signals Development System - Product Overview 

Technical Overview 2009-04-20

E3238S/N6820E Signal Survey System - Technical Overview 

Technical Overview 2009-04-20

E3238 Pager Intercept Solution 

Application Note 2008-09-08

E3238 HF ALE Intercept Solution 

Application Note 2008-08-26

35688E-ECH Enable Channelized Data for Keysight E3238S/35688E Signal Intercept and Collection System 
The 35688E-ECH enable channelized data option delivers multiple channels of narrowband time data to an external processing workstation. This option is integrated into the E3238S Signal Detection and Monitoring Solutions.

Technical Overview 2008-08-21

PDF PDF 374 KB
Universal Signal Detection 
Option USD for E3238S signal detection and monitoring systems

Brochure 2008-08-15

PDF PDF 214 KB
Signal Generation & Analysis for W-i-d-e-b-a-n-d Aerospace/Defense Systems 
This article discusses how to choose the right broadband measurement solution for signal generation and analysis of your wideband aerospace and defense system.

Article 2008-07-01

PDF PDF 175 KB
E3238S / 35688E Product Tour DVD 

Demo 2006-11-28

PDF PDF 185 Bytes
Sorting Signals Using Multiple Markers, Marker Tables and Peak Tables (PN 8590-6) 
This Product Note shows how marker and peak signal features are useful measurement aids in a spectrum display because they immediately locate a signal, and record its amplitude and frequency or time. The 8590 C/E/L-series Spectrum Analyzers offer two marker features and a peak sorting function to...

Application Note 2000-07-01

PDF PDF 377 KB