Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

X-Parameters

NVNA Nonlinear Measurements and ADS Simulation and DesignKeysight's X-parameters* functionality can help you overcome a key challenge in RF engineering, namely that of nonlinear impedance differences, harmonic mixing, and nonlinear reflection effects that occur when components are cascaded under large signal operating conditions. X-parameters help solve this complex cascading problem: if you measure the X-parameters of a set of components individually, you can calculate the X-parameters and hence the nonlinear transfer function of any cascade made from them. Calculations based on X-parameters are usually performed within a harmonic balance simulator environment.

Use the tabs below to locate technical resources on the development and use of X-parameters, as well as information on Related Products and Solution Partners.

See Measurement Solution Example: X-Parameter Measurements

X-parameters" is a trademark of Keysight Technologies, Inc. The X-parameters format and underlying equations are open and documented. For more information on the use of this trademark, refer to X-parameters Open Documentation, Trademark Usage & Partnerships.

  • W1719 SystemVue RF System Design Kit W1719EP SystemVue RF System Design Kit 
    W1719 SystemVue RF System Design Kit

    W1719EP SystemVue RF System Design Kit

    An innovative simulator and use model for RF system architects that creates better designs, lowers project risk, and saves time and prototyping costs.

  • W1719 SystemVue RF System Design Kit W1719ET SystemVue RF System Design Kit 
    W1719 SystemVue RF System Design Kit

    W1719ET SystemVue RF System Design Kit

    An innovative simulator and use model for RF system architects that creates better designs, lowers project risk, and saves time and prototyping costs.

  • Advanced Design System (ADS) 

    Advanced Design System (ADS)

    The industry’s leading RF, microwave & high speed digital electronic design automation software for wireless communications & networking, aerospace & defense, and signal integrity applications.

  • NVNA converts an Agilent PNA-X network analyzer into a high-performance nonlinear analyzer PNA-X Nonlinear Vector Network Analyzer (NVNA) 
    NVNA converts an Agilent PNA-X network analyzer into a high-performance nonlinear analyzer

    PNA-X Nonlinear Vector Network Analyzer (NVNA)

    Keysight's NVNA, based on Keysight's PNA-X network analyzer technology, is the industry's first interoperable measurement and simulation environment for designing nonlinear components.

  • W2305 W2305EP X-Parameter Generator 
    W2305

    W2305EP X-Parameter Generator

    Enables MMIC, RF-SIP and RF module design houses to build accurate, pre-prototype models of nonlinear devices (e.g. power amplifiers, front-end modules and transceivers).

  • W2305 W2305ET X-Parameter Generator 
    W2305

    W2305ET X-Parameter Generator

    Enables MMIC, RF-SIP and RF module design houses to build accurate, pre-prototype models of nonlinear devices (e.g. power amplifiers, front-end modules and transceivers).

  • no image available PNA Network Analyzers, 300 kHz to 1.1 THz 
    no image available

    PNA Network Analyzers, 300 kHz to 1.1 THz

    PNA-L is a general-purpose network analyzer, PNA is the highest performing suitable for passive and active device test, and PNA-X is Keysight's most advanced and flexible enabling linear and nonlinear device characterization in a single instrument.