Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

X-Parameters

NVNA Nonlinear Measurements and ADS Simulation and DesignKeysight's X-parameters* functionality can help you overcome a key challenge in RF engineering, namely that of nonlinear impedance differences, harmonic mixing, and nonlinear reflection effects that occur when components are cascaded under large signal operating conditions. X-parameters help solve this complex cascading problem: if you measure the X-parameters of a set of components individually, you can calculate the X-parameters and hence the nonlinear transfer function of any cascade made from them. Calculations based on X-parameters are usually performed within a harmonic balance simulator environment.

Use the tabs below to locate technical resources on the development and use of X-parameters, as well as information on Related Products and Solution Partners.

See Measurement Solution Example: X-Parameter Measurements

X-parameters" is a trademark of Keysight Technologies, Inc. The X-parameters format and underlying equations are open and documented. For more information on the use of this trademark, refer to X-parameters Open Documentation, Trademark Usage & Partnerships.

Refine the List

remove all refinements

By Type of Content

By Product Category

No matches available for these refinements. | remove all refinements