Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Solar Micro Inverter Testing

Solar Micro Inverter Testing

Extracting maximum energy

Terrestrial solar micro inverter designers and manufacturers must ensure their products are capable of extracting and delivering the maximum power that is available from the solar modules to which they are attached. Power available from a solar module is highly dependent on its illumination and temperature. The maximum available power is known as the maximum power point (MPP), and it changes with operating conditions. For inverter design, development and qualification, it is critical to test with a variety of MPPs. To obtain a full range of MPPs and other operating points from a solar module with which to test your inverter, it must be exposed to a predictable, repeatable and broad range of illumination and temperature conditions for extended periods. That is impractical to do in a test environment with a solar module. The Keysight E4360 solar array simulator will provide controllable, consistent, stable, and wide-ranging solar module performance.

Use the Keysight E4360 solar array simulator to:

  • Develop and verify performance of inverter peak power tracking circuits and algorithms
  • Measure and verify inverter efficiency
  • Verify the ability of the inverter to produce power grid level output from low to high voltage extremes
  • Perform qualification tests ― confirm inverter performance during or after exposure to environmental conditions
  • Perform accelerated lifecycle tests
  • Perform certification tests

Related Links

Refine the List

By Type of Content

Par catégorie de produit

1-6 of 6

Sort:
Understanding the Importance of Maximum Power Point Tracking Efficiency for Solar Inverters 
This application note discusses the importance of MPPT efficiency testing. MPPT Efficiency is the metric used to ensure a solar inverter is operating at the maximum power point as often as possible, to maximize solar energy usage from the PV array.

Application Note 2017-07-10

PDF PDF 1.93 MB
Keysight Technologies: Powering the Solar Revolution - Brochure 
This brochures presents Keysight's solutions for testing solar cells, panels, modules and inverters.

Brochure 2014-07-31

PDF PDF 584 KB
Micro Inverter Test Using Solar Array Simulator 
See a video on testing a microinverter using a Keysight Technologies E4360A solar array simulator.

Demo 2010-06-15

 
Solar Panel Test Using DC Load 
See a video on using a Keysight electronic load to capture an IV curve from a 40 W solar module.

Demo 2010-06-14

 
Testing Terrestrial Solar-Powered Inverters Using Solar Array Simulation Techniques 
This application note describes how to test terrestrial solar-powered inverters using solar array simulation techniques.

Application Note 2009-06-01

Generating I-V Curves with the Keysight E4360A Solar Array Simulator Using the Parameters Voc, Isc, N 

Application Note 2009-03-12