Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contactar a un Experto

Advanced Research

At the extremes of science, research often goes beyond “scientific discovery” to become the discovery of new sciences.

In laboratories around the world, Keysight instrumentation has become an integral part of advanced experimental systems, whether for system control or experiment observation.

Advanced Research

Applications include:

  • Astrophysics
  • Nuclear physics
  • Particle physics
  • Plasma physics

and other high-energy physics advanced research applications.

Keysight high-speed instruments are used in two major areas:

  • Real-time control and measurement
  • Single-shot, or event-based measurements

Expanding knowledge on phenomena at galactic or nanometer scale, confidence in results is strengthened by dependable measurement solutions that provide exceptional speed and measurement fidelity. Keysight provides the extreme speed and precision needed for system monitoring and control, and for capturing data from the events at speeds that exceed the interactions of the experiments themselves.

Enlaces relacionados

1-9 de 9

Ordenar:
Accelerate DDR4/LPDDR3 Memory Debug with Bus level Signal Integrity Insight Webcast 
Original broadcast March 4, 2014

Webcast - grabado

 
Discover Keysight’s New AWG: Highest Speed, Bandwidth & Channel Density 
Original broadcast September 10, 2014

Webcast - grabado

 
HDMI Physical Layer Compliance Testing - 2.0 and Beyond Webcast 
Original broadcast September 23, 2014

Webcast - grabado

 
MIPI M-PHY, D-PHY and C-PHY Receiver Testing – Today and Tomorrow 
Original broadcast October 21, 2014

Webcast - grabado

 
Next generation BERT Ensures Signal Integrity in High-speed Digital Designs Webcast 
Original broadcast January 21, 2014

Webcast - grabado

 
PAM-4 Solutions for Transmit and Receive Design Characterization 
Original broadcast October 23, 2014

Webcast - grabado

 
Techniques for Analyzing Millimeter Wave Signals Using Harmonic Mixing Webcast 
Original broadcast July 17, 2014

Webcast - grabado

 
Test and Validation of PCIe/NVMe Protocol Designs Webcast 
Original broadcast July 10, 2014

Webcast - grabado

 
USB Test Challenges: Fast and Accurate Receiver Characterization Webcast 
Original broadcast July 16, 2014

Webcast - grabado