Contact an Expert

Advanced Research

At the extremes of science, research often goes beyond “scientific discovery” to become the discovery of new sciences.

In laboratories around the world, Keysight instrumentation has become an integral part of advanced experimental systems, whether for system control or experiment observation.

Advanced Research

Applications include:

  • Astrophysics
  • Nuclear physics
  • Particle physics
  • Plasma physics

and other high-energy physics advanced research applications.

Keysight high-speed instruments are used in two major areas:

  • Real-time control and measurement
  • Single-shot, or event-based measurements

Expanding knowledge on phenomena at galactic or nanometer scale, confidence in results is strengthened by dependable measurement solutions that provide exceptional speed and measurement fidelity. Keysight provides the extreme speed and precision needed for system monitoring and control, and for capturing data from the events at speeds that exceed the interactions of the experiments themselves.

Related Links

1-16 of 16

Sort:
Advanced Passive Intermodulation (PIM) Measurement System Webcast 
Original broadcast August 29, 2013

Webcast - recorded

 
Common DFT guidelines for implementing boundary scan on limited access boards webcast 
Original broadcast September 11, 2014

Webcast - recorded

 
Discover Keysight’s New AWG: Highest Speed, Bandwidth & Channel Density 
Original broadcast September 10, 2014

Webcast - recorded

 
Embedded testing of Intel Haswell and Broadwell chipsets on limited access client boards webcast 
Original broadcast November 13, 2014

Webcast - recorded

 
Extending boundary scan tests to improve test coverage of limited access boards webcast 
Original broadcast September 25, 2014

Webcast - recorded

 
HDMI Physical Layer Compliance Testing - 2.0 and Beyond Webcast 
Original broadcast September 23, 2014

Webcast - recorded

 
Introduction to the Keysight x1149 Boundary Scan Analyzer Webcast 
Original broadcast August 26, 2014; 9am PT / 12pm ET

Webcast - recorded

 
Maximizing test coverage of multiple limited access boards by linking multiple boundary scan chains 
Original broadcast October 9, 2014

Webcast - recorded

 
MIPI M-PHY, D-PHY and C-PHY Receiver Testing – Today and Tomorrow 
Original broadcast October 21, 2014

Webcast - recorded

 
Next generation BERT Ensures Signal Integrity in High-speed Digital Designs Webcast 
Original broadcast January 21, 2014

Webcast - recorded

 
PAM-4 Solutions for Transmit and Receive Design Characterization 
Original broadcast October 23, 2014

Webcast - recorded

 
Techniques for Analyzing Millimeter Wave Signals Using Harmonic Mixing Webcast 
Original broadcast July 17, 2014

Webcast - recorded

 
Test and Measurement for Next Generation Optical Communications Webcast 
Original broadcast September 17, 2014

Webcast - recorded

 
Testing DDR on limited access boards using boundary scan silicon nails 
Original broadcast October 30, 2014

Webcast - recorded

 
USB Test Challenges: Fast and Accurate Receiver Characterization Webcast 
Original broadcast July 16, 2014

Webcast - recorded

 
Webcast: Do You Have What it Takes to Test HDMI 2.0? 
Original broadcast March 12, 2014

Webcast - recorded