这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

LXI――局域网扩展仪器

LAN 几乎无处不在,而且测试系统也不例外。LXI 已经把以太网和 Web 的强大优势引入到了测试系统之中。通过将 LAN 作为统一标准进行部署和扩展,LXI 带来了全新的系统设计,例如本地、远程、分布式以及时间感知型设计。借助 LXI,您可以创建适合当前需要的系统,并在未来根据需求迅速过渡到下一代系统。LXI:为您带来发展新契机。

1-25 / 31

排序:
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

产品资料 2017-01-25

PDF PDF 1008 KB
Test Instrument Emulator - WinSoft 
Test Instrument Emulation Solution from WinSoft and Keysight.

Solution Brief 2014-05-14

 
PXI Functional Test - TTCI 
PXI Functional Test Solution from TTCI and Keysight.

Solution Brief 2014-05-14

 
Open Test Platform - LXinstruments 
LXI Functional Test Solutions from LXinstruments and Keysight.

Solution Brief 2014-04-30

 
LXI Instrumentation applied to bioanalytical electrical characterization 

文章 2014-04-07

 
ECN article: Remote Wireless Test With LXI 
Article reprinted with approval from ECN magazine.

文章 2014-04-07

 
LXI 新闻稿 
LXI 新闻稿

新闻资料 2014-04-07

 
Optimize burn-in test with the Keysight 34980A multifunction switch/measure unit apnote overview 
This application overview will discuss the complexities of burn-in test based on the Keysight 340980A switch/measure unit

应用说明 2013-01-31

PDF PDF 440 KB
使用驱动程序追踪和 I/O 监视功能快速启动和运行测试程序 
本指南将帮助您创建一个示例程序,向您展示如何使用驱动程序追踪和 IO 监视功能来检查、验证和诊断 IVI-COM 驱动程序中的 I/O 活动。

应用说明 2009-05-05

使用 IVI 仪器驱动程序 
This application note describes the use of IVI drivers in your test system to determine when IVI is the right choice

应用说明 2008-11-14

构建混合测试系统,确保在两个公共开发情景中取得成功 

应用说明 2008-10-15

Tips for Optimizing Test System Performance in Linux Soft Real-Time Applications (AN 1465-31) 
This application note offers several tips for optimizing the soft real-time performance of off-the-shelf Linux systems.

应用说明 2008-02-19

The Next Generation of Test: An LXI Overview 

促销资料 2007-11-13

PDF PDF 1.89 MB
LXI Test System Provides Flexibility for Testing Automobile Antenna Amplifiers 

应用说明 2007-10-30

PDF PDF 213 KB
Using Linux to Control LXI Instruments Through VXI-11 (AN 1465-28) 
VXI-11 is one of two alternative protocols used by most LAN-based instruments. It is based on RPC (Remote Procedure Calls). This application note explains how VXI-11 works and discusses a number of programming examples.

应用说明 2007-07-08

是德标准内核能使功能测试系统的集成和支持更经济和容易 
是德标准内核能使功能测试系统的集成和支持更经济和容易

应用说明 2007-07-04

测试系统开发指南:针对测试工程师的综合手册 
测试系统开发指南:针对测试工程师的综合手册

应用说明 2007-06-27

Using Linux To Control LXI Instruments Through TCP (AN 1465-29) 
TCP is one of two alternative protocols used by most LAN-based instruments. It is the more elegant from a programming standpoint. This application note explains how instrument control works through TCP.

应用说明 2007-06-13

Modifying a GPIB System to Include LAN/LXI (AN 1465-26)  
This application note takes you through the process of replacing one instrument in a typical GPIB test system and shows how simple changes to the system software make it possible.

应用说明 2007-05-10

Using Linux in Your Test Systems: Linux Basics (AN 1465-27) 
If you haven’t used Linux in test applications, this document will provide a detailed overview. Topics include: A brief Linux history, why use Linux, free tools available for application development and an instrument control overview.

应用说明 2007-05-08

Cathodic Protection of Steel in Concrete Using LXI 
This document discusss Cathodic protection as a remarkable technique that can substantially extend the life of a building structure by impeding corrosion.

应用说明 2007-04-25

PDF PDF 390 KB
Using LXI to Boost Throughput in Semiconductor Manufacturing 
This document is a case study that discusses the successful customer implementation of a Keysight LXI solution for a multinational semiconductor manufacturer

应用说明 2007-04-25

PDF PDF 234 KB
将系统软件从GPIB过渡到LAN/LXI 

应用说明 2007-02-02

在测试系统中使用合成仪器优势和劣势分析应用指南1465-24 

应用说明 2006-09-06

LXI超越GPIB PXI和VXI 

应用说明 2006-07-01

1 2 下一页