Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Boundary Scan & JTAG

Boundary Scan

Leading the way in Boundary Scan technology with you.
This site is dedicated to providing you with a better understanding of the technology and the solutions that we have to offer.

With 7 recent international awards won, the industry continues to reaffirm Keysight's 20 years of leadership position when it comes to Boundary Scan technology that you need for your testing purposes. Since the inception of the IEEE 1149.1 standard, on which our Boundary Scan solutions are based on, Keysight continues to invest in this technology simply because you, our customers demand it.

Join us here, to learn more, to share more and to be experience more as we continue our journey of leadership with you.

1-15 sur 15

Tri:
Principal Component Analysis-Based Compensation for Measurement Errors 
This paper examines some issues and trends that justify adding features to IEEE 1149.1 that will facilitate safe, fast and effective initialization of a board or system, to get it ready for testing. Published with kind permission of the IEEE

Article 2015-06-08

PDF PDF 1.86 MB
Releasing the “Test Sequence” and “Test” to Production on the Keysight x1149 Boundary Scan Analyzer 
This application note describes how to release test sequences and tests to production when using the Keysight x1149 Boundary Scan Analyzer.

Notes d’application 2014-08-03

PDF PDF 5.52 MB
Modifying DDR Libraries for Silicon Nail Test Generation on the Keysight x1149 Boundary Scan Analyzer 
This application note describes how to modify DDR libraries to generate silicon nails tests on the Keysight x1149 Boundary Scan Analyzer.

Notes d’application 2014-08-03

PDF PDF 1.57 MB
Comparing Boundary Scan Methods White Paper 
The need for reusable tests is driving standalone boundary scan-ICT integration. This article first appeared in the September 2009 issue of Circuits Assembly and is reprinted with kind permission.

Article 2014-07-31

PDF PDF 2.75 MB
Testing DDR Memory; How On-Chip DFT Helps 
This paper discusses DDR memory testing challenges we see today, and how the adoption of DFT capabilities pays off in higher test coverage, better diagnostics and reduced programming/support time.

Article 2012-04-17

PDF PDF 530 KB
Boundary-Scan Advanced Diagnostic Methods 
This paper illustrates how usage of boundary scan circuit information and predictive analysis of potential assembly faults will provide more precise and accurate diagnostic information.

Article 2012-04-17

PDF PDF 1.20 MB
Silicon Nails increases your test coverage 

Démonstration de base 2011-07-22

 
How to build a fixture for use with the Keysight Cover-Extend Technology 
Cover-Extend Technology is Keysight’s latest limited access solution for in-circuit test. This paper documents the necessary information for a fixture vendor to build a Cover-Extend fixture.

Notes d’application 2011-06-24

PDF PDF 1.09 MB
Surviving State Disruptions Caused by Test: the "Lobotomy Problem" 
This paper examines some issues and trends that justify adding features to IEEE 1149.1 that will facilitate safe, fast and effective initialization of a board or system, to get it ready for testing. Published with kind permission of the IEEE

Article 2010-12-10

PDF PDF 402 KB
Solutions for Undetected Shorts on IEEE 1149.1 Self-Monitoring Pins 
This paper presents the problem of undetected shorts on IEEE 1149.1 compliant self-monitoring pins, and potential mitigating solutions.

Article 2010-12-10

PDF PDF 789 KB
Limited Access Tools Improve Test Coverage - Article Reprint 
Smaller test pads and shrinking board sizes are posing new challenges, and driving innovations to overcome limited access with new test solutions. Agilent Boundary Scan, 1149.6, 1149.1, bead probes, cover-extend

Article 2010-10-20

PDF PDF 275 KB
The Proposed IEEE Test Standards - Article Reprint 
There is a resurgence of interest in Boundary Scan and Built in Self Test (BIST) initiatives to be part of IEEE standards. This article explains the IEEE standard and their benefits to the industry. Agilent Boundary Scan, 1149.6, 1149.1, bead probes, cover-extend

Article 2010-10-20

PDF PDF 2.83 MB
Boundary Scan Press Releases 

Dossier de presse 2010-07-14

 
Medalist VTEP v2.0 Powered, with Cover-Extend technology  
This brochure provides an overview of Cover-Extend under the VTEP v2.0 Powered vectorless test suite

Brochure 2010-04-06

PDF PDF 237 KB
Medalist i3070 In Circuit Test – Utilizing the most comprehensive Limited Access 
This article introduces the seven most prominent and effective limited access tools on the Keysight Medalist i3070 ICT, collectively known Super 7 suite.

Notes d’application 2009-03-06

PDF PDF 342 KB