您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

燃料電池電氣測試

使用是德直流電子負載和電源供應器,來測試您的燃料電池或電池組之電氣特性。

Fuel Cell Electrical Test Image

燃料電池是一種化學元件,能夠在電解條件下,利用燃料 (例如氫氣) 與氧化劑 (例如氧氣) 之間的反應產生電力。 除了產生電力外,上述反應還會產生副產品,主要是水和熱量。 因此,利用燃料電池發電是一種非常環保的方法。

典型的燃料電池電器測試要求包括:

  • 獲取直流電流-加載燃料電池或燃料電池組
  • 量測直流電壓、直流電流和溫度-監測堆疊中每顆電池的性能,以便找出燃料電池裝配過程中出現的偏差
  • 量測交流阻抗-辨識運動阻力和歐姆律電阻,並藉由揭露內部電池損耗來發現效率問題
  • 電化學阻抗頻譜法 (EIS) – 可量測一組頻率的阻抗,以確定燃料電池元件的問題

1-3 / 3

排序:
TS-8989 Automotive Body and Safety Test Reference Solution – Configuration Guide 
This configuration guide contains information to help you configure your body and safety test reference solution with the TS-8989 functional tester, and tailor the system to meet your requirements.

配置設定指南 2016-01-20

PDF PDF 2.55 MB
Making Fuel Cell ac Impedance Measurements Utilizing Keysight N3300A Series Electronic Loads (PN... 
This 12-page product note discusses making ac impedance measurements on fuel cells that can help identify problems with the fuel cell components and help identify deviations in the fuel cell assembly process.

應用手冊 2002-02-15

PDF PDF 320 KB
Zero Volt Electronic Load 
Increasing demand for lower voltage power supplies is pressuring test system designers to identify electronic load test equipment designed to adequately perform at these lower voltages. In this Product Note read about how to configure Keysight DC Electronic Loads, with option J04, to perform...

應用手冊 2001-06-07

PDF PDF 141 KB