这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

燃料电池电气测试

使用是德直流负载和电源测试您的燃料电池或燃料电池组

Fuel Cell Electrical Test Image

燃料电池是一种电化学器件,能够在电解条件下,利用燃料(例如氢气)与氧化剂(例如氧气)之间的反应生成电。除了可生成电以外,上述反应还会产生副产品,一般主要是水和热量。因此,利用燃料电池发电一种非常环保的方法。

典型的燃料电池电气测试要求包括:

  • 获取直流电流——加载燃料电池或燃料电池组
  • 测量直流电压、直流电流和温度——监测堆栈中的单个电池的性能,以便确定燃料电池装配过程中出现的偏差
  • 测量交流阻抗——识别运动阻力和欧姆电阻,并通过揭示内部电池损耗来确定效率问题
  • 电化学阻抗频谱法(EIS)——测量一系列频率的阻抗,以确定燃料电池元器件的问题

1-3 / 3

排序:
TS-8989 Automotive Body and Safety Test Reference Solution – Configuration Guide 
This configuration guide contains information to help you configure your body and safety test reference solution with the TS-8989 functional tester, and tailor the system to meet your requirements.

配置指南 2016-01-20

PDF PDF 2.55 MB
Making Fuel Cell ac Impedance Measurements Utilizing Keysight N3300A Series Electronic Loads (PN... 
This 12-page product note discusses making ac impedance measurements on fuel cells that can help identify problems with the fuel cell components and help identify deviations in the fuel cell assembly process.

应用说明 2002-02-15

PDF PDF 320 KB
Zero Volt Electronic Load 
Increasing demand for lower voltage power supplies is pressuring test system designers to identify electronic load test equipment designed to adequately perform at these lower voltages. In this Product Note read about how to configure Keysight DC Electronic Loads, with option J04, to perform...

应用说明 2001-06-07

PDF PDF 141 KB