Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Design & Test Integration

Turn great ideas into validated products—faster

In RF comms development, aggressive specs and evolving technologies shouldn’t slow you down. Keep moving forward with Keysight’s RF workflow environment: It’s the comprehensive way to simulate, measure and analyze communications components and systems. Through application-specific solutions, we can help you achieve greater levels of confidence in your designs, products and schedules. The foundation is proven software and hardware products that let you leverage our decades of experience in high-frequency systems. Accelerate with Keysight and turn great ideas into validated products—faster.

See Measurement Solution Example: Digital Pre-Distortion (DPD)

Explorer les vidéos YouTube 

Nouveautés

1-25 sur 60

Tri:
RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

Guide de configuration 2015-09-27

PDF PDF 4.88 MB
Multi-Channel Antenna Calibration Reference Solution - Configuration Guide 
This configuration guide provides information about hardware and software configurations and options for the Multi-Channel Antenna Calibration, Reference Solution.

Guide de configuration 2015-09-08

PDF PDF 1.48 MB
M9451A PXIe Measurement Accelerator - Data Sheet 
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

Fiche signalétique 2015-06-02

PDF PDF 581 KB
Keysight Technologies Introduces Industry's Most Comprehensive Reference Solution for Full Character 
Keysight Technologies, Inc. today announced a new PXI Reference Solution for RF power amplifier (PA) characterization and test. The Reference Solution, which performs S-parameter, harmonic distortion, power and demodulation measurements, enables rapid, full characterization of next-generation power amplifier modules, such as a power amplifier-duplexer (PAD).

Dossier de presse 2014-09-15

 
2014 Design Software Review: Interoperability 
2014 Design Software Review: Interoperability

Dossier de presse 2014-08-13

 
Using SystemVue for Integrating Wireless PHY Design, Validation, and Test 
Keysight SystemVue integrates system-level design tasks such as DSP modeling and Algorithm development with Validation and Test to create a unique new design flow for communications physical layer.

Notes d’application 2014-08-03

PDF PDF 5.89 MB
Solutions for Emerging 4G and WLAN Communications Systems - Application Note 
This “Solutions for Emerging 4G and WLAN Communication Systems” application note explains how making Digital Pre-Distortion fast and practical for all engineers.

Notes d’application 2014-08-03

Faster Validation with Design and Test Integration - Brochure 
Keysight's RF workflow environment is the comprehensive way to simulate, measure and analyze communications components and systems. This 8pg brochure covers several examples.

Brochure 2014-08-03

PDF PDF 967 KB
Simulation and Verification of Pulse Doppler Radar Systems - Application Note 
Keysight SystemVue illustrates key algorithms in modern Pulsed Doppler radar system design, and also connects to Keysight sources and signal analyzers to verify hardware performance.

Notes d’application 2014-08-02

PDF PDF 10.44 MB
Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

Notes d’application 2014-08-01

FPGA Prototyping Using Keysight SystemVue 
This application note describes a top-down FPGA design flow using SystemVue for rapid prototyping of physical layer communications signal processing.

Notes d’application 2014-08-01

Agilent Technologies Introduces Advanced Open FPGA Design Flow and Real-Time Measurement Solution 
EEsof EDA W1462 SystemVue FPGA Architect now supports on-board FPGA design and simulation with the Agilent M9703A AXIe wideband digital receiver/digitizer. The new modeling and simulation capability reduces development time for research and design validation teams working on early system prototyping and development of advanced multichannel applications.

Dossier de presse 2014-06-17

 
Agilent Technologies Announces RF and Microwave Industry-Ready Student Certification Program 
Developed in conjunction with the University of South Florida, this certification program recognizes students who have demonstrated RF/MW design and measurement expertise.

Dossier de presse 2013-10-28

 
SystemVue - System Level Design & Verification Environment - Flyer 
This flyer provides a brief description of the features and benefits provided by SystemVue - EDA software for system level design and verification.

Brochure 2013-07-30

PDF PDF 155 KB
Microwave Journal Article: Streamlining BER Simulation and Measurement 
Bit Error Rate (BER) remains the ultimate quality metric for all communication systems. Emerging 4G systems like LTE specify throughput rate as a metric for system performance. These 4G systems add intelligence by using adaptive modulation based on channel quality, but under the hood, BER is measured while the modulation is adjusted.

Article 2013-07-12

 
Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

Notes d’application 2013-04-05

PDF PDF 748 KB
Enabling Simulation and Test of Custom OFDM Signals 
Orthogonal frequency division multiplexing (OFDM) has become attractive for many current and emerging commercial applications because it provides a combination of data throughput, scalability, and robustness.

Article 2013-04-01

 
An Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms - TechBriefs Article 
An article on Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms.

Article 2013-02-01

 
Article: COTS Gear Generates Multi-Emitter Test Signals 
This article discusses COTS test hardware and software being used to create multi-emitter test signals using ESL design simulation software and wideband AWGs

Article 2012-09-27

 
Realistic Ultra-Wideband Radar Signal Generation Using Keysight SystemVue  
To lower test costs SystemVue can be used with Keysight test equipment to model realistic environment and jamming scenarios, which often involve costly outdoor ranges, chambers, and real-time hardware simulators. Watch the YouTube video to see how.

Démonstration de base 2012-08-23

 
Using Analog/RF X-Parameter Models in System-Level Design  
This tutorial video shows how X-parameter* models can be used in SystemVue system-level designs. This unites measured RF components with Baseband DSP and algorithm design in a single top-down design flow.

Démonstration de base 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 3 of 4) 
In Part 3 of 4, the VHDL is co-verified with nonlinear RF simulation models for system-level performance as measured by the Keysight 89601 VSA software.

Vidéos pratiques 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 4 of 4) 
In Part 4 of 4, the FPGA is synthesized and verified using "rapid prototyping" techniques.

Vidéos pratiques 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 2 of 4) 
In Part 2 of 4, the VHDL is generated and co-simulated with the Keysight 89601 VSA.

Vidéos pratiques 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 1 of 4) 
Demonstration of the design and verification of an FPGA-based mobile WiMAX IQ Modulator for a software-defined radio (SDR). The flow shows a design example in the W1462 SystemVue FPGA Architect. In Part 1 of 4, the Fixed Point design is introduced.

Vidéos pratiques 2012-08-22

 

1 2 3 Page suivante