이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Integrating 설계 및 테스트

Connected Solutions refers to the integration of Keysight's Advanced Design System (ADS) EDA Software and Keysight instrumentation into a solution that enables design and verification capabilities.

It combines simulation and measurement, and allows the sharing of signals, measurements, algorithms, and data in both directions between the two domains.

Connected Solutions make it possible to:

  • Create simulation models from measurements.
    Connected Solutions can be used to measure existing components and create simulation models. These models can then be used in ADS to determine how the existing hardware might impact the overall performance of a system or circuit in simulation, saving design time and money.
  • Accelerate verification testing.
    Connected solutions make it easy to determine if a component or sub-system will work within the system as a whole, without having to build the whole system. Integration issues can be found and fixed earlier in the design process, reducing risk and saving design re-work time and costs.
  • Extend the capability and value of instruments.
    Connected Solutions make applications such as coded Bit Error Rate (BER) testing of a component or stimulating a device with the impaired signal that will be present in a system possible, enhancing the value of Keysight's test instrumentation.

Learn more about ADS-Instrument Links

유튜브 동영상 보기 

1-3 / 3

정렬방식:
DesignCon 2017 
February 1-2, 2017; Santa Clara Convention Center, CA

트래이드쇼

 
Wideband Digital Pre-Distortion Modeling for LTE-Advanced 
Original broadcast July 26, 2012

웹캐스트 - recorded

 
ADS-SystemVue Linkages 
SystemVue and ADS both have key strengths for designers doing baseband DSP, RF circuits and components, and the system architects who partition and verify these systems. Learn how to connect these worlds into a unified flow.

세미나 프리젠테이션 2010-10-19

PDF PDF 2.06 MB