Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Design & Test Integration

Turn great ideas into validated products—faster

In RF comms development, aggressive specs and evolving technologies shouldn’t slow you down. Keep moving forward with Keysight’s RF workflow environment: It’s the comprehensive way to simulate, measure and analyze communications components and systems. Through application-specific solutions, we can help you achieve greater levels of confidence in your designs, products and schedules. The foundation is proven software and hardware products that let you leverage our decades of experience in high-frequency systems. Accelerate with Keysight and turn great ideas into validated products—faster.

See Measurement Solution Example: Digital Pre-Distortion (DPD)

Explore YouTube Videos 

  • SystemVue ESL Software 

    SystemVue ESL Software

    EDA environment for electronic system-level (ESL) design that enables system architects and algorithm developers to innovate the physical layer (PHY) of next-generation wireless and aerospace/defense communications systems

  • Advanced Design System (ADS) 

    Advanced Design System (ADS)

    The industry’s leading RF, microwave & high speed digital electronic design automation software for wireless communications & networking, aerospace & defense, and signal integrity applications.

  • 89600 VSA Software 

    89600 VSA Software

    89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.

  • no image available N9030A PXA Signal Analyzer, 3 Hz to 50 GHz 
    no image available

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz

    N9030A PXA high-performance X-Series signal analyzer up to 50 GHz (to 325 GHz and beyond with external mixer) ideal for applications in A/D, commercial communications and more; remote language compatibility; real-time spectrum analyzer capabilities.

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 
    no image available

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    The N9020A MXA is a flexible signal analyzer; 10 Hz up to 26.5 GHz with up to 160 MHz analysis bandwidth. MXA addresses testing of multiple wireless formats and devices with built-in applications and is designed to accelerate product development.

  • no image available PXI Vector Signal Analyzers 
    no image available

    PXI Vector Signal Analyzers

    RF and Microwave Vector Signal Analyzers in a PXI form factor

  • Infiniium 90000 X-Series Oscilloscopes 

    Infiniium 90000 X-Series Oscilloscopes

    16 GHz to 33 GHz real-time lab scopes with up to 2 Gpts memory, the industry’s highest real-time scope measurement accuracy, the industry’s only 30 GHz oscilloscope probing system, and the industry’s first application-specific measurement software.

  • 16800 Series Portable Logic Analyzers, Built-in Pattern Generator Available 

    16800 Series Portable Logic Analyzers, Built-in Pattern Generator Available

    Keysight Portable Logic Analyzers with available Pattern Generator deliver performance, applications and usability.

  • no image available N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz 
    no image available

    N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz

    N5182B MXG X-Series RF vector high performance signal generators are fine-tuned to be your “golden transmitter” in R&D with 9 kHz to 6 GHz frequency coverage. Simulate real-world signals with real-time capabilities with Signal Studio software.

  • no image available M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz 
    no image available

    M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz

    The M9381A PXIe Vector Signal Generator provides quality and performance in the PXI form factor and accelerates throughput by delivering new levels of speed in signal generation.

  • no image available E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz 
    no image available

    E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz

    E8267D PSG integrated high-performance microwave vector signal generators offer frequency from 250 kHz to 44 GHz (extendable to 500 GHz) for design and manufacturing in aerospace defense, satellite communications, and broadband wireless.

  • M8190A M8190A 12 GSa/s Arbitrary Waveform Generator 
    M8190A

    M8190A 12 GSa/s Arbitrary Waveform Generator

    Keysight's M8190A - A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously

  • NVNA converts an Agilent PNA-X network analyzer into a high-performance nonlinear analyzer PNA-X Nonlinear Vector Network Analyzer (NVNA) 
    NVNA converts an Agilent PNA-X network analyzer into a high-performance nonlinear analyzer

    PNA-X Nonlinear Vector Network Analyzer (NVNA)

    Keysight's NVNA, based on Keysight's PNA-X network analyzer technology, is the industry's first interoperable measurement and simulation environment for designing nonlinear components.