这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

信号完整性

使用先进的 SI 工具定义新一代工艺流程

无论您是独立地分析信号完整性,还是将其作为数字设计流程中不可或缺的组成部分进行分析,是德都可提供广泛的工具帮助您发现当前的问题,并预防今后可能产生的问题。是德――实现您的最佳设计。

1-25 / 26

排序:
Keysight Technologies Unveils Powerful Signal, Power Integrity Solutions for its ADS at DesignCon 
Keysight announces the launch of two electromagnetic (EM) software solutions designed to help signal integrity (SI) and power integrity (PI) engineers improve high-speed link performance in printed circuit board (PCB) designs.

新闻资料 2016-01-07

 
Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note 
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.

应用说明 2015-10-29

PDF PDF 4.33 MB
Keysight EEsof EDA Premier Communications Design Software 
Keysight EEsof EDA premier communications design software product overview brochure.

手册 2015-08-19

PDF PDF 1.61 MB
Digital Design & Interconnect Standards - Brochure 
Brochure shows Agilent’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

手册 2015-03-09

PDF PDF 7.71 MB
ADS W2302EP/ET, W2500EP/ET, and W2312EP/ET Transient Convolution Products 
Advanced Design System W2302EP/ET Transient Convolution Element, W2500EP/ETTransient Convolution GT Option, and W2312EP/ET Transient Convolution Distributed Computing 8-pack

手册 2014-12-30

PDF PDF 1.16 MB
Keysight EEsof EDA Customer Support - Brochure 
Whether you are a novice or an experienced user, Keysight EEsof EDA’s customer support offerings are designed to help you every step of the way.

手册 2014-08-03

PDF PDF 175 KB
High Speed Digital Design with Advanced Design System - Brochure 
This brochure describes 3 ADS suites of applicable simulators, libraries, and capabilities for signal integrity engineers.

手册 2014-07-31

PDF PDF 1.33 MB
Measuring Jitter in Digital Systems (AN 1448-1) - Application Brief 
This application note is for R&D designers and engineers working on high-speed digital designs. It addresses jitter measurements in digital circuits, how the different measurement techniques are best applied, and how these decisions may change as the data rates increase.

应用说明 2013-09-16

PDF PDF 1.78 MB
DDR4 TdiVW/VdiVW Bit Error Rate Measurement or Understanding Bit Error Rate 
Importance of making BER measurement calculations to form a statistical measurement of total jitter to understand the design's data valid window result and design error rates.

应用说明 2013-01-24

PDF PDF 1.65 MB
改造示波器数据采集功能,实现去嵌入、嵌入和仿真通道效应  
介绍设计参数的基础知识;不同的数据采集方法;以及利用结果进行一流设计的过程

应用说明 2012-03-05

Effective Reflection Characterization for Active Devices Using ENA Option TDR Application Note 
This application note describes Hot TDR measurement, which is an effective characterization method for the reflection of transmitter and receiver.

应用说明 2012-01-12

使用先进设计系统进行高速数字设计 
This brochure describes 3 ADS suites of applicable simulators, libraries, and capabilities for signal integrity engineers.

手册 2011-09-06

PDF PDF 1.42 MB
查明、优化、交付。克服千兆位数字设计的挑战 
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

手册 2011-08-25

PDF PDF 4.33 MB
Keysight EEsof EDA 最佳通信设计软件 
Keysight EEsof EDA premier communications design software product overview brochure.

手册 2011-08-03

PDF PDF 1.92 MB
借助形象的图形验证理解克拉默斯-克勒尼希关系 
The Kramers-Kronig relation lets us build a causal time-domain model from bandlimited s-parameters. This pictorial proof aids understanding of the physics of causality and hence the validity of this approach.

应用说明 2010-03-31

使用 ADS 进行信号完整性优化 
This white paper shows how to replace a multi-dimensional sweep of a long running PRBS time-domain simulation (including manual data evaluation) by short, channel-pulse characterization in the Advanced Design System to efficiently optimize a channel.

应用说明 2009-10-19

Preselector Tuning for Amplitude Accuracy in Microwave Spectrum Analysis 
This 8 page application note introduces the technique for broadband modulated signals employed in the new MXA signal analyzer.

应用说明 2009-08-14

Signal Integrity Analysis Series Part 3: The ABCs of De-Embedding 
This Application Note focuses on Part 3: The ABCs of De-Embedding explaining different de-embedding techniques & shows how to minimize fixture effects for best results.

应用说明 2007-07-01

PDF PDF 2.44 MB
Signal Integrity Analysis Series Part 2: 4-Port TDR/VNA/PLTS - Application Note 
This Application Note focuses on part 2: those which use a 4-port TDR/VNA/PLTS.

应用说明 2007-02-21

PDF PDF 2.75 MB
Using Clock Jitter Analysis to Reduce BER in Serial Data Applications 
This Application Note emphasizes on the emerging techniques for reference clock jitter analysis from the perspective of oscillator physics, phase noise theory, and serial data technology.

应用说明 2006-12-01

用物理层测试系统和先进设计系统 

应用说明 2006-05-01

Limitations and Accuracies of Time and Frequency Domain Analysis of Physical Layer Devices 

应用说明 2005-11-01

Keysight EEsof EDA 客户支持手册 

手册 2005-02-01

PDF PDF 397 KB
Understanding Signal Integrity 
This is a technical note that was featured in the AMS Newsletter, Volume 1, Issue 2. This technical note discusses the problems that engineers have with signal integrity and solutions to help address the problems.

应用说明 2002-04-18

PDF PDF 287 KB
8 Hints for Debugging and Validating High-speed Buses 
8 Hints for Debugging High-speed Buses

应用说明 2002-03-05

PDF PDF 2.24 MB

1 2 下一页