这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

调试高速数字信号

通过关联模型和测量结果节省调试时间

无论您是要监测总线流量、捕获偶发事件还是实时测量比特,是德的工具均可帮助您进行快速、深入、有效的调试。是德协助您发现最棘手的难题,并胸有成竹地解决这些问题。是德――实现您的最佳设计。

1-17 / 17

排序:
Digital Design & Interconnect Standards - Brochure 
Brochure shows Agilent’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

手册 2015-03-09

PDF PDF 7.71 MB
DDR4 TdiVW/VdiVW Bit Error Rate Measurement or Understanding Bit Error Rate 
Importance of making BER measurement calculations to form a statistical measurement of total jitter to understand the design's data valid window result and design error rates.

应用说明 2013-01-24

PDF PDF 1.65 MB
针对调试的设计规划 : FPGA 动态探头 

应用说明 2012-02-02

Effective Reflection Characterization for Active Devices Using ENA Option TDR Application Note 
This application note describes Hot TDR measurement, which is an effective characterization method for the reflection of transmitter and receiver.

应用说明 2012-01-12

查明、优化、交付。克服千兆位数字设计的挑战 
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

手册 2011-08-25

PDF PDF 4.33 MB
Debugging Signal Integrity and Protocol Layers on DDR Designs 
As DDR data transmission rates increase, signal integrity and clarity become critical concerns. So one of the primary challenges with DDR is debugging failures.

应用说明 2008-12-19

PDF PDF 984 KB
Integrated Debugging-A New Approach to Troubleshooting Your Designs with Real-Time Oscilloscopes 
Traditional debugging can be time consuming and inefficient. With Keysight Infiniium oscilloscopes, “integrated debugging” is a reality, and it leads you directly to the root cause of problems.

应用说明 2008-01-30

Agilent Technologies and Fujitsu Microelectronics Pacific Asia Ltd. to Deliver Chipset Test Solution 

新闻资料 2007-10-24

 
Complete solutions for characterization, debug, compliance test of HDMI designs - Brochure 
This brochure discusses test solutions for HDMI. Thorough characterization and validation of HDMI-based designs

手册 2007-10-19

PDF PDF 1.12 MB
Debugging USB 2.0: It's Not Just A Digital World (AN 1382-3) 
Debugging USB 2.0 Systems

应用说明 2006-10-05

改善查看周期:调试DDR和DD2系统中的间歇 

应用说明 2006-05-01

InfiniBand System Level Debugging (AN 1382-1) 
This application note is written for R & D engineers developing InfiniBand processors and InfiniBand system designers and integrators. It covers key concepts underlying system-level debug and validation of InfiniBand systems.

应用说明 2004-03-17

用MSO调试和分析混合的模拟和数字信号无线局域网的例子 
用MSO调试和分析混合的模拟和数字信号无线局域网的例子

应用说明 2003-06-03

In-circuit Debug of FPGAs 
This application note covers key methods of debugging FPGAs along with technologies that reduce the number of pins needed for debug.

应用说明 2003-05-01

Debugging Parallel RapidIO Designs 

应用说明 2003-01-09

8 Hints for Debugging and Validating High-speed Buses 
8 Hints for Debugging High-speed Buses

应用说明 2002-03-05

PDF PDF 2.24 MB
8 Hints for Debugging Siemens MCU-based Designs 
A new type of instrument, the mixed signal oscilloscope (MSO), closes the gap in MCU debugging tools. The Keysight 54645D from Hewlett-Packard combines two analog scope channels with 16 digital logic channels, so you can monitor analog and digital lines at the same time. This MSO offers more...

应用说明 1998-11-01

PDF PDF 736 KB