Contact an Expert

Compliance for High-Speed Bus and Serial Interconnects

Track down potential issues with thorough compliance testing

Leverage years of training and experience in every measurement you make: Keysight’s measurement experts sit on industry standards committees and help define the compliance requirements. They also make sure our tools—including the ones highlighted here—deliver exactly to the standards. Discover industry standard specific solutions in the links below Keysight - achieve your best design.

1-17 of 17

Sort:
Digital Design & Interconnect Standards - Brochure 
Brochure shows Agilent’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

Brochure 2015-03-09

PDF PDF 7.71 MB
PCI Express® Design and Test from Electrical to Protocol - Brochure 
Thoroughly characterize and validate PCI Express designs with Keysight's PCI Express design and test solutions from electrical to protocol.

Brochure 2015-02-03

PDF PDF 3.75 MB
USB 2.0 Compliance Testing with Infiniium Oscilloscopes - Application Note 
This Application Note discusses the solution for the USB 2.0 test suite. The Keysight solution is the only one-box solution that uses the official USB-IF scripts for precompliance ans compliance testing.

Application Note 2014-08-03

DDR4 TdiVW/VdiVW Bit Error Rate Measurement or Understanding Bit Error Rate 
Importance of making BER measurement calculations to form a statistical measurement of total jitter to understand the design's data valid window result and design error rates.

Application Note 2013-01-24

PDF PDF 1.65 MB
DDR Memory Design and Test – A Better Way 
Keysight offers the complete solutions for all areas of DDR design, meeting your needs for electrical physical layer, protocol layer, and functional test.

Brochure 2012-12-19

PDF PDF 5.17 MB
DDR Memory Design and Test Overview  
Brief overview of Keysight solutions for DDR design and test.

Brochure 2012-12-19

PDF PDF 1.14 MB
Effective Reflection Characterization for Active Devices Using ENA Option TDR Application Note 
This application note describes Hot TDR measurement, which is an effective characterization method for the reflection of transmitter and receiver.

Application Note 2012-01-12

PCI Express Transmitter Electrical Validation and Compliance Testing - Application Note 
This application note is intended for digital designers and developers validating electrical performance of PCI Express-based designs and working toward electrical compliance of PCI Express products.

Application Note 2011-10-28

PDF PDF 1.01 MB
Serial ATA Design and Test, A better way - Brochure 
Keysight's SATA test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

Brochure 2009-12-08

PDF PDF 1.43 MB
Ensuring Compliance and Interoperability of DDR Designs 
The Joint Electronic Devices Engineering Council (JEDEC) specification requires a large number of test parameters to be verified for DDR compliance – a time-consuming exercise if you make the measurements manually.

Application Note 2008-12-19

PDF PDF 379 KB
Method of Implementation (MOI) for DisplayPort Sink Compliance Test - Application Note 
Method of Implementation (MOI) for DisplayPort Sink Compliance Test

Application Note 2008-08-18

PDF PDF 1.87 MB
Agilent Technologies and Fujitsu Microelectronics Pacific Asia Ltd. to Deliver Chipset Test Solution 

Press Materials 2007-10-24

 
Complete solutions for characterization, debug, compliance test of HDMI designs - Brochure 
This brochure discusses test solutions for HDMI. Thorough characterization and validation of HDMI-based designs

Brochure 2007-10-19

PDF PDF 1.12 MB
Keysight E2960B Series for PCI Express 1.0 & 2.0 - Brochure 
Providing customers with the fastest time to insight with an integrated suite of analyzer and exerciser tools.

Brochure 2007-05-15

PDF PDF 326 KB
Automated USB 2.0 Receiver Compliance Test and Characterization with the Keysight N5990A - App Note 
Automated USB 2.0 Receiver Compliance Test and Characterization with the Keysight N5990A Software Platform: 8 pages

Application Note 2007-01-31

PDF PDF 272 KB
HDMI Sink and Source Compliance Test and Characterization - Application Note 
In this product note examples are given for advanced, automated HDMI compliance tests and characterization based on a high bandwidth oscilloscope, a TMDS Signal Generator and the Test Automation Software Platform.

Application Note 2006-10-27

Characterizing High-Speed Optical Transmitters Compliance Testing with the Keysight 86100A AN: 1340-1 
This application note will focus on the testing of opticaltransmitters used by three communications technologies:SONET/SHD, Gigabit Ethernet, and Fibre Channel.

Application Note 2000-08-01