Contact an Expert

LTE-Advanced Test & Design

Learn more about additional LTE resources from Keysight including the LTE and the Evolution to 4G Wireless book

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

4G LTE-Advanced refers to the evolved version of LTE that is being developed by 3GPP to meet or exceed the requirements of the International Telecommunication Union (ITU) for a true fourth generation radio-communication standard known as IMT-Advanced. LTE-Advanced, of the 3GPP standard, is defined in Release 10 and all the follow on releases including Release 12. LTE-Advanced is focused on higher capacity with increased peak data rate of 1 Gbps for the downlink and 500 Mbps for the uplink, higher spectral efficiency, increased number of simultaneously active subscribers, and improved performance at cell edges, e.g. for DL 2x2 MIMO at least 2.40 bps/Hz/cell.

The main new functionalities of Release 10 for LTE-Advanced are Carrier Aggregation (CA), enhanced use of multi-antenna techniques, enhanced uplink, and support for Relay Nodes (RN).

Keysight not only addresses basic and test challenges, but also outlines the technology, describes deployment and standard milestones, and offers resources for those requiring more in-depth LTE technology information. We offer greater insight into LTE designs by providing greater insight into complex LTE technology, evolving LTE standards and how to test to them, and deeper insight into the root causes of design problems. Keysight continues to play a pivotal role in the development, revision and implementation of 3GPP and the new 4G LTE technology, as well as, continues to be the recognized leader for its contribution to the future of wireless access.

Learn more about additional LTE resources from Keysight including the LTE and the Evolution to 4G Wireless book

  

Explore YouTube Videos 

1-25 of 58

Sort:
LTE/LTE-A Multi-Channel, Reference Solution - Solution Brochure 
This document provides a technical overview of test challenges and a convenient PXI-based multi-channel solution to test LTE multi-channel designs.

Brochure 2015-08-04

PDF PDF 2.88 MB
E6640A EXM Wireless Test Set - Flyer  
The EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

Promotional Materials 2015-07-31

PDF PDF 1.42 MB
M9381A PXIe Vector Signal Generator - Data Sheet 
The Keysight M9381A is the modular signal generator that provides Keysight quality and performance in the PXI form factor. It accelerates throughput by delivering new levels of speed in signal generation—the fastest RF tuning, Keysight proprietary innovative baseband tuning, versatile list mode, and more. Add the M9381A to your system—and break the speed barrier.

Data Sheet 2015-07-10

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2015-07-10

M9393A PXIe Performance Vector Signal Analyzer - Flyer 
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

Brochure 2015-06-03

PDF PDF 500 KB
M9451A PXIe Measurement Accelerator - Data Sheet 
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

Data Sheet 2015-06-02

PDF PDF 581 KB
Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support 
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

Press Materials 2015-05-21

 
E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

Brochure 2015-05-20

PDF PDF 2.77 MB
E7515A UXM Wireless Test Set - Flyer 
The UXM is a highly integrated signaling test set created for functional & RF design validation in the 4G era & beyond. It delivers LTE-A cat 6 now & will handle increasingly complex cases later.

Promotional Materials 2015-05-19

PDF PDF 1.56 MB
RF PA/FEM Characterization & Test, Reference Solution – Brochure 
This brochure describes the hardware, software and services components of the RF PA/FEM characterization & test, Reference Solution

Brochure 2015-05-08

PDF PDF 2.80 MB
RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

Configuration Guide 2015-05-08

PDF PDF 4.30 MB
Keysight Demonstrates LTE-Advanced Category 11 IP Data Throughput with UXM Wireless Test Set 
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

Press Materials 2015-05-06

 
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Configuration Guide 2015-04-17

N7109A Multi-Channel Signal Analysis System 
The N7109A combines modular N7100 Series measurement hardware with the MIMO capabilities of the industry-leading Keysight 89600B vector signal analysis (VSA) software.

Data Sheet 2015-04-16

M9381A PXIe Vector Signal Generator & M9391A PXIe Vector Signal Analyzer - Configuration Guide 
This document provides information for configuring solutions for RF test based on the M9391A PXIe VSA and M9381A PXIe VSG.

Configuration Guide 2015-03-31

PDF PDF 5.25 MB
M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Data Sheet 2015-03-22

Increase Power Amplifier Test Throughput with the Keysight PXIe Vector Signal Analyzer and Generator  
This application note overview provides an overview of the challenges and recommended solutions to increase the speed of power amplifier test.

Application Note 2015-02-23

M9391A PXIe Vector Signal Analyzer - Product Fact Sheet 
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

Brochure 2015-02-17

PDF PDF 731 KB
M9381A PXIe Vector Signal Generator - Product Fact Sheet 
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

Brochure 2015-02-17

PDF PDF 647 KB
Keysight to Demonstrate New UXM Wireless Test Set Features at Mobile World Congress 
The E7515A UXM wireless test set is the industry’s leading UE test platform ready for 3CC/4CC, 256 QAM, UE categories 11-14. Visit us at Hall 2, Booth 212.

Press Materials 2015-02-12

 
Keysight Extends UXM Wireless Test Set LTE-A Carrier Aggregation Support with 3CC, TDD, Uplink  
The E7515A UXM wireless test set adds features to address the rapidly evolving 3GPP LTE-Advanced carrier aggregation advancements.

Press Materials 2015-01-21

 
PXI General Purpose Switch Module - Data Sheet 
The PXI general purpose switch module data sheet provides specifications and product ordering information for M9130A, M9131A, M9132A, M9133A, and M9135A.

Data Sheet 2015-01-08

PDF PDF 3.49 MB
Keysight Demonstrates LTE-A 450 Mbps End-to-End IP Data Throughput with UXM 
The E7515A UXM wireless test set provides verification of three component carrier (3CC) end-to-end IP data throughput.

Press Materials 2014-11-18

 
Speed Time to Market with Consistent Measurements from R&D Through Manufacturing - Application Note 
This white paper describes the benefits of having a choice of bench top or modular instruments that are supported by common software applications.

Application Note 2014-11-17

Learn about LTE-Advanced with these useful resources 
Please complete the form below to download key application notes, videos and more for 4G LTE-Advanced.

Promotional Materials 2014-10-06

 

1 2 3 Next