Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Phase-Locked Loops (PLL)

Design, synthesize, and simulate phase-locked loops (PLL) and frequency synthesizers with a comprehensive array of design and simulation tools. Make sure that critical performance goals can be achieved and reliably manufactured. Critical characteristics such as settling time and phase noise can be investigated and optimized for superior performance using Keysight's EDA software products such Advanced Design System (ADS), GoldenGate RFIC Simulator and/or Genesys.

After your design is complete, Keysight's electronic measurement equipment, such as Signal Source Analyzer, Oscilloscopes and Spectrum Analyzers, can help you measure and verify your prototype and products.

The E5052B SSA Signal Source Analyzer provides fast and accurate measurements for PLL/VCO design and manufacturing, and contributes to producing high-quality profitable products with a shorter lead time. Phase noise, AM noise, Lockup time, VCO tuning performance, Harmonics, DC supply noise, you can evaluate all with this one box solution. 

1-25 of 30

Sort:
Analog Devices Sys-Parameter Library for Keysight’s Genesys Software Significantly Eases RF Design 
Analog Devices, Inc. (ADI) announces the release of an extensive RF amplifier library of Sys-Parameters models for Keysight Technologies, Inc.’s Genesys RF simulation and synthesis software.

Press Materials 2016-03-17

 
Phase Locked Loop Noise Transfer Functions - By Peter Delos 
High Frequency Electronics article that describes the derivation of noise transfer functions and some key points for phase locked loop noise analysis is provided along with a simulation and measured example.

Article 2016-02-18

 
Genesys Overview 
Genesys continues to offer the industry’s most powerful RF circuit and system synthesis capabilities in an affordable, accurate and easy-to-use simulation software that you’ve come to love. Keysight Sys-Parameters provide breakthrough convenience in using component datasheet parameters such as amplifier P1dB, IP3, gain and noise figure over frequency, temperature and bias for simulation without the need to create custom files and equations.

Demo 2016-02-11

 
ADS Videos on YouTube 
Advanced Design System (ADS) Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Demo 2016-01-28

 
Genesys 2015 Software Enables Industry’s Fastest Realization of RF Systems and Circuits 
Keysight announces the latest release of its industry leading, affordable RF simulation and synthesis software, Genesys 2015. Designed for circuit and system designers, the software features breakthrough Keysight Sys-Parameters that enables RF system simulation with off-the-shelf component datasheets; and comprehensive RF circuit synthesis to enable the industry’s fastest realization of RF systems and circuits.

Press Materials 2016-01-26

 
The Modelithics COMPLETE Library v12.3 for Keysight Technologies' Genesys RF Simulation Tool 
Modelithics announces the release of a new version of The Modelithics® COMPLETE Library, version 12.3, for use with Genesys RF simulation and synthesis software.

Press Materials 2016-01-08

 
Using Automatic Synthesis of RF, Microwave & Analog Circuits to Increase Design Productivity by 10x 
Microwave Product Digest's October 2015 Featured Article written by How-Siang Yap of Keysight Technologies.

Feature Story 2015-10-28

 
Discovering Genesys 
A collection of Keysight EEsof EDA Genesys video demonstrations and tutorials

Demo 2015-08-27

 
Keysight Technologies' University Educational Support Programs Now in More Than 200 Universities 
Keysight announces that more than 200 universities in North America are now participating in the Keysight EEsof EDA University Educational Support Programs, which provide several thousand students with EDA software licenses.

Press Materials 2015-08-20

 
Synthesis Made Easy With Keysight Genesys  
Learn how to quickly design many different filters with various topologies in these short tutorial videos. The Genesys Synthesis building block contains the RF industry’s widest coverage of circuit and system synthesis capabilities for passive and active components. These step-by-step tutorials walk you through the steps to accelerate your routine design tasks from hours to minutes.

Demo 2015-08-20

 
Keysight EEsof EDA Premier Communications Design Software 
Keysight EEsof EDA premier communications design software product overview brochure.

Brochure 2015-08-19

PDF PDF 1.61 MB
Phase Locked Loop PLL Synthesis 
Designing phase locked loops (PLL) for frequency synthesizers or frequency/phase modulator/demodulator can be a daunting task because of the multiple interactions of the PLL components such as reference source, loop filter, phase-frequency-detector, divider and VCO. PLL synthesis interactively guides the designer in selecting the appropriate specs for these components in order to achieve the desired balance of loop stability, phase noise and lock time.

Demo 2015-08-15

 
Determining the Best RF Simulation Tools as an RF Consulting Engineer 
Independent consulting in RF and microwave engineering is a growing trend and many engineers are delivering their highly sought after RF expertise back to the industry.

Article 2015-06-08

PDF PDF 2.64 MB
E5052B Signal Source Analyzer - Brochure 
This 16-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Brochure 2015-02-25

PDF PDF 1.92 MB
How to Design RF and Microwave Impedance Matching Networks 
This video describes how to design RF and Microwave impedance matching networks.

How-To Video 2015-01-14

 
Discovering ADS 
A collection of Keysight EEsof EDA ADS video demonstrations and tutorials

Demo 2014-10-28

 
Keysight EEsof EDA Customer Support - Brochure 
Whether you are a novice or an experienced user, Keysight EEsof EDA’s customer support offerings are designed to help you every step of the way.

Brochure 2014-08-03

PDF PDF 175 KB
Genesys 2014 Delivers Breakthrough Modulated RF Analysis for Circuit, System Design 
Keysight announces the latest release of Genesys 2014.

Press Materials 2014-05-27

 
Agilent Software Gives Students Edge in Job Market 
Design tools are getting University of Arizona engineering students certifiably ready for work in the RF and microwave industry.

Press Materials 2014-02-24

 
Keysight EEsof EDA Premier Communications Design Software 
The Keysight EEsof EDA catalog provides an excellent overview of all of Keysight's Electronic Design Automation (EDA) tools.

Catalog 2013-10-07

PDF PDF 8.61 MB
What is ADS able to simulate concerning PLLs? (login required) 
This page covers simulating phase-locked loops using Advanced Design System (ADS).

Application Note 2011-03-15

 
ADS 2011 Videos Debut on YouTube 
A collection of Advanced Design System 2011 video demonstrations and tutorials

Demo 2011-02-25

 
Boosting PLL Design Efficiency From free-running VCO characterizations to closed-loop PLL evaluation 
This application note describes introduces practical solutions for VCO/PLL performance evaluation and gives actual examples of parameter measurements using the E5052B.

Application Note 2008-11-21

Characterizing phase-locked-loop signal transition behaviors of Microphonic/Phase-hit 
This paper discusses how Keysight's Signal Source Analyzer helps you to identify unwanted phase-locked-loop transition "phase-hits", and achieve easy, comprehensive and accurate phase-locked-loop characterization in both linear and nonlinear regions.

Application Note 2008-10-02

An Integrated EDA-tools Flow Improves Designers' Productivity 
This Article written by Andy Howard (Agilent Technologies) explains application of an integrated front-to-back design flow to improve the quality and efficiency in the design of a prescaler.

Article 2002-05-30

PDF PDF 225 KB

1 2 Next