Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

WLAN 802.11ac Test and Design

WLAN technology 802.11ac, builds on 802.11n with a wider RF bandwidth (up to 160 MHz), MIMO and high density 256QAM modulation. The end result is that WLAN 802.11ac provides high throughput of 1 Gbps below 6 GHz for multiple stations. Building on 802.11ac is the new 802.11ax standard with draft specification available January 2016. It is predicted to have a top speed of 10 Gbit/s. To achieve this, there is investigation into all the technologies including OFDM, OFDMA, MU-MIMO, higher order modulation and Overlapping Basic Service Sets (OBSS) interference handling.

Keysight’s 802.11 software allows engineers to simulate, view and troubleshoot all 802.11 modulation formats, from BPSK up to 256QAM, implemented in components and receivers. For even greater flexibility, the software supports all signal bandwidths, including 20, 40, 80 and 160 MHz, and up to 8x8 MIMO. Using the 89600B VSA 802.11 software, engineers gain greater insight into their next-generation 802.11 WLAN chips and devices, regardless of the 802.11 format implemented.
 

802.11 WLAN Insights

 

Explore YouTube Videos 

  • no image available E6640A EXM Wireless Test Set 
    no image available

    E6640A EXM Wireless Test Set

    The E6640A EXM wireless test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets. It delivers the speed, accuracy, and port density you need to ramp up rapidly and optimize full-volume manufacturing.

  • no image available E6650A EXF Wireless Test Set for Femtocell 
    no image available

    E6650A EXF Wireless Test Set for Femtocell

    The E6650A EXF is dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. It also delivers the speed, performance and scalability you need to ramp up rapidly and lower your cost of test.

  • no image available V9077B WLAN Measurement Application for EXM and EXF 
    no image available

    V9077B WLAN Measurement Application for EXM and EXF

    V9077B WLAN measurement application provides analysis of IEEE 802.11a/b/g/n/ac/af signals used in multi-format devices and femtocells. Use with the EXM wireless test set or EXF wireless test set for femtocell.

  • W1917 WLAN Baseband Verification Library W1917EP WLAN Baseband Verification Library 
    W1917 WLAN Baseband Verification Library

    W1917EP WLAN Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multiformat radios, to enable support for existing commercial wireless standards.

  • N9077A image N9077A WLAN 802.11a/b/g/j/p/n/ac/ah Measurement Application 
    N9077A image

    N9077A WLAN 802.11a/b/g/j/p/n/ac/ah Measurement Application

    N9077A WLAN measurement application provides IEEE 802.11a/b/g/j/p/n/ac/ah standard-based WLAN transmitter testers with One-button RF conformance measurements for R&D through manufacturing of WLAN transmitters.

  • no image available X-Series Signal Analyzers 
    no image available

    X-Series Signal Analyzers

    X-Series signal analyzers and MXE EMI receiver provi high-performance real-time to low-cost, up to 50 GHz (325 GHz with external mixing) and 510 MHz bandwidth, the broadest set of measurement applications, upgradeability, and 100% code-compatibility.

  • : View key 802.11ac MIMO parameters 89601B-BHJ WLAN 802.11ac Modulation Analysis 
    : View key 802.11ac MIMO parameters

    89601B-BHJ WLAN 802.11ac Modulation Analysis

    89600 VSA software Option BHJ provides comprehensive demodulation results for 802.11ac signals, with support for up to 160 MHz bandwidth and 8x8 MIMO.

  • W1917 WLAN Baseband Verification Library W1917ET WLAN Baseband Verification Library 
    W1917 WLAN Baseband Verification Library

    W1917ET WLAN Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multiformat radios, to enable support for existing commercial wireless standards.

  • AWG 81180 81180B 4.6 GSa/s Arbitrary Waveform Generator 
    AWG 81180

    81180B 4.6 GSa/s Arbitrary Waveform Generator

    Keysight's 81180B arbitrary waveform generator combines high quality signals up to 1.5 GHz frequency and 12-bit vertical resolution for complex real-world signals.

  • M9392A PXI Vector Signal Analyzer: 50 MHz to 26.5 GHz M9392A PXI Vector Signal Analyzer: 26.5 GHz 
    M9392A PXI Vector Signal Analyzer: 50 MHz to 26.5 GHz

    M9392A PXI Vector Signal Analyzer: 26.5 GHz

    M9392A PXI vector signal analyzer offers frequency up to 26.5 GHz, instantaneous bandwidth up to 250 MHz and up to 100 MHz streamed analog bandwidth for A/D, wireless communications, radar and wideband signal capture.

  • M9202A PXI Express 12-bit Wideband IF Digitizer M9202A PXI Express 12-bit Wideband IF Digitizer 
    M9202A PXI Express 12-bit Wideband IF Digitizer

    M9202A PXI Express 12-bit Wideband IF Digitizer

    PXIe 12-bit IF digitizer running at 2 GS/s, with 1 GHz analog bandwidth, on-board real-time DDC processing and continuous data streaming capability.

  • M9362A M9362AD01 PXIe Quad Downconverter: 10 MHz to 50 GHz 
    M9362A

    M9362AD01 PXIe Quad Downconverter: 10 MHz to 50 GHz

    The Keysight M9362A-D01 PXI quad downconverter converts microwave signals from 10 MHz to 26.5 GHz into baseband frequency signals

  • M8190A M8190A 12 GSa/s Arbitrary Waveform Generator 
    M8190A

    M8190A 12 GSa/s Arbitrary Waveform Generator

    Keysight's M8190A - A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously

  • no image available N7607B Signal Studio for DFS Radar Profiles 
    no image available

    N7607B Signal Studio for DFS Radar Profiles

    N7607B Signal Studio for DFS Radar Profiles enables the creation of Dynamic Frequency Selection (DFS) radar signals, as defined by FCC, ETSI, Japan MIC and Korean and China agencies for use in DFS testing.

  • no image available Y9077B WLAN Measurement and Waveform Application for EXM 
    no image available

    Y9077B WLAN Measurement and Waveform Application for EXM

    Y9077B WLAN measurement and waveform application provides analysis of IEEE 802.11a/b/g/n/ac/af/ah signals used in multi-format devices. Use with the EXM wireless test.

  • N7617B Signal Studio for 802.11 WLAN N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah 
    N7617B Signal Studio for 802.11 WLAN

    N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah

    N7617B Signal Studio enables creation of IEEE compliant WLAN 802.11a/b/g/j/p/n/ac/ah signals: partially-coded for testing components such as power amplifiers and fully channel-coded for testing receivers.

  • no image available Infiniium 9000 Series Oscilloscopes 
    no image available

    Infiniium 9000 Series Oscilloscopes

    600 MHz to 4 GHz digital storage and mixed signal oscilloscopes with the world's first scope-based protocol viewer, up to 1 Gpts memory, and the industry's largest screen

  • no image available PXI Signal Generators (Signal Sources) 
    no image available

    PXI Signal Generators (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available Infiniium 90000A Series Oscilloscopes 
    no image available

    Infiniium 90000A Series Oscilloscopes

    2.5 GHz to 13 GHz high-performance real-time lab scopes with up to 1 Gpts deep memory, upgradeable bandwidth, and the industry's lowest noise floor. DSA models additionally include 50M memory, EZJIT+, and Serial Data Analysis software.

  • no image available Network Analyzers 
    no image available

    Network Analyzers

    Keysight's network analyzer family includes performance & economy RF & microwave network analyzers, vector network analyzers and network analyzer systems.

  • no image available PXI Signal Generator (Signal Sources) 
    no image available

    PXI Signal Generator (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.

  • no image available Impedance Analyzers 
    no image available

    Impedance Analyzers

    Impedance analyzers, network/spectrum impedance analyzers, materials analyzers...

  • Infiniium 90000 X-Series Oscilloscopes 

    Infiniium 90000 X-Series Oscilloscopes

    16 GHz to 33 GHz real-time lab scopes with up to 2 Gpts memory, the industry’s highest real-time scope measurement accuracy, the industry’s only 30 GHz oscilloscope probing system, and the industry’s first application-specific measurement software.