Contact an Expert

MMIC Design

MMICs are at the core of most high-frequency, high-speed electronic products, performing functions such as microwave mixing, power amplification, low noise amplification, and high frequency switching. Many design steps are required for the development and manufacture of MMICs. Learn more with the MMIC Design Seminar Materials.

MMIC in a Package

Keysight's Advanced Design System (ADS) EDA software enables designers to solve these difficult challenges with:

  • A unique and advanced set of tools to create robust designs with first pass success and high yield. Read about this in Microwave Journal. 
  • Complete and continuously updated process design kits (PDKs) from all major MMIC Foundries. Learn more about RFIC and MMIC Foundry Partners.
  • A complete set of advanced simulation tools, seamlessly integrated into one single environment, which flows from schematic entry through to production and packaging of the MMIC.
  • Designing high power RFIC / MMIC components for products such as power amplifier modules, circuit simulation accuracy is dependent on having accurate device temperatures. This is addressed with integration of a full Electro-Thermal solution in the ADS flow.
  • The ability to verify, prior to fabrication, that a MMIC meets all specifications in its final package, using seamlessly integrated Planar EM and 3D-EM tools.
  • The ability to provide True Circuit verification to all wireless standards, prior to and post fabrication, using a complete set of the most accurate wireless verification tools.

MMIC PA

Unique Value to your MMIC Design Success

Keysight EEsof EDA provides unique value to your MMIC design success, including:

MMIC Schematic Design

MMIC Layout - TriQuint Semiconductor Inc. - Used by permission.

Learn more about MMIC Design Flow.

1-25 of 53

Sort:
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

Newsletter 2015-07-08

 
IMS 2015 Demos from Keysight EEsof EDA 
YouTube video playlist containing International Microwave Symposium (IMS) 2015 demo videos from Keysight EEsof EDA MicroApps.

Demo 2015-06-19

 
Keysight Technologies to Demonstrate Electro-Thermal Solver at IMS 2015 
Keysight announces it will demonstrate the ADS Electro-Thermal Simulator at the IEEE MTT-S IMS 2015, Booth 739, Phoenix, May 17-22. The solution provides accurate, temperature aware IC simulation results by using device temperatures that take into account thermal coupling and thermal characteristics of the RFIC/MMIC component packaging.

Press Materials 2015-05-13

 
How to Design an RF Power Amplifier: Class J 
This short video will provide an introduction to Class J Power Amplifiers and demonstrate a superior, time saving methodology to design and practically realize a Class J RF power amplifier. First,a theoretical approach will be used to design an ideal circuit from first principles and then circuit design tools will be utilized to synthesize a more realistic circuit topology from the ideal case. The design process will be illustrated using a commercially available GaN MMIC device from Qorvo.

How-To Video 2015-05-07

 
How to Design an RF Power Amplifier: Class E 
This video provides an introduction to Class E Power Amplifiers and demonstrates a superior, time saving methodology to design and practically realize a Class E RF power amplifier using first principles to build an ideal circuit and then utilizing circuit design tools to synthesize a more realistic circuit topology from the ideal case.

How-To Video 2015-03-11

 
How to Predict Package and Bondwire Effects on Your RF-Module Designs 
This short video shows how to predict package, board, and bond wire effects on your RF-module designs which subsequently enables you to fix the design prior going to fabrication. The video demonstrates the process of building modules that comprise different technologies and performing EM simulation on them.

How-To Video 2015-02-19

 
How to Make Accurate, Automated RF Wafer-level Measurements 
The video introduces automation as a way to increase productivity and efficiency. Keysight WaferPro Express measurement software is used to illustrate the various steps in combination with Cascade Microtech Velox software for prober control and Cascade WinCalXE software for automated calibration.

How-To Video 2015-01-27

 
How to Use “Design of Experiments” to Create Robust Designs With High Yield 
This video explains how to use the DOE methodology to help you create and produce robust designs with first pass success and high yield.

How-To Video 2015-01-14

 
How to Optimize the Performance of Your RF Layout 
This video shows a practical and effective approach to optimize the performance of your RF layout by parameterizing it and performing EM optimization prior to going to fabrication – thus helping to achieve fist pass success.

How-To Video 2015-01-14

 
Discovering ADS 
A collection of Keysight EEsof EDA ADS video demonstrations and tutorials

Demo 2014-10-28

 
ADS Videos on YouTube 
Advanced Design System (ADS) Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Demo 2014-08-06

 
Keysight EEsof EDA Customer Support - Brochure 
Whether you are a novice or an experienced user, Keysight EEsof EDA’s customer support offerings are designed to help you every step of the way.

Brochure 2014-08-03

PDF PDF 175 KB
Keysight EEsof EDA Premier Communications Design Software - Technical Overview 
Keysight EEsof EDA premier communications design software product overview brochure.

Brochure 2014-07-31

PDF PDF 1015 KB
Advanced Design System Selected by GIT Japan for Front-to-Back MMIC and Silicon RFIC Implementation 
GIT Japan Inc., a provider of advanced interface technologies between people and information, and a competence center for ultrawideband (UWB) chipset and module development, has selected the ADS platform for complete GaAs/GaN- and silicon-based RFIC/MMIC implementations.

Press Materials 2014-05-08

 
Agilent Technologies Acquires Electrothermal Analysis Technology from Gradient Design Automation 
Agilent announces its acquisition of electrothermal analysis technology from Gradient Design Automation, the maker of HeatWave electrothermal analysis software.

Press Materials 2014-04-30

 
UMS presents its new PDK integrating Agilent latest ADS software innovation 
United Monolithic Semiconductors (UMS) announces the availability of greatly enhanced Process Design Kits (PDKs) leveraging the latest product innovations in Advanced Design System (ADS).

Press Materials 2013-10-10

 
Keysight EEsof EDA Premier Communications Design Software 
The Keysight EEsof EDA catalog provides an excellent overview of all of Keysight's Electronic Design Automation (EDA) tools.

Catalog 2013-10-07

PDF PDF 8.61 MB
Agilent Technologies Announces Expanded Business Relationship with Gradient Design Automation 
Agilent announces a new agreement that expands its business relationship with Gradient Design Automation, a leading provider of electro-thermal simulation technology used to identify hazards and improve performance in integrated circuits that will be subject to temperature variations during operation.

Press Materials 2013-08-15

 
Momentum Overview 
Overview video of Keysight Momentum, the gold standard in 3D planar electromagnetic simulation that enables your design of optimum laminar structures.

Demo 2013-05-08

 
Agilent Technologies Simulation Software Selected by Plextek RF Integration 
Agilent announces that Plextek RF Integration, a UK-based company that designs and develops RFICs, MMICs and microwave/millimeter-wave modules, has selected Agilent software to simulate its new high-frequency circuit and MMIC designs.

Press Materials 2013-03-27

 
Designing Multiple-Throw Switches in a MMIC Configuration 
A Chip Design article by P. Sreenivasa Rao, design flow verification expert at Agilent Technologies.

Article 2013-01-31

 
Advanced Design System Selected by Sivers IMA for Front-to-Back Silicon RFIC Implementation 
Agilent announces that Sivers IMA, a leading European manufacturer of microwave products for telecommunications, industrial, and test and measurement applications, has selected ADS 2011 EDA platform for complete silicon-based RFIC/MMIC implementation.

Press Materials 2012-06-19

 
Agilent to Demonstrate Its Newest RF/Microwave Design and Test Products at IMS 
Agilent will demonstrate its newest design and test products for advanced RF and microwave research, development and manufacturing at the 2012 IEEE MTT-S International Microwave Symposium (Booth 1015), June 17-22, at the Palais des congrès de Montréal.

Press Materials 2012-06-04

 
Overview of Typical ADS PDK Features 
Keysight EEsof EDA is supported by all major foundries for complete MMIC and RFIC Design.

Brochure 2011-10-18

PDF PDF 367 KB
IHP Expands its SiGe Process Design Kit Offerings for Use with ADS 2011 Software Release 
Innovations for High Performance Microelectronics (IHP) announces the availability of leading-edge ADS PDKs for its 0.25 μm SiGe process (SG25H3) and 0.13 μm SiGe process (SG13S).

Press Materials 2011-09-20

PDF PDF 115 KB

1 2 3 Next