Here’s the page we think you wanted. See search results instead:


Sprechen Sie mit einem Experten

MMIC Design

MMICs are at the core of most high-frequency, high-speed electronic products, performing functions such as microwave mixing, power amplification, low noise amplification, and high frequency switching. Many design steps are required for the development and manufacture of MMICs. Learn more with the MMIC Design Seminar Materials.

MMIC in a Package

Keysight's Advanced Design System (ADS) EDA software enables designers to solve these difficult challenges with:

  • A unique and advanced set of tools to create robust designs with first pass success and high yield. Read about this in Microwave Journal. 
  • Complete and continuously updated process design kits (PDKs) from all major MMIC Foundries (see Related Links).
  • A complete set of advanced simulation tools, seamlessly integrated into one single environment, which flows from schematic entry through to production and packaging of the MMIC.
  • Designing high power RFIC / MMIC components for products such as power amplifier modules, circuit simulation accuracy is dependent on having accurate device temperatures. This is addressed with integration of a full Electro-Thermal solution in the ADS flow.
  • The ability to verify, prior to fabrication, that a MMIC meets all specifications in its final package, using seamlessly integrated Planar EM and 3D-EM tools.
  • The ability to provide True Circuit verification to all wireless standards, prior to and post fabrication, using a complete set of the most accurate wireless verification tools.


Unique Value to your MMIC Design Success

Keysight EEsof EDA provides unique value to your MMIC design success, including:

MMIC Schematic Design

MMIC Layout - TriQuint Semiconductor Inc. - Used by permission.

Learn more about MMIC Design Flow.

Refine the List

Alle detailierte Suchkriterien entfernen

By Type of Content

Nach Produkt Kategorie

No matches available for these refinements. | Alle detailierte Suchkriterien entfernen