Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

WLAN 802.11ad/802.11ay Test and Design

IEEE 802.11ad is an amendment to the 802.11 WLAN standard which enables up to 7 Gbps data rates in the unlicensed and globally available 60 GHz band. With much more spectrum available than the 2.4 GHz and 5 GHz bands, the 60 GHz band has wider channels, enabling higher data rates over short distances (1m – 10m). Primary 802.11ad applications will be to remove wires between High-Definition multimedia, computer displays, I/O and peripheral, peer to peer data synchronization and higher speed LAN.

A shared MAC layer with existing 802.11 networks enables session switching between 802.11 networks operating in the 2.4 GHz, 5 GHz and 60 GHz bands, resulting in uninterrupted wireless data communications. The 802.11ad MAC layer has been extended to include beamforming support and address the 60 GHz specific aspects of channel access, synchronization, association, and authentication.

The design and integration of 802.11ad devices present challenges in tackling 10 times higher frequencies and 100 times wider modulation bandwidths than previous WLAN standards. A mix of modulation technologies (both Single Carrier and OFDM) and the use of active directional antennae further complicate matters.

Generate and analyze 802.11ad fully coded PHY waveforms for complete component, subsystem, and system performance at baseband, IF, and millimeter-wave. The Keysight Testbed, Reference Solution combines Keysight software and hardware to provide a flexible testbed for 802.11ad waveform generation and analysis. Software provides the flexibility to generate and analyze 802.11ad waveforms with a wide range of different attributes. Hardware provides the flexibility to support baseband, IF, and millimeter-wave test planes. Create waveform sequences with unique 802.11ad packet structures including Modulation Coding Scheme (MCS), packet length, payload data type, and interpacket gap length, etc.

Keysight 81199A supports WiHD revision 1.0b PHY including HRP and LRP modes.

Learn about New WLAN applications 802.11ac and 802.11ad with these useful resources from Keysight

New 802.11ad Software Solution
 

Explore YouTube Videos 

  • no image available 802.11ad Testbed, Reference Solution 
    no image available

    802.11ad Testbed, Reference Solution

    The 802.11ad Testbed, Reference Solution provides the generation and analysis of 802.11ad fully coded PHY waveforms at baseband, IF, and millimeter-wave frequencies for complete device characterization.

  • no image available X-Series Signal Analyzers 
    no image available

    X-Series Signal Analyzers

    X-Series signal analyzers and MXE EMI receiver provi high-performance real-time to low-cost, up to 50 GHz (325 GHz with external mixing) and 510 MHz bandwidth, the broadest set of measurement applications, upgradeability, and 100% code-compatibility.

  • W1915 SystemVue mmWave WPAN Baseband Verification W1915EP SystemVue mmWave WPAN Baseband Verification 
    W1915 SystemVue mmWave WPAN Baseband Verification

    W1915EP SystemVue mmWave WPAN Baseband Verification

    Provides configurable IP reference for TX/RX of 802.11ad and 802.15.3c personal area networks operating at 60 GHz. Supports both simulation and hardware-based verification using SystemVue.

  • AWG 81180 81180B 4.6 GSa/s Arbitrary Waveform Generator 
    AWG 81180

    81180B 4.6 GSa/s Arbitrary Waveform Generator

    Keysight's 81180B arbitrary waveform generator combines high quality signals up to 1.5 GHz frequency and 12-bit vertical resolution for complex real-world signals.

  • N8488A Thermocouple Power Sensors N8488A Thermocouple Power Sensors 
    N8488A Thermocouple Power Sensors

    N8488A Thermocouple Power Sensors

    N8488A power sensor has the widest frequency range among N8480 power sensors offering from Keysight.

  • W1917 WLAN Baseband Verification Library W1917EP WLAN Baseband Verification Library 
    W1917 WLAN Baseband Verification Library

    W1917EP WLAN Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multiformat radios, to enable support for existing commercial wireless standards.

  • M8190A M8190A 12 GSa/s Arbitrary Waveform Generator 
    M8190A

    M8190A 12 GSa/s Arbitrary Waveform Generator

    Keysight's M8190A - A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously

  • 81199A 81199A Wideband Waveform Center 
    81199A

    81199A Wideband Waveform Center

    The Wideband Waveform Center simplifies the testing of 60 GHz wireless devices and contains signal-generation analyzer application. Both support emerging wideband modulation formats such as Wireless HD, WiGig and IEEE 802.11ad.

  • W1915 SystemVue mmWave WPAN Baseband Verification W1915ET SystemVue mmWave WPAN Baseband Verification 
    W1915 SystemVue mmWave WPAN Baseband Verification

    W1915ET SystemVue mmWave WPAN Baseband Verification

    Provides configurable IP reference for TX/RX of 802.11ad and 802.15.3c personal area networks operating at 60 GHz. Supports both simulation and hardware-based verification using SystemVue.

  • W1917 WLAN Baseband Verification Library W1917ET WLAN Baseband Verification Library 
    W1917 WLAN Baseband Verification Library

    W1917ET WLAN Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multiformat radios, to enable support for existing commercial wireless standards.

  • no image available N5227A PNA Microwave Network Analyzer, 67 GHz 
    no image available

    N5227A PNA Microwave Network Analyzer, 67 GHz

    10 MHz to 67 GHz, 2-ports with one source and 4-ports with two sources, source and receiver attenuators, bias-tees, pulse generators and modulators, noise figure, and best RF performance.

  • no image available E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz 
    no image available

    E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz

    E8267D PSG integrated high-performance microwave vector signal generators offer frequency from 250 kHz to 44 GHz (extendable to 500 GHz) for design and manufacturing in aerospace defense, satellite communications, and broadband wireless.

  • no image available E7760A Wideband Transceiver 
    no image available

    E7760A Wideband Transceiver

    E7760A transceiver makes 802.11ad measurements with the embedded Y7707A application software. The two IF IO ports cover 2 to 18 GHz, and the six RF IO ports cover 55 to 68 GHz via the M1650A mmWave transceiver.

  • no image available M1650A mmWave Transceiver 
    no image available

    M1650A mmWave Transceiver

    By pairing the E7760A wideband transceiver with the M1650A mmWave transceiver via 2m RF cable, the M1650A can provide a 55-68 GHz RF signal near the device for OTA transmitter or receiver testing.

  • V8486A Power Sensor V8486A Waveguide Power Sensor 
    V8486A Power Sensor

    V8486A Waveguide Power Sensor

    The V8486A waveguide power sensor measures average power over the frequency range 50 GHz to 75 GHz and power range -30 to +20 dBm.

  • N1912A P-Series Dual Channel Power Meter N1912A P-Series Dual Channel Power Meter 
    N1912A P-Series Dual Channel Power Meter

    N1912A P-Series Dual Channel Power Meter

    The Keysight N1912A P-Series dual channel power meter provides peak, peak-to-average ratio, average power, rise time, fall time NS Pulse width measurements.

  • no image available Network Analyzers 
    no image available

    Network Analyzers

    Keysight's network analyzer family includes performance & economy RF & microwave network analyzers, vector network analyzers and network analyzer systems.

  • no image available Infiniium 90000A Series Oscilloscopes 
    no image available

    Infiniium 90000A Series Oscilloscopes

    2.5 GHz to 13 GHz high-performance real-time lab scopes with up to 1 Gpts deep memory, upgradeable bandwidth, and the industry's lowest noise floor. DSA models additionally include 50M memory, EZJIT+, and Serial Data Analysis software.

  • no image available Infiniium 9000 Series Oscilloscopes 
    no image available

    Infiniium 9000 Series Oscilloscopes

    600 MHz to 4 GHz digital storage and mixed signal oscilloscopes with the world's first scope-based protocol viewer, up to 1 Gpts memory, and the industry's largest screen

  • no image available PXI Signal Generators (Signal Sources) 
    no image available

    PXI Signal Generators (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • no image available Signal Optimizer Software 
    no image available

    Signal Optimizer Software

    Build confidence in 5G with Keysight's Signal Optimizer; a unified software package for calibration, signal creation, and analysis.

  • no image available PXI Signal Generator (Signal Sources) 
    no image available

    PXI Signal Generator (Signal Sources)

    PXI Signal Generators (Signal Sources) provide Keysight quality and performance in the PXI form factor to address your RF design and test challenges in design, DVT and manufacturing

  • 89600 VSA Software 

    89600 VSA Software

    89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.

  • SystemVue ESL Software 

    SystemVue ESL Software

    EDA environment for electronic system-level (ESL) design that enables system architects and algorithm developers to innovate the physical layer (PHY) of next-generation wireless and aerospace/defense communications systems

  • no image available RF & Microwave Test Accessories 
    no image available

    RF & Microwave Test Accessories

    Keysight provides a wide range of test accessories to meet your specific application. Learn about the latest new products and support information for switches, attenuators, amplifiers, detectors and many more.

  • no image available Impedance Analyzers 
    no image available

    Impedance Analyzers

    Impedance analyzers, network/spectrum impedance analyzers, materials analyzers...

  • no image available Infiniium S-Series Oscilloscopes 
    no image available

    Infiniium S-Series Oscilloscopes

    The Infiniium S-Series 10 bit oscilloscopes offer DSO and MSO models from 500 MHz to 8 GHz with a 15” XGA capacitive touch screen.

  • Infiniium 90000 X-Series Oscilloscopes 

    Infiniium 90000 X-Series Oscilloscopes

    16 GHz to 33 GHz real-time lab scopes with up to 2 Gpts memory, the industry’s highest real-time scope measurement accuracy, the industry’s only 30 GHz oscilloscope probing system, and the industry’s first application-specific measurement software.