Discuter avec un expert

Mobile High-Definition Link (MHL) Design & Test Solutions

Keysight’s Mobile HDMI Link (MHL) solution set is a combination of instrumentation and broad expertise built on our early and ongoing involvement with industry experts. The Keysight test solution addresses four sectors: source testing, sink testing, media physical layer evaluation and protocol test. Keysight's MHL solution is unique in the market due to its full automation software, which speeds up testing. It allows testing the performance of MHL devices efficiently and with fast test throughput, thus increasing productivity.

Explorer les vidéos YouTube 

Affiner la liste

Par type de contenu

Par catégorie de produit

1-3 sur 3

Tri:
MHL Cable Compliance Test - Test Solution Overview Using the ENA Option TDR 
This describes how to make measurements of MHL (Mobile High-definition Link) Cable Compliance Tests by using the Keysight E5071C ENA Option TDR.

Présentation technique 2013-02-22

PDF PDF 2.06 MB
Keysight Method of Implementation (MOI) for MHL Cables Compliance Tests 
Keysight Method of Implementation (MOI) for MHL Cable Compliance Tests Using Keysight E5071C ENA Network Analyzer Option TDR

Notes d’application 2013-02-14

PDF PDF 1.76 MB
Crossing the Digital-Analog Divide - White Paper 
This white paper helps to better understand how to cope with the physical nature of signals that we might prefer to think of as bits, nibbles and bytes, let's start with an ideal digital waveform.

Notes d’application 2012-05-02

PDF PDF 6.46 MB