Contact an Expert

Ethernet Design & Test

The Ethernet standard (IEEE 802.3) is widely deployed today, ranging from 10BaseT (10 Mb/s), 100BaseTX (100 Mb/s), and 1000BaseT (250 Mb/s, 4 lanes) in twisted pair to 10 Gigabit Ethernet in fibre.

Designs implementing 10/100/1000M Ethernet must characterize each of the three electrical standards for full compliance. For 10 Gigabit Ethernet, designers must characterize the four XAUI electrical streams operating at 3.125 Gb/s, the combined 10 Gb/s electrical signal, and finally the 10 Gb/s optical signal.

Specifications and compliance tests are defined by the IEEE. The resources you find here will provide you with an overview of Ethernet design, understand the latest measurement techniques, and illustrate design and debug approaches.

Explore YouTube Videos 

1-16 of 16

Sort:
Keysight Method of Implementation (MOI) for 10GBASE-KR/40GBASE-KR4 Ethernet Interconnect Tests 
Keysight Method of Implementation (MOI) for 10GBASE-KR/40GBASE-KR4 Ethernet Interconnect Tests Using Keysight E5071C ENA Option TDR

Application Note 2014-04-21

PDF PDF 1.71 MB
Keysight Method of Implementation (MOI) for 10GBASE-KR/40GBASE-KR4 Ethernet Tx/Rx Return Loss Tests 
Keysight Method of Implementation (MOI) for 10GBASE-KR/40GBASE-KR4 Ethernet Tx/Rx Return Loss Tests Using Keysight E5071C ENA Option TDR

Application Note 2014-04-21

PDF PDF 1.03 MB
10GBASE-KR/40GBASE-KR4 Interconnect & Tx/Rx Tests - Test Solution Overview Using the ENA Option TDR 
This describes how to make measurements of 10GBASE-KR/40GBASE-KR4 Ethernet Interconnect & Transmitter/Receiver (Tx/Rx) Tests by using the Keysight E5071C ENA Option TDR.

Technical Overview 2014-04-21

PDF PDF 3.54 MB
Ethernet 100BASE-TX Cable Test - Test Solution Overview Using the ENA Option TDR 
This describes how to make measurements of 100BASE-TX Ethernet Cable Tests by using the Keysight E5071C ENA Option TDR.

Technical Overview 2013-09-24

PDF PDF 1.98 MB
Keysight Method of Implementation (MOI) for 100BASE-TX Ethernet Cable Tests 
Keysight Method of Implementation (MOI) for 100BASE-TX Cable Tests Using Keysight E5071C ENA Option TDR

Application Note 2013-09-24

PDF PDF 1.95 MB
Ethernet 10GBASE-T Cable Test - Test Solution Overview Using the ENA Option TDR 
This describes how to make measurements of 10GBASE-T Ethernet Cable Tests by using the Keysight E5071C ENA Option TDR.

Technical Overview 2013-05-21

PDF PDF 2.17 MB
Keysight Method of Implementation (MOI) for 10GBASE-T Ethernet Cable Tests 
Keysight Method of Implementation (MOI) for 10GBASE-T Cable Tests Using Keysight E5071C ENA Option TDR

Application Note 2013-05-21

PDF PDF 2.13 MB
Crossing the Digital-Analog Divide - White Paper 
This white paper helps to better understand how to cope with the physical nature of signals that we might prefer to think of as bits, nibbles and bytes, let's start with an ideal digital waveform.

Application Note 2012-05-02

PDF PDF 6.46 MB
Ethernet Controller Demo 
Gain direct control of your ethernet controller by watching this short demo video.

Demo 2012-03-15

 
An Overview of the Electrical Validation of 10BASE-T, 100BASE-TX, and 1000BASE-T 
The technology used in these ports, commonly known as “LAN” or “NIC” ports, is usually one of the 10BASE-T, 100BASE-TX, and 1000BASE-T standards or a combination of them.

Application Note 2011-01-11

Jitter Solutions for Telecom, Enterprise, and Digital Designs - Brochure 
Complete solutions for characterization and test of jitter in high-speed digital transmission systems, high-speed I/O connections, and buses.

Brochure 2008-06-25

PDF PDF 3.49 MB
Ethernet application video illustrates Keysight’s Ethernet solution 
13 minute video demonstration on the physical layer testing of Ethernet using the either the 8000 or 80000 series oscilloscopes and Ethernet compliance application software and tools.

Demo 2007-01-23

WMF WMF 61.01 KB
16900 Series Modular Logic Analyzers Video 
16900 Series Logic Analyzer Video

Demo 2006-11-01

Soft Touch Probing Video 
Soft Touch Probing Video

How-To Video 2004-05-11

WMF WMF 6.93 MB
81134A Video Demonstration for Windows Media Player 
This version is suitable if you have a low-speed internet connection.

Demo 2004-05-11

WMF WMF 27.64 MB
Testing 10 Gbit/s Ethernet Devices 
The purpose of this anual is to assist you when you are setting up and executing tests for 10 Gbit/s Ethernet (10GbE) devices.

Application Note 2003-02-21

PDF PDF 959 KB