Contact an Expert

Fibre Channel Design and Test

Fibre Channel (FC) is the de-facto standard technology used in storage area networks such as RAID (Redundant Array of Inexpensive Disks) systems, JBODs (Just a Bunch of Disks), workstations and servers. Existing designs utilize data rates of 8.5 Gb/s, 4.25 Gb/s, 2.125 Gb/s and 1.0625 Gb/s, with 16G under design. The tremendous increase of data traffic has fueled the need for higher speed networking components.

Specifications and compliance tests are defined by the Technical Committee T11 within the InterNational Committee for Information Technology Standards (INCITS). The resources you find here will provide you with an overview of Fibre Channel design, understand the latest measurement techniques, and illustrate design and debug approaches.

Explore YouTube Videos 

1-9 of 9

Sort:
Crossing the Digital-Analog Divide - White Paper 
This white paper helps to better understand how to cope with the physical nature of signals that we might prefer to think of as bits, nibbles and bytes, let's start with an ideal digital waveform.

Application Note 2012-05-02

PDF PDF 6.46 MB
Improving the Accuracy of Optical Transceiver Extinction Ratio Measurements (AN 1550-9) 
This paper discusses extinction ratio - measurement challenges and causes of measurement uncertainty & variability. In addition, it describes methods for reducing uncertainties caused by non-ideal performance of standard reference receivers.

Application Note 2009-02-21

Jitter Solutions for Telecom, Enterprise, and Digital Designs - Brochure 
Complete solutions for characterization and test of jitter in high-speed digital transmission systems, high-speed I/O connections, and buses.

Brochure 2008-06-25

PDF PDF 3.49 MB
16900 Series Modular Logic Analyzers Video 
16900 Series Logic Analyzer Video

Demo 2006-11-01

Probe loading 
Probe loading

Demo 2005-12-22

WMF WMF 19.66 MB
Flexibility of Keysight's InfiniiMax Probe System 
This 10-minute video provides some very practical

Product Tour 2004-11-22

WMF WMF 27.29 MB
81134A Video Demonstration for Windows Media Player 
This version is suitable if you have a low-speed internet connection.

Demo 2004-05-11

WMF WMF 27.64 MB
Soft Touch Probing Video 
Soft Touch Probing Video

How-To Video 2004-05-11

WMF WMF 6.93 MB
Characterizing High-Speed Optical Transmitters Compliance Testing with the Keysight 86100A AN: 1340-1 
This application note will focus on the testing of opticaltransmitters used by three communications technologies:SONET/SHD, Gigabit Ethernet, and Fibre Channel.

Application Note 2000-08-01