Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Fibre Channel Design and Test

Fibre Channel (FC) is a high-speed storage area network (SAN) technology used by IT professionals in data centers. FC connects servers, switches and routers with storage devices such as disk arrays and other external enterprise-grade storage systems. The initial design from the mid-1990s carried 100 Mbytes/s of data over a 1.0625 Gbaud optical link that was 8B/10B encoded. Subsequent implementations always doubled the data capacity – i.e., 2G/4G/8G/16G/32G FC transport 200/400/800/1600/3200 Mbytes/s. 2G, 4G and 8G FC doubled the signaling rate to 2.125, 4.25 and 8.5 Gbaud, respectively. However, the challenges of even faster data rates led to different encodings, such as 64b/66b at 16G FC, and even the introduction of Forward Error Correction (FEC). The resulting data rates are no longer aligned with the name (e.g., 16 GFC uses 14.025 Gbaud and 32G FC uses 28.05 Gbaud). In addition, parallel designs such as four individual fibers or one fiber using coarse wavelength-division multiplexing (CWDM) technology quadruple the capacity to (128G FC) while leveraging the lower line-rate technology.

Technical specifications of Fibre Channel links as well as test methodologies are defined by the Technical Committee T11 within the InterNational Committee for Information Technology Standards (INCITS). Keysight Technology is a proud member of T11 and supports existing and evolving FC channel standards with a wide variety of test instruments and software applications. Many of the products shown below provide insights through advanced measurements that help engineers in R&D to push the limits of technologies and verify/validate new designs. The same products but in different configurations (or related products) then help manufacturing customers to test high volumes of optical transceivers, electrical semiconductors, interconnect products, printed circuit boards and other components.

Explore YouTube Videos 

1-13 of 13

Sort:
Test with Data Analytics to Enable Faster Time to Market Webcast 
Live broadcast March 8, 2017; 10am PT / 1pm ET

Webcast

 
Demystifying Vias in High-Speed PCB Design Webcast 
Live broadcast March 23, 2017; 10am PT / 1pm ET

Webcast

 
Analyze and Optimize 32- to 56- Gbps Serial Link Channels Webcast 
Original broadcast January 26, 2017

Webcast - recorded

 
Overcoming 400G Test Challenges using PAM-4 Webcast 
Original broadcast December 13, 2016

Webcast - recorded

 
Solving Signal Integrity Problems with Advanced TDR and VNA Measurements Webcast 
Original broadcast October 20, 2016

Webcast - recorded

 
PAM-4 Designs – Advanced Characterization and Debug Solutions Webcast 
Original broadcast May 18, 2016

Webcast - recorded

 
DisplayPort 1.3 over Type-C: Taming the Gotchas!  
Original broadcast May 3, 2016

Webcast - recorded

 
Identify and Eliminate Crosstalk from Your Designs Using Oscilloscopes Webcast 
Original broadcast April 20, 2016

Webcast - recorded

 
Troubleshooting Coherent Optical Communication Systems Webcast 
Original broadcast April 22, 2015

Webcast - recorded

 
Jitter Measurements and Real-Time Eye Analysis Using an Oscilloscope Webcast 
Original broadcast May 28, 2015

Webcast - recorded

 
Introducing the New Infiniium V-Series High-Performance Oscilloscope Webcast 
Original broadcast April 14, 2015

Webcast - recorded

 
Next generation BERT Ensures Signal Integrity in High-speed Digital Designs Webcast 
Original broadcast January 21, 2014

Webcast - recorded

 
Fixturing and Fixture Removal for Multiport Devices with Non-Standard RF Interfaces Webcast 
Original broadcast March 11, 2014

Webcast - recorded