Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Fibre Channel Design and Test

Fibre Channel (FC) is the de-facto standard technology used in storage area networks such as RAID (Redundant Array of Inexpensive Disks) systems, JBODs (Just a Bunch of Disks), workstations and servers. Existing designs utilize data rates of 8.5 Gb/s, 4.25 Gb/s, 2.125 Gb/s and 1.0625 Gb/s, with 16G under design. The tremendous increase of data traffic has fueled the need for higher speed networking components.

Specifications and compliance tests are defined by the Technical Committee T11 within the InterNational Committee for Information Technology Standards (INCITS). The resources you find here will provide you with an overview of Fibre Channel design, understand the latest measurement techniques, and illustrate design and debug approaches.

Explore os vídeos do YouTube 

1-14 de 14

Sort:
Overcoming Test Challenges of USB Type-C - Application Note 
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

Nota de aplicação 2016-08-10

PDF PDF 3.19 MB
Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note 
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.

Nota de aplicação 2015-10-29

Digital Design & Interconnect Standards - Brochure 
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

Brochura 2015-03-09

PDF PDF 7.71 MB
Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN) - Application Note 
Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN).

Nota de aplicação 2014-07-31

Jitter Analysis: The Dual-Dirac Model, RJ/DJ, and Q-Scale - Application Note 
This paper provides a complete description of the dual-Dirac model, how it is used in technology standards and a summary of how it is applied on different types of test equipment.

Artigo 2014-06-14

PDF PDF 515 KB
High Precision Time Domain Reflectometry - Application Note 
Time domain reflectometry (TDR) is a well-established technique for verifying the impedance and quality of signal pats in components, interconnects, and transmission lines.

Nota de aplicação 2014-01-23

Jitter Measurements on Long Patterns Using 86100DU-401 Advanced Waveform Analysis - Application Note 
To overcome pattern length limitations found in many of today’s jitter analysis tools, Keysight developed a Microsoft Office Excel-based application called 86100DU Option 401 Advanced Waveform Analysis

Nota de aplicação 2013-02-21

PDF PDF 3.47 MB
Techniques to Reduce Manufacturing Cost-of-Test of Optical Transmitters, Flex DCA Interface 
Keysight continues innovating test methodologies to assist manufacturing engineers in meeting or beating cost-of-test reduction goals.

Nota de aplicação 2011-12-22

Techniques for Higher Accuracy Optical Measurements - Application Note 
Learn techniques for high accuracy optical measurements using System Impulse Response Correction

Nota de aplicação 2011-09-21

Improving the Accuracy of Optical Transceiver Extinction Ratio Measurements (AN 1550-9) 
This paper discusses extinction ratio - measurement challenges and causes of measurement uncertainty & variability. In addition, it describes methods for reducing uncertainties caused by non-ideal performance of standard reference receivers.

Nota de aplicação 2009-02-21

Calibrating optical stress signals for characterizing 10 Gb/s optical transceivers - App Note 
Calibrating optical stress signals for characterizing 10 Gb/s optical transceivers

Nota de aplicação 2008-06-10

Solving Jitter Problems through Jitter Spectrum and Phase Noise Analysis 
Product Note

Nota de aplicação 2007-05-09

Precision Jitter Analysis Using the Keysight 86100C DCA-J - Application Note 
This product note provides a guide to making jitter measurements with the Keysight 86100C DCA-J.

Nota de aplicação 2007-03-07

Equalization: The Correction and Analysis of Degraded Signals - Application Note 
This whitepaper introduces engineers to the concepts of equalization and terms used in the development of emerging technologies that use standard materials (e.g., FR4) for buses and backplanes at ever higher rates.

Nota de aplicação 2005-09-15

PDF PDF 1.41 MB