这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

光纤通道设计与测试

光纤通道(FC)是 IT 技术人员在数据中心使用的一种高速存储域网络(SAN)技术。它可以将服务器、交换机和路由器连接到磁盘阵列等存储设备和其他外部企业级存储系统。光纤通道技术是从 1990 年代中期发展起来的新技术,最初的设计利用 8B/10B 编码方案,可以在 1.0625 Gbaud 光纤链路上实现 100 MBps 的数据传输速率。后继实施的数据传输速率一直以翻倍的速度增长――2G/4G/8G/16G/32G 光纤通道的数据传输速率分别达到 200/400/800/1600/3200 MBps。2G、4G 和 8G 光纤通道的信号传输速率也分别倍增到 2.125、4.25 和 8.5 Gbaud。不过,进一步加快数据速率面临着多种挑战,为此需要应用不同的编码方案,例如在 16G 光纤通道上应用 64b/66b 编码,甚至需要引入前向误差校正(FEC)。这样做的结果是,数据速率与光纤通道的名称不再完全相符(例如,16G FC 的波特率为 14.025 Gbaud,32G FC 的波特率为 28.05 Gbaud)。此外,应用并行设计,例如使用四条单独光纤或在一条光纤上采用粗波分复用(CWDM)技术,可以充分利用较低线路速率的技术并把容量扩充四倍(128G FC)。

光纤通道链路的技术指标及测试方法由国际信息技术标准委员会(INCITS)下属的 T11 技术委员会负责定义。是德科技非常自豪能够作为 T11 的成员,通过提供各种测试仪表和应用软件,为现有和新兴的光纤通道标准的不断发展提供鼎力支持。下面列出的许多产品都能够执行先进的测量,从而为研发工程师提供深入的洞察力,帮助他们突破技术极限,对新设计进行全面而深入的验证。利用同样的产品组成不同的配置(或相关产品)可以帮助制造业客户测试大批量光收发信机、电半导体、互连产品、印刷电路板和其他元器件。

查看相关视频(优酷) 

1-12 / 12

排序:
是德科技信号完整性分析系列 
是德科技信号完整性分析系列

应用说明 2016-06-24

Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN) - Application Note 
Digital Communication Analyzer (DCA), Measure Relative Intensity Noise (RIN).

应用说明 2014-07-31

Jitter Analysis: The Dual-Dirac Model, RJ/DJ, and Q-Scale - Application Note 
This paper provides a complete description of the dual-Dirac model, how it is used in technology standards and a summary of how it is applied on different types of test equipment.

文章 2014-06-14

PDF PDF 515 KB
High Precision Time Domain Reflectometry - Application Note 
Time domain reflectometry (TDR) is a well-established technique for verifying the impedance and quality of signal pats in components, interconnects, and transmission lines.

应用说明 2014-01-23

Jitter Measurements on Long Patterns Using 86100DU-401 Advanced Waveform Analysis - Application Note 
To overcome pattern length limitations found in many of today’s jitter analysis tools, Keysight developed a Microsoft Office Excel-based application called 86100DU Option 401 Advanced Waveform Analysis

应用说明 2013-02-21

PDF PDF 3.47 MB
Techniques to Reduce Manufacturing Cost-of-Test of Optical Transmitters, Flex DCA Interface 
Keysight continues innovating test methodologies to assist manufacturing engineers in meeting or beating cost-of-test reduction goals.

应用说明 2011-12-22

Techniques for Higher Accuracy Optical Measurements - Application Note 
Learn techniques for high accuracy optical measurements using System Impulse Response Correction

应用说明 2011-09-21

Improving the Accuracy of Optical Transceiver Extinction Ratio Measurements (AN 1550-9) 
This paper discusses extinction ratio - measurement challenges and causes of measurement uncertainty & variability. In addition, it describes methods for reducing uncertainties caused by non-ideal performance of standard reference receivers.

应用说明 2009-02-21

校准用于表征 10 Gb/s 光收发机的光应力信号 

应用说明 2008-06-10

Solving Jitter Problems through Jitter Spectrum and Phase Noise Analysis 
Product Note

应用说明 2007-05-09

Precision Jitter Analysis Using the Keysight 86100C DCA-J - Application Note 
This product note provides a guide to making jitter measurements with the Keysight 86100C DCA-J.

应用说明 2007-03-07

Equalization: The Correction and Analysis of Degraded Signals - Application Note 
This whitepaper introduces engineers to the concepts of equalization and terms used in the development of emerging technologies that use standard materials (e.g., FR4) for buses and backplanes at ever higher rates.

应用说明 2005-09-15

PDF PDF 1.41 MB