Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

USB and Type-C™ Cable and Connector

The Universal Serial Bus (USB) is an industry standard developed by the USB Implementers Forum (USB-IF), which defines standard interfaces between computers and peripherals.

USB is implemented in several forms today:
 

  • USB 2.0 (also known as High Speed USB) achieves 480 Mb/s data rate while retaining backwards compatibility to USB 1.1 devices.
  • USB 3.1 Gen 1 (also known as SuperSpeed USB) achieves 5 Gb/s data rate and implements a dual-bus architecture. One bus is a USB 2.0 bus and the other is a SuperSpeed bus.
     
  • USB 3.1 Gen 2 (also known as SuperSpeedPlus USB) achieves 10 Gb/s data rate.
     
  • USB-C cable and connector enables smaller product designs, enhances usability by providing reversible plug orientation and direction, and establishes a power delivery and charging infrastructure. Multiple serial standards including USB, Thunderbolt, DisplayPort and MHL, have announced support for the Type-C connector.

Keysight’s design and test solutions for USB and USB-C applications are driven and supported by Keysight experts that are active in the USB-IF. Our involvement in standards groups and their related workshops, and specification development enables Keysight to bring the right solutions to the market when you need them.

Regardless of which USB generation or USB Type-C design and test challenges you are facing, Keysight offers a complete solution set from simulation to compliance.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

HARDWARE + SOFTWARE + PEOPLE = USB and Type-C Insights

View USB and Type-C design and test solution examples.
 

Explore YouTube Videos 

Refine the List

remove all refinements

By Type of Content

By Product Category

1-4 of 4

Sort:
Demystifying Vias in High-Speed PCB Design Webcast 
Original broadcast March 23, 2017

Webcast - recorded

 
Test with Data Analytics to Enable Faster Time to Market Webcast 
Original broadcast March 8, 2017

Webcast - recorded

 
Analyze and Optimize 32- to 56- Gbps Serial Link Channels Webcast 
Original broadcast January 26, 2017

Webcast - recorded

 
Practical Approach for Signal Integrity Analysis of High Data Rate Channels Webcast 
Original broadcast July 28, 2016

Webcast - recorded